1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switch Box SBOX IDEC Standard with 2 Switches (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,066.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can use immediately with an IDEC switch cable on the aluminum small box.
This aluminum switch box is rust-resistant, not requiring coating. Attractive design; recyclable.

[Assortment]
● Emergency stop switch + Push button switch: 2 types in all
Emergency stop switch: Non-illuminating type, illuminating type switch operating part had diameter: ⌀29, ⌀30
● Pushbutton switch: non-illuminating type, illuminating type; shape of switch operating part: rectangular; button color: green
● Button switch: Total 4 types
● Non-illuminating type, illuminating type; shape of operating part: round, rectangular; button color: green, red

[Detailed Specifications]
● For detailed specifications, please see the catalog.
Page 153 in catalog: AIO-M202/ AIO-M207 (emergency stop switch + pushbutton switch 45 x 45 (D))
Page 155 in catalog: AIO-M205/ AIO-M210 (pushbutton switch 45 x 45 (D) square)
Page 157 in catalog: AIO-M212/ AIO-M213 (pushbutton switch 45 x 45 (D) round)

 
Part Number
AIO-M202
AIO-M205
AIO-M207SALE
AIO-M210SALE
AIO-M212
AIO-M213SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension vertical H
(mm)
Dimension depth D
(mm)
Switch Type Head diameter (emergency stop switch)
(φ mm)
Illuminated / Non-Illuminated (emergency stop switch) Illuminated / Non-Illuminated (push button switch) Switch shape (push-button / indicator lights) Color (push-button / indicator lights) Emergency stop switch, manufacturer model Emergency stop switch name Green push-button / indicator lights, manufacturer model Green push-button / indicator lights, manufacturer name Red push-button / indicator lights, manufacturer model Red, push-button / indicator lights, manufacturer name

฿ 3,159.04

SWITCH BOX 1 Piece(s) Same day 66158Emergency Stop / Push Button29IlluminationIlluminationElongated shapeGreenXA1E-LV302Q4RIlluminated emergency stop 2b φ29AL6H-M14GLong rectangular illuminated push-button 1c (green)--

฿ 2,218.55

SWITCH BOX 1 Piece(s) Same day 54122Push Button--IlluminationElongated shapeGreen/Red--AL6H-M14GLong rectangular illuminated push-button 1c (green)AL6H-M14RLong rectangular illuminated push-button 1c (red)

฿ 2,578.60

฿ 1,412.30

SWITCH BOX 1 Piece(s) Same day 66158Emergency Stop / Push Button30Non-IlluminationNon-IlluminationElongated shapeGreenAB6E-3BV02PRMEmergency stop 2b φ30AB6H-M1GLong rectangular push-button 1c (green)--

฿ 2,066.15

฿ 1,310.97

SWITCH BOX 1 Piece(s) Same day 54122Push Button--Non-IlluminationElongated shapeGreen/Red--AB6H-M1GLong rectangular push-button 1c (green)AB6H-M1RLong rectangular push-button 1c (red)

฿ 3,677.21

SUS SWITCH BOX 1 Piece(s) 3 Day(s) 47122Push Button--IlluminationRound shapeGreen/Red--LB6ML-M1T14GFlash bezel round illuminated push-button 1c (green)LB6ML-M1T14RFlash bezel round illuminated push-button 1c (red)

฿ 3,496.67

฿ 1,713.37

SUS SWITCH BOX 1 Piece(s) Same day 47122Push Button--Non-IlluminationRound shapeGreen/Red--LB6MB-M1T1GFlash bezel round push-button 1c (green)LB6MB-M1T1RFlash bezel round push button 1c (red)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 45 Material Aluminum Protection function (environmentally resistant) IP4X
Installation Indoor Mounted switch Manufactured by IDEC Mounting hole φ (reference)(mm) 16
Number of Switches(Piece) 2 Support bracket Included