1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Switch Box SBOX Omron Standard with 2 Switches (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,012.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can use immediately with an Omron switch cable on the aluminum small box.
This aluminum switch box is rust-resistant, not requiring coating. Attractive design; recyclable.

[Assortment]
● Emergency stop switch + Push button switch: 4 types in all
● Emergency stop switch: non-illuminating type, illuminating type; contact configuration: 1b, 2b; switch operating part diameter: ⌀30, ⌀40
● Pushbutton switch: non-illuminating type, illuminating type; contact configuration: 1a, 1c; button color: green
● Button switch: Total 8 types
・Non-illuminating type, illuminating type; shape of operating part: round, square, rectangular; contact configuration: 1a, 1c, 1a-1b; button color: green, red

[Detailed Specifications]
● For detailed specifications, please see the catalog.
Page 129 in catalog: AIO-M201/ AIO-M206 (emergency stop switch + pushbutton switch 45 x 45 (D))
Page 130 in catalog: AIO-A212/ AIO-C213 (emergency stop switch + pushbutton switch 80 x 80 (D))
Page 131 in catalog: AIO-M204/ AIO-M209 (pushbutton switch 45 x 45 (D) square)
Page 132 in catalog: AIO-A215/ AIO-C217 (pushbutton switch 80 x 80 (D) square)
Page 133 in catalog: AIO-A208/ AIO-C20A (pushbutton switch 45 x 45 (D) round)
Page 134 in catalog: AIO-A21B/ AIO-C21C (pushbutton switch 80 x 80 (D) round)

 
Part Number
AIO-A208SALE
AIO-A212SALE
AIO-A215SALE
AIO-C20A
AIO-C213
AIO-C217
AIO-M201
AIO-M204
AIO-M206
AIO-M209
NAC-202
NAC-205
NAC-211
NAC-214
NAC-221
NAC-222
NAC-224
NAC-225
NCC-203SALE
NCC-207SALE
NCC-216
NCC-219
NCC-223
NCC-226
NCC-227
NCC-229
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Mounting hole φ (reference)
(mm)
Switch Type Head diameter (emergency stop switch)
(φ mm)
Illuminated / Non-Illuminated (emergency stop switch) Illuminated / Non-Illuminated (push button switch) Switch shape (push-button / indicator lights) Color (push-button / indicator lights) Emergency stop switch, manufacturer model Emergency stop switch name Green push-button / indicator lights, manufacturer model Green push-button / indicator lights, manufacturer name Red push-button / indicator lights, manufacturer model Red, push-button / indicator lights, manufacturer name Support bracket

฿ 2,652.00

฿ 1,275.08

SUS SWITCH BOX 1 Piece(s) Same day 455512216Push Button--IlluminationRound shapeGreen/Red--A165L-TGM-24D-1Round illuminated push-button 1c (green)A165L-TRM-24D-1Round illuminated push-button 1c (red)Included

฿ 4,557.00

฿ 2,673.59

SUS SWITCH BOX 1 Piece(s) Same day 8011220322Emergency Stop / Push Button40IlluminationIlluminationRectangular shapeGreenA22EL-M-24A-02Illuminated emergency stop 2b φ40A22L-CG-24A-10MSquare illuminated push-button 1a (green)--Included

฿ 4,189.00

฿ 1,986.00

SUS SWITCH BOX 1 Piece(s) Same day 809818322Push Button--IlluminationRectangular shapeGreen/Red--A22L-CG-24A-10MSquare illuminated push-button 1a (green)A22L-CR-24A-10MSquare illuminated push-button 1a (red)Included

฿ 2,172.71

SWITCH BOX 1 Piece(s) 3 Day(s) 455512216Push Button--Non-IlluminationRound shapeGreen/Red--A165-TGM-1Round push-button 1c (green)A165-TRM-1Round push-button 1c (red)Included

฿ 2,939.51

SUS SWITCH BOX 1 Piece(s) 3 Day(s) 8011220322Emergency Stop / Push Button40Non-IlluminationNon-IlluminationRectangular shapeGreenA22E-M-02Emergency stop 2b φ40A22-CG-10MSquare push-button 1a (green)--Included

฿ 2,591.97

SUS SWITCH BOX 1 Piece(s) 6 Day(s) 809818322Push Button--Non-IlluminationRectangular shapeGreen/Red--A22-CG-10MSquare push-button 1a (green)A22-CR-10MSquare push-button 1a (red)Included

฿ 2,445.33

SWITCH BOX 1 Piece(s) Same day 456615816Emergency Stop / Push Button30IlluminationIlluminationElongated shapeGreenA165E-LS-24D-01Illuminated emergency stop 1b φ30A165L-JGM-24D-1Long rectangular illuminated push-button 1c (green)--Included

฿ 2,146.25

SUSSWITCHBOX 1 Piece(s) Same day 455412216Push Button--IlluminationElongated shapeGreen/Red--A165L-JGM-24D-1Long rectangular illuminated push-button 1c (green)A165L-JRM-24D-1Long rectangular illuminated push-button 1c (red)Included

฿ 2,800.00

SUS SWITCH BOX 1 Piece(s) Same day 456615816Emergency Stop / Push Button30Non-IlluminationNon-IlluminationElongated shapeGreenA165E-S-01Emergency stop 1b φ30A165-JGM-1Long rectangular push-button 1c (green)--Included

฿ 2,094.59

SUS SWITCH BOX 1 Piece(s) 7 Day(s) 455412216Push Button--Non-IlluminationElongated shapeGreen/Red--A165-JGM-1Long rectangular push-button 1c (green)A165-JRM-1Long rectangular push-button 1c (red)Included

฿ 4,401.67

SWITCH BOX 1 Piece(s) 3 Day(s) 6411220322Emergency Stop / Push Button40IlluminationIlluminationRectangular shapeGreenA22EL-M-24A-02Illuminated emergency stop 2b φ40A22L-CG-24A-10MSquare illuminated push-button 1a (green)--Included

฿ 4,042.09

SWITCH BOX 1 Piece(s) 3 Day(s) 649818322Push Button--IlluminationRectangular shapeGreen/Red--A22L-CG-24A-10MSquare illuminated push-button 1a (green)A22L-CR-24A-10MSquare illuminated push-button 1a (red)Included

฿ 2,445.84

SWITCH BOX 1 Piece(s) 3 Day(s) 458615816Emergency Stop / Push Button30IlluminationIlluminationElongated shapeGreenA165E-LS-24D-01Illuminated emergency stop 1b φ30A165L-JGM-24D-1Long rectangular illuminated push-button 1c (green)--Included

฿ 2,033.01

SWITCH BOX 1 Piece(s) 8 Day(s) 457412216Push Button--IlluminationElongated shapeGreen/Red--A165L-JGM-24D-1Long rectangular illuminated push-button 1c (green)A165L-JRM-24D-1Long rectangular illuminated push-button 1c (red)Included

฿ 2,649.59

SWITCH BOX 1 Piece(s) Same day 507315816Emergency Stop / Push Button30IlluminationIlluminationElongated shapeGreenA165E-LS-24D-01Illuminated emergency stop 1b φ30A165L-JGM-24D-1Long rectangular illuminated push-button 1c (green)--Included

฿ 4,158.10

SWITCH BOX 1 Piece(s) 10 Day(s) 8512016622Emergency Stop / Push Button40IlluminationIlluminationRectangular shapeGreenA22EL-M-24A-02Illuminated emergency stop 2b φ40A22L-CG-24A-10MSquare illuminated push-button 1a (green)--NA

฿ 2,089.97

SWITCH BOX 1 Piece(s) 3 Day(s) 506312216Push Button--IlluminationElongated shapeGreen/Red--A165L-JGM-24D-1Long rectangular illuminated push-button 1c (green)A165L-JRM-24D-1Long rectangular illuminated push-button 1c (red)Included

฿ 3,827.89

SWITCH BOX 1 Piece(s) 8 Day(s) 8510514622Push Button--IlluminationRectangular shapeGreen/Red--A22L-CG-24A-10MSquare illuminated push-button 1a (green)A22L-CR-24A-10MSquare illuminated push-button 1a (red)NA

฿ 3,097.50

฿ 1,512.51

SWITCH BOX 1 Piece(s) Same day 6411220322Emergency Stop / Push Button40Non-IlluminationNon-IlluminationRectangular shapeGreenA22E-M-02Emergency stop 2b φ40A22-CG-10MSquare push-button 1a (green)--Included

฿ 2,736.25

฿ 1,331.73

SWITCH BOX 1 Piece(s) Same day 649818322Push Button--Non-IlluminationRectangular shapeGreen/Red--A22-CG-10MSquare push-button 1a (green)A22-CR-10MSquare push-button 1a (red)Included

฿ 2,311.05

SWITCH BOX 1 Piece(s) 8 Day(s) 458615816Emergency Stop / Push Button30Non-IlluminationNon-IlluminationElongated shapeGreenA165E-S-01Emergency stop 1b φ30A165-JGM-1Long rectangular push-button 1c (green)--Included

฿ 2,012.50

SWITCH BOX 1 Piece(s) 8 Day(s) 457412216Push Button--Non-IlluminationElongated shapeGreen/Red--A165-JGM-1Long rectangular push-button 1c (green)A165-JRM-1Long rectangular push-button 1c (red)Included

฿ 2,924.85

SWITCH BOX 1 Piece(s) 8 Day(s) 8512016622Emergency Stop / Push Button40Non-IlluminationNon-IlluminationRectangular shapeGreenA22E-M-02Emergency stop 2b φ40A22-CG-10MSquare push-button 1a (green)--NA

฿ 2,366.49

SWITCH BOX 1 Piece(s) 3 Day(s) 507315816Emergency Stop / Push Button30Non-IlluminationNon-IlluminationElongated shapeGreenA165E-S-01Emergency stop 1b φ30A165-JGM-1Long rectangular push-button 1c (green)--Included

฿ 2,593.12

SWITCH BOX 1 Piece(s) 8 Day(s) 8510514622Push Button--Non-IlluminationRectangular shapeGreen/Red--A22-CG-10MSquare push-button 1a (green)A22-CR-10MSquare push-button 1a (red)NA

฿ 2,069.46

SWITCH BOX 1 Piece(s) 9 Day(s) 506312216Push Button--Non-IlluminationElongated shapeGreen/Red--A165-JGM-1Long rectangular push-button 1c (green)A165-JRM-1Long rectangular push-button 1c (red)Included

Loading...

  1. 1

Basic Information

Material Aluminum Protection function (environmentally resistant) IP4X Installation Indoor
Mounted switch Manufactured by Omron Number of Switches(Piece) 2