1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIO Station For Production Facilities & Equipment (Part Number)

DIO Station For Production Facilities & Equipment
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,846.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Module to branch connect input/output signal of 4 points of 8 points combination with module.
[Features]
・ It is easy to connect DI/DO..reusable 733 connector!
・ It can support urgent addition or layout change..universal cable can be used!
・ Connection is ok with finger lever..easy and certain wire connection!
・ Even PLC is changed the model is same..support with cable in PLC-branch!
・ Connect cage cramp strong against vibration and shock..improve reliability!
[Applications]
・ If setting by branch the input/output signal for sensor and actuator to 8 points or 4 points with device.
・ Use if you want to save crimp and screw tightening works.

 
Part Number
PM-C733-3X4PC-S1SALE
PM-C733-3X8PC-S1SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Dimension width
(mm)

฿ 1,846.82

฿ 900.51

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 10440

฿ 2,495.01

฿ 1,291.42

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 10865

Loading...

  1. 1

Basic Information

Connector Other Mounting Method With DIN rail Pitch Between Terminals(mm) 2.5
Dimension vertical(mm) 31.6 Dimension depth(mm) 56 Rated Voltage(V) DC4 to 30
Rated Current(A) 4 Terminal Block, Wire Connection Method Screwless Wire, Compatible Cross Section(mm2) 0.08 to 0.5
Wire, Compatible AWG Size(AWG) 28 to 20 Compatible Wire Coating Outer Diameter(mm) 2.2 Wire Peeling Length(mm) 5–6