1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PM-EC Series for Production Facility / Equipment, 8 Units e-CON (Part Number)

PM-EC Series for Production Facility / Equipment, 8 Units e-CON
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,429.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· e-CON connector terminal block with 8 sensor connection points .. Convenient for sensor connection.
· Pin assignment uses industry standard .. Compatibility. (No. 1: +V; No. 2: NC; No. 3: 0 V; No. 4: signal).
· 50 mm width for 8 points .. Ultra compact.
· General multi-core cable .. Total cost reduction.
· 734 Connector and 739/3.5 Terminal Block .. Two variations.
· Convenient with sensor addition, layout change, etc. .. Improved design freedom.
· 734 Connector is compliant with UL Terminal Block Standard .. Compatible with UL site connections.
[Applications]
· Sensor connection with e-CON. Wiring with versatile cables by quitting use of custom-ordered harness.
· For space saving / downsizing of panels and devices, saving of wiring time.

 
Part Number
PM-EC734-8PC
PM-EC739/3.5-8PC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType of Upper Side Contact Rated Current Recommended tools Dimensions

฿ 1,633.85

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 10ConnectorBetween P1 and P2, Between N1 and N2: 10 A, TB1-eCON Power and Signal Lines: 3 A210-719 / 210-119SB / 734-230 / 734-191 / 210-250J2W50xL55xH33.6mm

฿ 1,429.96

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 10Terminal BlockBetween P1 and P2, Between N1 and N2: 6 A, TB1-eCON Power and Signal Lines: 3 A210-719 / 210-119SBW50xL55xH24.3mm

Loading...

  1. 1

Basic Information

Type of Lower Side Contact e-CON Rated Voltage AC/DC32V (The minimum voltage depends on the connected device.) Compatible Wire 0.08 to 1.5 mm2 / AWG28 to 14
Pitch Between Terminals 3.5mm Wire direction length 5 to 6mm Mounting DIN Rail