1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IM-DSF Dsub Female Connector Terminal Block for Control Panels (Part Number)

IM-DSF Dsub Female Connector Terminal Block for Control Panels
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,963.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Module to convert Dsub female connector to terminal blocks.
[Features]
· Converts D-sub connectors that are commonly used in Japan and overseas to terminal blocks.
· Simple one-on-one circuit-Simple. Wide cable connection range of 0.08 to 2.5 mm2.
· 5 mm pitch terminal block… Wide cable connection range. 3A can be energized... for large current use.
· Shield terminal block equipment · · Convenient for EMC auditing.
[Applications]
· Ideal for when it is difficult to solder and connect the D-sub connector pins and cables.
· Ideal for prototyping and experimental use when fixing the D-sub connector to a DIN rail.

 
Part Number
IM-DSF26-739/5-15PCSALE
IM-DSF26-739/5-25PC
IM-DSF26-739/5-37PC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Dimension width
(mm)

฿ 1,963.05

฿ 1,164.87

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 101548

฿ 2,270.61

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 102572.5

฿ 3,172.77

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 1037102

Loading...

  1. 1

Basic Information

Connector D-sub connector Mounting Method With DIN rail Pitch Between Terminals(mm) 5
Dimension vertical(mm) 27.1 Dimension depth(mm) 55 Rated Voltage(V) AC/DC125
Rated Current(A) 3 Terminal Block, Wire Connection Method Screwless Wire, Compatible Cross Section(mm2) 0.08 to 2.5
Wire, Compatible AWG Size(AWG) 28 to 12 Compatible Wire Coating Outer Diameter(mm) 4.1 Wire Peeling Length(mm) 8–9
Recommended tools 210-720, 210-120J, 210-350/01 Note The rated current value means the maximum current per pole.