1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply (PFC Series) (HRP-100-24)

SWITCHING POWER SUPPLY

Switching Power Supply (PFC Series) (HRP-100-24)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]· Universal AC input / Full range.· Withstand 300 V AC surge input for 5 seconds.· Built-in active PFC function.· Protections: Short circuit / Overload / Overvoltage / Over temp. (optional for HRP-75 / HRP-100)· Built-in constant current limiting circuit.· Built-in remote sense function (HRP□-150 / 200)· No load power consumption <0.5 W (except for HRP-150/200)· Built-in remote ON/OFF control (except for HRP-150/200)· Built-in 5 V / 0.3 A standby output (HRPG-150/200)· Cooling by free air convection.· 1U low profile.· LED indicator for power on.· 100% full load burn-in test.

 
Part Number
HRP-100-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input Voltage
(V)
Rated output current 1 for DC 24 V
(A)
Rated output current 2 for DC 12 V
(A)
Output voltage variation range
(V)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards Other authentication/standards

฿ 1,952.53

SWITCHING POWER SUPPLY 1 Piece(s) Same day 100 ~ 108DC24V4.5-CE / UL / CUL / TUV97 ~ 15938 ~ 9738 ~ 169-4.5--85~264VAC; 120~370VDCCold start, 65A at 230VAC-5%~+10% rated output voltage88.5%105%~135% Constant current limiting, auto-recovery115%~145%I/P-O/P: 3kVAC, I/P-FG: 1.5kVAC, O/P-FG: 0.5kVAC, 1 minute-40~+60°CUL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

Loading...

  1. 1

Basic Information

Shape With Cover Single/multi Single Input Voltage AC/DC
Input/output terminal shape Screw

Please check the type/dimensions/specifications of the part HRP-100-24 in the Switching Power Supply (PFC Series) series.

Products with similar specification

Part Number
HRP-100-12
HRP-200-24
HRP-300-24
HRP-600-24
PSP-600-12
PSP-600-24
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input Voltage
(V)
Rated output current 1 for DC 24 V
(A)
Rated output current 2 for DC 12 V
(A)
Output voltage variation range
(V)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards Other authentication/standards

฿ 2,318.86

1 Piece(s) 3 Day(s) 100 ~ 102DC12V8.5-UL / CE / TUV / CUL97 ~ 15938 ~ 9738 ~ 169--8.5-85~264VAC; 120~370VDCCold start, 65A at 230VAC-5%~+10% rated output voltage87.5%105%~135% Constant current limiting, auto-recovery115%~145%I/P-O/P: 3kVAC, I/P-FG: 1.5kVAC, O/P-FG: 0.5kVAC, 1 minute-40~+60°CUL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

฿ 3,053.74

1 Piece(s) Same day 200 ~ 201.6DC24V8.4-UL / CE / TUV / CUL98 ~ 19938 ~ 9838 ~ 212-8.4--85~264VAC; 120~370VDCCold start; 70A at 230VAC±15% rated output voltage88.0%105%~135% Constant current limiting, auto-recovery115%~145%I/P-O/P: 3kVAC, I/P-FG: 1.5kVAC, O/P-FG: 0.5kVAC, 1 minute-40~+70°CUL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

฿ 4,325.44

1 Piece(s) 3 Day(s) 300 ~ 336DC24V14Fan for coolingUL / CE / TUV / CUL105 ~ 19941 ~ 10541 ~ 216-14--85~264VAC; 120~370VDCCold start, 70A at 230VAC±15% rated output voltage87.0%105%~135% Constant current limiting, auto-recovery115%~145%I/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC, 1 minute-40~+70°C (refer to output derating curve)UL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

฿ 5,753.55

1 Piece(s) Available Same day 600 ~ 648DC24V27Fan for coolingUL / CE / TUV / CUL105 ~ 21863.5 ~ 10563.5 ~ 248-27--85~264VAC; 120~370VDCCold start, 70A at 230VAC±15% rated output voltage88.0%105%~135% Constant current limiting, auto-recovery115%~145%I/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC, 1 minute-40~+70°C (refer to output derating curve)UL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

฿ 8,066.67

1 Piece(s) 95 Day(s) 600DC12V50-UL / TUV17012093DC 124 to 370 / AC 88 to 264--10 to 13.288~264VACCold start, 40A at 230VAC±10% rated output voltage84%105%~135% Constant current limiting,auto-recovery115%~140%I/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC(short for SP-480), 1 minute-20~+60°CUL60950-1, TUV EN60950-1 approved; GB4943 approved also for SP-320 (expect for 3.3V/ 5PNC/ 36V)EN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2(SP-480/750), GB9254 (SP-320 only)EAC/CB

฿ 8,066.67

1 Piece(s) 2 Day(s) 600DC24V25-UL / TUV17012093----88~264VACCold start, 40A at 230VAC±10% rated output voltage86%105%~135% Constant current limiting,auto-recovery115%~140%I/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC(short for SP-480), 1 minute-20~+60°CUL60950-1, TUV EN60950-1 approved; GB4943 approved also for SP-320 (expect for 3.3V/ 5PNC/ 36V)EN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2(SP-480/750), GB9254 (SP-320 only)-