(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
● Supports high loads
● TPE jacket
● Oil and bio-oil resistant
● Flame retardant
● UV resistant
● Resistant to hydrolysis and microbial degradation
Application
● For indoor and outdoor use
● Particularly suited to free-span travel and sliding travel (maximum length 400m)
● Ideal for automated warehouse management and delivery systems, machine tools, applications requiring fast movements, cleanrooms, semiconductor conveying devices, outdoor cranes, and applications for low temperatures, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Finished outer diameter (mm) | Minimum bending radius while running (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 432.68 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 759.45 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 2 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 1,086.23 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 1,413.01 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 4 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 1,739.79 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 5 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 2,066.57 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 6 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 2,393.35 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 7 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 2,720.13 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 8 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 3,046.90 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 9 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 3,373.69 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 10 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 3,700.46 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 11 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 4,027.25 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 12 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 4,354.02 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 13 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 4,680.80 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 14 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 5,007.59 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 15 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 5,334.36 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 16 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 5,661.14 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 17 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 5,987.92 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 18 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 6,314.70 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 19 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 6,641.47 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 6,968.26 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 21 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 7,295.03 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 22 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 7,621.81 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 23 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 7,948.60 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 24 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 8,275.37 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 25 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 8,602.15 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 26 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 8,928.93 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 27 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 9,255.71 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 28 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 9,582.48 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 29 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 9,909.27 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 30 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 10,236.04 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 31 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 10,562.82 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 32 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 10,889.61 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 33 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 11,216.38 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 34 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 11,543.16 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 35 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 11,869.94 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 36 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 12,196.72 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 37 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 12,523.49 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 38 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 12,850.28 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 39 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 13,177.05 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 40 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 13,503.84 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 41 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 13,830.62 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 42 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 14,157.39 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 43 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 14,484.18 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 44 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 14,810.95 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 45 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 15,137.73 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 46 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 15,464.51 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 47 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 15,791.29 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 48 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 16,118.07 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 49 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 16,444.85 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 50 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 16,771.63 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 51 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 17,098.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 52 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 17,425.19 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 53 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 17,751.96 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 54 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 18,078.74 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 55 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 18,405.52 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 56 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 18,732.30 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 57 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 19,059.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 58 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 19,385.86 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 59 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 19,712.64 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 60 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 20,039.41 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 61 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 20,366.20 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 62 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 20,692.97 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 63 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 21,019.75 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 64 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 21,346.53 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 65 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 21,673.31 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 66 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 22,000.10 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 67 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 22,326.87 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 68 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 22,653.65 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 69 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 22,980.43 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 70 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 23,307.21 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 71 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 23,633.98 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 72 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 23,960.77 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 73 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 24,287.54 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 74 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 24,614.32 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 75 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 24,941.11 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 76 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 25,267.88 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 77 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 25,594.66 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 78 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 25,921.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 79 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 26,248.22 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 80 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 26,574.99 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 81 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 26,901.78 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 82 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 27,228.56 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 83 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 27,555.33 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 84 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 27,882.12 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 85 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 28,208.89 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 86 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 28,535.67 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 87 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 28,862.45 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 88 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 29,189.23 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 89 | 6 | 7 | 52.5 | 28 | 3.3 | 53 | ||
฿ 29,516.00 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 90 | 6 | 7 | 52.5 | 28 | 3.3 | 53 |
Loading...
Number Of Cores(Core) | 1 | Rated Voltage | 600/1000V | Shield | NA |
---|---|---|---|---|---|
Properties | Oil Resistance / Weatherproof | Representative Standard | UL / CE / CSA(c-UL) | Sheath (outer coating) color | Black |
Grounding Wire | NA | Sheath (outer coating) material | Low adhesiveness TPE admixture | Insulation body materials | TPE admixture |
Free span maximum running speed(m/s) | 10 | Slide maximum running speed(m/s) | 6 | Maximum acceleration(m/s2) | 100 |
Stroke | Up to 400m | Twist(° (1 m)) | ±90 | Other standards | ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ DESINA/ NFPA 79-2012: Used of UL (AWM) cable allowed |
Other cable properties | Flame retardant and silicone free | Note 1 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |
How can we improve?
How can we improve?