1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LAN cable Cat5e UTP (single line) (Part Number)

CABLE

LAN cable Cat5e UTP (single line)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,257.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CAT5e single wire UTP cable. You can reduce the work end length loss and accommodation volume by 25% and 18%, respectively (compared with those of our conventional product).

 
Part Number
TSUNET-350E-400PAC-0.5-4P-OR-400 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,257.15

฿ 6,158.79

CABLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP Cable Conductor Single Wire
Color Orange Length(m) 100 or More Type Standard
AWG size(AWG) 24 Outer Diameter(mm) 5.2 Outer-Sheath Material De-leading PVC
Supported applications 1000BASE-T / 100BASE-TX Length(m) 400 Cable Type Standard

Please check the type/dimensions/specifications of the part TSUNET-350E-400PAC-0.5-4P-OR-400 in the LAN cable Cat5e UTP (single line) series.