1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuses for Alarms, HP Series (Part Number)

Fuses for Alarms, HP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 154.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly reliable fuses that have been used for many years for equipment that requires high reliability.
[Features]
·When the fuse is fused, the spring expands, creating an alarm contact inside the fuse or in the holder
·Low profile and compact fuse with a thickness of 8 mm
[Applications]
·Various communication equipment such as telephone exchanges, various industrial equipment such as machine tools, plant control equipment.
·It is widely used for various industrial equipment such as communication equipment and industrial robots

 
Part Number
HP10
HP32
HP50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Rated Voltage
(V)
Rated Current
(A)
Breaking capacity
(kA)
Fusing property Lead Wire Rated block capacity Color Operating Temperature Range
(°C)
Outer diameter Dimensions
(mm)

฿ 174.02

FUSE 1 Piece(s) 3 Day(s) Other-1---AC/DC250V 1500A, AC125V/10000ADeep Green-20 – 7030.3x8x20

฿ 165.88

FUSE 1 Piece(s) Same day FlatAC125 / 250 AC / 250 DC3.21.5(AC/DC250V), 10(AC125V)BreakNA-Deep green-20 to 7030.3×8×20

฿ 154.97

FUSE 1 Piece(s) Same day FlatAC125 / 250 AC / 250 DC-1.5(AC/DC250V), 10(AC125V)BreakNA-Deep green-20 to 7030.3×8×20

Loading...

  1. 1

Basic Information

Fuse size Other Operating surrounding temperature Other Representative Standard PSE / UL / CUL / CSA