1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ethernet-compatible HDMI cable (compatible with 3D TV/Blu-ray player/PS3/Xbox) (Part Number)

USB CABLES

Ethernet-compatible HDMI cable (compatible with 3D TV/Blu-ray player/PS3/Xbox)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,378.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ethernet-compatible HIGH-SPEED HDMI cable

Part Number
GH-HDMI-3M4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,378.62

USB CABLES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 HDMI A female Connector type CN2 HDMI A female
CN1 connector direction Straight CN2 connector direction Straight Length(m) 3
HDMI standard HIGH SPEED with Ethernet Supported equipment AV equipment with HDMI terminal, game console, PC, etc. Features Optimal for 3D TVs, Blu-ray players, Playstation 3, Xbox 360, etc. High resolution 4K2K (4096 x 2160) support. Triple-shielded to prevent intrusion of external noise. Gold plated plug, strong against signal degradation.

Please check the type/dimensions/specifications of the part GH-HDMI-3M4 in the Ethernet-compatible HDMI cable (compatible with 3D TV/Blu-ray player/PS3/Xbox) series.