(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A protector with a key attached to an empty port to prevent network failure due to unauthorized use or misuse, and a cover and cap to protect the RJ45 plug and connector from external damage and dust.
[Features]
· Cap to completely cover and protect RJ45 cable connectors and modular plugs, dedicated to RJ45 connector (LAN).
· The key prevents unauthorized use and misuse, and it can be used as a dust cover as well.
[Applications]
· For preventing dust and debris from entering the LAN connector opening of the HUB or PC.
· For prevention of network failure due to unauthorized use or misuse of a free port on a LAN hub.
· For prevention of dust from entering an empty port.
Part Number |
---|
LD-DUSTBK6 |
LD-DUSTWH6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|---|---|
฿ 254.00 | LAN ACCESSORIES | 1 Pack(s) | 6 Pieces Per Package | 14 Day(s) | Black | ||
฿ 254.00 | LAN ACCESSORIES | 1 Pack(s) | 6 Pieces Per Package | 12 Day(s) | White |
Loading...
Type | Cover for LAN jack | Number with packs(Piece) | 6 |
---|
How can we improve?
How can we improve?