1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compensating Lead Wire - Thermocouple K Type - KX-GS-SHVVF Series (Part Number)

Compensating Lead Wire - Thermocouple K Type - KX-GS-SHVVF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,970.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Compensating conductor for K thermocouple, precision grade, special heat resistant vinyl (heat resistant to 105°C) for both insulation and sheathing, flat compensating conductor without shielding. Standard model with moisture proofing and waterproofing.

 
Part Number
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-10
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-11
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-12
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-13
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-14
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-15
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-16
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-17
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-18
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-19
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-20
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-21
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-22
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-23
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-24
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-25
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-26
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-27
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-28
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-29
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-30
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-31
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-32
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-33
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-34
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-35
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-36
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-37
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-38
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-39
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-40
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-41
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-42
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-43
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-44
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-45
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-46
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-47
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-48
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-49
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-50
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-51
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-52
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-53
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-54
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-55
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-56
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-57
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-58
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-59
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-60
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-61
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-62
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-63
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-64
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-65
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-66
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-67
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-68
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-69
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-70
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-71
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-72
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-73
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-74
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-75
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-76
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-77
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-78
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-79
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-80
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-81
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-82
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-83
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-84
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-85
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-86
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-87
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-88
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-89
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-90
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-91
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-92
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-93
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-94
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-95
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-96
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-97
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-98
KX-GS-SHVVF-1PX7/0.3(0.5SQ)-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

฿ 1,970.20

CABLE 1 Piece(s) 7 Day(s) 10100.53.2x5.17/0.3

฿ 2,141.47

CABLE 1 Piece(s) 7 Day(s) 10110.53.2x5.17/0.3

฿ 2,312.73

CABLE 1 Piece(s) 7 Day(s) 10120.53.2x5.17/0.3

฿ 2,484.01

CABLE 1 Piece(s) 7 Day(s) 10130.53.2x5.17/0.3

฿ 2,655.27

CABLE 1 Piece(s) 7 Day(s) 10140.53.2x5.17/0.3

฿ 2,826.53

CABLE 1 Piece(s) 7 Day(s) 10150.53.2x5.17/0.3

฿ 2,997.80

CABLE 1 Piece(s) 7 Day(s) 10160.53.2x5.17/0.3

฿ 3,169.06

CABLE 1 Piece(s) 7 Day(s) 10170.53.2x5.17/0.3

฿ 3,340.34

CABLE 1 Piece(s) 7 Day(s) 10180.53.2x5.17/0.3

฿ 3,511.60

CABLE 1 Piece(s) 7 Day(s) 10190.53.2x5.17/0.3

฿ 3,682.87

CABLE 1 Piece(s) 7 Day(s) 10200.53.2x5.17/0.3

฿ 3,854.13

CABLE 1 Piece(s) 7 Day(s) 10210.53.2x5.17/0.3

฿ 4,025.39

CABLE 1 Piece(s) 7 Day(s) 10220.53.2x5.17/0.3

฿ 4,196.66

CABLE 1 Piece(s) 7 Day(s) 10230.53.2x5.17/0.3

฿ 4,367.93

CABLE 1 Piece(s) 7 Day(s) 10240.53.2x5.17/0.3

฿ 4,539.20

CABLE 1 Piece(s) 7 Day(s) 10250.53.2x5.17/0.3

฿ 4,710.46

CABLE 1 Piece(s) 7 Day(s) 10260.53.2x5.17/0.3

฿ 4,881.72

CABLE 1 Piece(s) 7 Day(s) 10270.53.2x5.17/0.3

฿ 5,052.99

CABLE 1 Piece(s) 7 Day(s) 10280.53.2x5.17/0.3

฿ 5,224.25

CABLE 1 Piece(s) 7 Day(s) 10290.53.2x5.17/0.3

฿ 5,395.53

CABLE 1 Piece(s) 7 Day(s) 10300.53.2x5.17/0.3

฿ 5,566.79

CABLE 1 Piece(s) 7 Day(s) 10310.53.2x5.17/0.3

฿ 5,738.05

CABLE 1 Piece(s) 7 Day(s) 10320.53.2x5.17/0.3

฿ 5,909.32

CABLE 1 Piece(s) 7 Day(s) 10330.53.2x5.17/0.3

฿ 6,080.58

CABLE 1 Piece(s) 7 Day(s) 10340.53.2x5.17/0.3

฿ 6,251.85

CABLE 1 Piece(s) 7 Day(s) 10350.53.2x5.17/0.3

฿ 6,423.12

CABLE 1 Piece(s) 7 Day(s) 10360.53.2x5.17/0.3

฿ 6,594.38

CABLE 1 Piece(s) 7 Day(s) 10370.53.2x5.17/0.3

฿ 6,765.65

CABLE 1 Piece(s) 7 Day(s) 10380.53.2x5.17/0.3

฿ 6,936.91

CABLE 1 Piece(s) 7 Day(s) 10390.53.2x5.17/0.3

฿ 7,108.18

CABLE 1 Piece(s) 7 Day(s) 10400.53.2x5.17/0.3

฿ 5,993.75

CABLE 1 Piece(s) 7 Day(s) 10410.53.2x5.17/0.3

฿ 6,133.65

CABLE 1 Piece(s) 7 Day(s) 10420.53.2x5.17/0.3

฿ 6,273.56

CABLE 1 Piece(s) 7 Day(s) 10430.53.2x5.17/0.3

฿ 6,413.46

CABLE 1 Piece(s) 7 Day(s) 10440.53.2x5.17/0.3

฿ 6,553.38

CABLE 1 Piece(s) 7 Day(s) 10450.53.2x5.17/0.3

฿ 6,693.28

CABLE 1 Piece(s) 7 Day(s) 10460.53.2x5.17/0.3

฿ 6,833.19

CABLE 1 Piece(s) 7 Day(s) 10470.53.2x5.17/0.3

฿ 6,973.09

CABLE 1 Piece(s) 7 Day(s) 10480.53.2x5.17/0.3

฿ 7,113.01

CABLE 1 Piece(s) 7 Day(s) 10490.53.2x5.17/0.3

฿ 7,252.91

CABLE 1 Piece(s) 7 Day(s) 10500.53.2x5.17/0.3

฿ 7,392.82

CABLE 1 Piece(s) 7 Day(s) 10510.53.2x5.17/0.3

฿ 7,532.72

CABLE 1 Piece(s) 7 Day(s) 10520.53.2x5.17/0.3

฿ 7,672.63

CABLE 1 Piece(s) 7 Day(s) 10530.53.2x5.17/0.3

฿ 7,812.54

CABLE 1 Piece(s) 7 Day(s) 10540.53.2x5.17/0.3

฿ 7,952.45

CABLE 1 Piece(s) 7 Day(s) 10550.53.2x5.17/0.3

฿ 8,092.35

CABLE 1 Piece(s) 7 Day(s) 10560.53.2x5.17/0.3

฿ 8,232.26

CABLE 1 Piece(s) 7 Day(s) 10570.53.2x5.17/0.3

฿ 8,372.17

CABLE 1 Piece(s) 7 Day(s) 10580.53.2x5.17/0.3

฿ 8,512.08

CABLE 1 Piece(s) 7 Day(s) 10590.53.2x5.17/0.3

฿ 8,651.98

CABLE 1 Piece(s) 7 Day(s) 10600.53.2x5.17/0.3

฿ 8,791.88

CABLE 1 Piece(s) 7 Day(s) 10610.53.2x5.17/0.3

฿ 8,931.80

CABLE 1 Piece(s) 7 Day(s) 10620.53.2x5.17/0.3

฿ 9,071.70

CABLE 1 Piece(s) 7 Day(s) 10630.53.2x5.17/0.3

฿ 9,211.61

CABLE 1 Piece(s) 7 Day(s) 10640.53.2x5.17/0.3

฿ 9,351.51

CABLE 1 Piece(s) 7 Day(s) 10650.53.2x5.17/0.3

฿ 9,491.43

CABLE 1 Piece(s) 7 Day(s) 10660.53.2x5.17/0.3

฿ 9,631.33

CABLE 1 Piece(s) 7 Day(s) 10670.53.2x5.17/0.3

฿ 9,771.24

CABLE 1 Piece(s) 7 Day(s) 10680.53.2x5.17/0.3

฿ 9,911.14

CABLE 1 Piece(s) 7 Day(s) 10690.53.2x5.17/0.3

฿ 10,051.06

CABLE 1 Piece(s) 7 Day(s) 10700.53.2x5.17/0.3

฿ 10,190.96

CABLE 1 Piece(s) 7 Day(s) 10710.53.2x5.17/0.3

฿ 10,330.87

CABLE 1 Piece(s) 7 Day(s) 10720.53.2x5.17/0.3

฿ 10,470.77

CABLE 1 Piece(s) 7 Day(s) 10730.53.2x5.17/0.3

฿ 10,610.69

CABLE 1 Piece(s) 7 Day(s) 10740.53.2x5.17/0.3

฿ 10,750.59

CABLE 1 Piece(s) 7 Day(s) 10750.53.2x5.17/0.3

฿ 10,890.50

CABLE 1 Piece(s) 7 Day(s) 10760.53.2x5.17/0.3

฿ 11,030.40

CABLE 1 Piece(s) 7 Day(s) 10770.53.2x5.17/0.3

฿ 11,170.32

CABLE 1 Piece(s) 7 Day(s) 10780.53.2x5.17/0.3

฿ 11,310.22

CABLE 1 Piece(s) 7 Day(s) 10790.53.2x5.17/0.3

฿ 11,450.13

CABLE 1 Piece(s) 7 Day(s) 10800.53.2x5.17/0.3

฿ 11,590.03

CABLE 1 Piece(s) 7 Day(s) 10810.53.2x5.17/0.3

฿ 11,729.95

CABLE 1 Piece(s) 7 Day(s) 10820.53.2x5.17/0.3

฿ 11,869.85

CABLE 1 Piece(s) 7 Day(s) 10830.53.2x5.17/0.3

฿ 12,009.75

CABLE 1 Piece(s) 7 Day(s) 10840.53.2x5.17/0.3

฿ 12,149.66

CABLE 1 Piece(s) 7 Day(s) 10850.53.2x5.17/0.3

฿ 12,289.57

CABLE 1 Piece(s) 7 Day(s) 10860.53.2x5.17/0.3

฿ 12,429.48

CABLE 1 Piece(s) 7 Day(s) 10870.53.2x5.17/0.3

฿ 12,569.38

CABLE 1 Piece(s) 7 Day(s) 10880.53.2x5.17/0.3

฿ 12,709.29

CABLE 1 Piece(s) 7 Day(s) 10890.53.2x5.17/0.3

฿ 12,849.20

CABLE 1 Piece(s) 7 Day(s) 10900.53.2x5.17/0.3

฿ 12,989.11

CABLE 1 Piece(s) 7 Day(s) 10910.53.2x5.17/0.3

฿ 13,129.01

CABLE 1 Piece(s) 7 Day(s) 10920.53.2x5.17/0.3

฿ 13,268.92

CABLE 1 Piece(s) 7 Day(s) 10930.53.2x5.17/0.3

฿ 13,408.83

CABLE 1 Piece(s) 7 Day(s) 10940.53.2x5.17/0.3

฿ 13,548.74

CABLE 1 Piece(s) 7 Day(s) 10950.53.2x5.17/0.3

฿ 13,688.64

CABLE 1 Piece(s) 7 Day(s) 10960.53.2x5.17/0.3

฿ 13,828.55

CABLE 1 Piece(s) 7 Day(s) 10970.53.2x5.17/0.3

฿ 13,968.46

CABLE 1 Piece(s) 7 Day(s) 10980.53.2x5.17/0.3

฿ 14,108.37

CABLE 1 Piece(s) 7 Day(s) 10990.53.2x5.17/0.3

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield NA
Properties Heat-Resistance Sheath (outer coating) color Blue Grounding Wire NA
Sheath (outer coating) material Special heat resistant vinyl Insulation body materials Special heat resistant vinyl Shape Flat Type
Classification and accuracy for compensating lead wires General-use precision grade Compensated conductor operating temperature range -20 – 90