(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features]
A compensating cable for type K thermocouples - Precision grade, compatible with new JIS types, and glass coated for both insulation and sheathing. An unshielded flat compensating cable. Standard model with heat resistance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 3,700.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 10 | ||
฿ 4,045.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 11 | ||
฿ 4,389.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 12 | ||
฿ 4,733.97 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 13 | ||
฿ 5,078.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 14 | ||
฿ 5,422.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 15 | ||
฿ 5,767.00 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 16 | ||
฿ 6,111.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 17 | ||
฿ 6,455.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 18 | ||
฿ 6,800.02 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 19 | ||
฿ 7,144.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 20 | ||
฿ 7,488.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 21 | ||
฿ 7,833.04 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 22 | ||
฿ 8,177.38 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 23 | ||
฿ 8,521.73 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 24 | ||
฿ 8,866.06 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 25 | ||
฿ 9,210.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 26 | ||
฿ 9,554.75 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 27 | ||
฿ 9,899.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 28 | ||
฿ 10,243.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 29 | ||
฿ 10,587.76 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 30 | ||
฿ 10,932.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 31 | ||
฿ 11,276.45 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 32 | ||
฿ 11,620.79 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 33 | ||
฿ 11,965.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 34 | ||
฿ 12,309.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 35 | ||
฿ 12,653.81 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 36 | ||
฿ 12,998.16 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 37 | ||
฿ 13,342.49 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 38 | ||
฿ 13,686.83 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 39 | ||
฿ 14,031.18 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 40 | ||
฿ 11,779.39 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 41 | ||
฿ 12,060.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 42 | ||
฿ 12,341.43 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 43 | ||
฿ 12,622.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 44 | ||
฿ 12,903.47 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 45 | ||
฿ 13,184.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 46 | ||
฿ 13,465.51 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 47 | ||
฿ 13,746.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 48 | ||
฿ 14,027.56 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 49 | ||
฿ 14,308.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 50 | ||
฿ 14,589.60 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 51 | ||
฿ 14,870.61 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 52 | ||
฿ 15,151.64 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 53 | ||
฿ 15,432.66 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 54 | ||
฿ 15,713.68 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 55 | ||
฿ 15,994.70 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 56 | ||
฿ 16,275.72 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 57 | ||
฿ 16,556.74 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 58 | ||
฿ 16,837.77 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 59 | ||
฿ 17,118.78 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 60 | ||
฿ 17,399.81 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 61 | ||
฿ 17,680.82 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 62 | ||
฿ 17,961.84 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 63 | ||
฿ 18,242.86 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 64 | ||
฿ 18,523.88 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 65 | ||
฿ 18,804.91 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 66 | ||
฿ 19,085.92 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 67 | ||
฿ 19,366.95 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 68 | ||
฿ 19,647.96 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 69 | ||
฿ 19,928.99 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 70 | ||
฿ 20,210.01 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 71 | ||
฿ 20,491.03 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 72 | ||
฿ 20,772.05 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 73 | ||
฿ 21,053.07 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 74 | ||
฿ 21,334.09 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 75 | ||
฿ 21,615.11 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 76 | ||
฿ 21,896.13 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 77 | ||
฿ 22,177.15 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 78 | ||
฿ 22,458.17 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 79 | ||
฿ 22,739.19 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 80 | ||
฿ 23,020.22 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 81 | ||
฿ 23,301.23 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 82 | ||
฿ 23,582.26 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 83 | ||
฿ 23,863.27 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 84 | ||
฿ 24,144.30 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 85 | ||
฿ 24,425.32 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 86 | ||
฿ 24,706.34 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 87 | ||
฿ 24,987.36 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 88 | ||
฿ 25,268.37 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 89 | ||
฿ 25,549.40 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 90 | ||
฿ 25,830.41 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 91 | ||
฿ 26,111.44 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 92 | ||
฿ 26,392.46 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 93 | ||
฿ 26,673.48 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 94 | ||
฿ 26,954.50 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 95 | ||
฿ 27,235.53 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 96 | ||
฿ 27,516.54 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 97 | ||
฿ 27,797.57 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 98 | ||
฿ 28,078.58 | CABLE | 1 Piece(s) | 7 Day(s) | 10 | 99 |
Loading...
Conductor Cross Section(mm2) | 1.25 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 3.0x5.1 | Shield | NA | Properties | Heat-Resistance |
Sheath (outer coating) color | Green | Grounding Wire | NA | Sheath (outer coating) material | Glass braid |
Insulation body materials | Glass braid | Shape | Flat Type | Classification and accuracy for compensating lead wires | Heat resistant precision grade |
Compensated conductor operating temperature range | 0–150 | Conductor configuration (strands/mm) | 7/0.45 |
How can we improve?
How can we improve?