1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compensating Lead Wire - Bend Resistant - KX-1 Toughler (KX-1-H-FEPFRWR) Series (Part Number)

Compensating Lead Wire - Bend Resistant - KX-1 Toughler (KX-1-H-FEPFRWR) Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,148.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Compensating conductor for K thermocouple, precision grade, new JIS type. Recommended for mobile wiring due to excellent flexibility. Can be used in a wide range of fields as it has excellent resistance to heat, cold, flame, and chemicals.

 
Part Number
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-10
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-11
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-12
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-13
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-14
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-15
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-16
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-17
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-18
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-19
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-20
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-21
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-22
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-23
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-24
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-25
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-26
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-27
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-28
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-29
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-30
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-31
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-32
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-33
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-34
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-35
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-36
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-37
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-38
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-39
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-40
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-41
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-42
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-43
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-44
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-45
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-46
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-47
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-48
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-49
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-50
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-51
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-52
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-53
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-54
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-55
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-56
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-57
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-58
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-59
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-60
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-61
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-62
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-63
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-64
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-65
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-66
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-67
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-68
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-69
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-70
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-71
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-72
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-73
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-74
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-75
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-76
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-77
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-78
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-79
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-80
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-81
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-82
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-83
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-84
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-85
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-86
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-87
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-88
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-89
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-90
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-91
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-92
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-93
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-94
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-95
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-96
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-97
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-98
KX-1-タフラ(KX-1-H-FEPFRWR)-1PX30/0.1-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)

฿ 5,148.27

CABLE 1 Piece(s) 7 Day(s) 1010

฿ 5,637.34

CABLE 1 Piece(s) 7 Day(s) 1011

฿ 6,126.42

CABLE 1 Piece(s) 7 Day(s) 1012

฿ 6,615.49

CABLE 1 Piece(s) 7 Day(s) 1013

฿ 7,104.56

CABLE 1 Piece(s) 7 Day(s) 1014

฿ 7,593.64

CABLE 1 Piece(s) 7 Day(s) 1015

฿ 8,082.70

CABLE 1 Piece(s) 7 Day(s) 1016

฿ 8,571.77

CABLE 1 Piece(s) 7 Day(s) 1017

฿ 9,060.85

CABLE 1 Piece(s) 7 Day(s) 1018

฿ 9,549.92

CABLE 1 Piece(s) 7 Day(s) 1019

฿ 10,038.99

CABLE 1 Piece(s) 7 Day(s) 1020

฿ 10,528.07

CABLE 1 Piece(s) 7 Day(s) 1021

฿ 11,017.14

CABLE 1 Piece(s) 7 Day(s) 1022

฿ 11,506.21

CABLE 1 Piece(s) 7 Day(s) 1023

฿ 11,995.29

CABLE 1 Piece(s) 7 Day(s) 1024

฿ 12,484.35

CABLE 1 Piece(s) 7 Day(s) 1025

฿ 12,973.42

CABLE 1 Piece(s) 7 Day(s) 1026

฿ 13,462.50

CABLE 1 Piece(s) 7 Day(s) 1027

฿ 13,951.57

CABLE 1 Piece(s) 7 Day(s) 1028

฿ 14,440.64

CABLE 1 Piece(s) 7 Day(s) 1029

฿ 14,929.72

CABLE 1 Piece(s) 7 Day(s) 1030

฿ 15,418.79

CABLE 1 Piece(s) 7 Day(s) 1031

฿ 15,907.87

CABLE 1 Piece(s) 7 Day(s) 1032

฿ 16,396.93

CABLE 1 Piece(s) 7 Day(s) 1033

฿ 16,886.00

CABLE 1 Piece(s) 7 Day(s) 1034

฿ 17,375.08

CABLE 1 Piece(s) 7 Day(s) 1035

฿ 17,864.15

CABLE 1 Piece(s) 7 Day(s) 1036

฿ 18,353.22

CABLE 1 Piece(s) 7 Day(s) 1037

฿ 18,842.30

CABLE 1 Piece(s) 7 Day(s) 1038

฿ 19,331.37

CABLE 1 Piece(s) 7 Day(s) 1039

฿ 19,820.44

CABLE 1 Piece(s) 7 Day(s) 1040

฿ 16,650.22

CABLE 1 Piece(s) 7 Day(s) 1041

฿ 17,050.04

CABLE 1 Piece(s) 7 Day(s) 1042

฿ 17,449.85

CABLE 1 Piece(s) 7 Day(s) 1043

฿ 17,849.68

CABLE 1 Piece(s) 7 Day(s) 1044

฿ 18,249.50

CABLE 1 Piece(s) 7 Day(s) 1045

฿ 18,649.32

CABLE 1 Piece(s) 7 Day(s) 1046

฿ 19,049.14

CABLE 1 Piece(s) 7 Day(s) 1047

฿ 19,448.97

CABLE 1 Piece(s) 7 Day(s) 1048

฿ 19,848.78

CABLE 1 Piece(s) 7 Day(s) 1049

฿ 20,248.60

CABLE 1 Piece(s) 7 Day(s) 1050

฿ 20,648.42

CABLE 1 Piece(s) 7 Day(s) 1051

฿ 21,048.25

CABLE 1 Piece(s) 7 Day(s) 1052

฿ 21,448.07

CABLE 1 Piece(s) 7 Day(s) 1053

฿ 21,847.89

CABLE 1 Piece(s) 7 Day(s) 1054

฿ 22,247.71

CABLE 1 Piece(s) 7 Day(s) 1055

฿ 22,647.53

CABLE 1 Piece(s) 7 Day(s) 1056

฿ 23,047.35

CABLE 1 Piece(s) 7 Day(s) 1057

฿ 23,447.17

CABLE 1 Piece(s) 7 Day(s) 1058

฿ 23,847.00

CABLE 1 Piece(s) 7 Day(s) 1059

฿ 24,246.82

CABLE 1 Piece(s) 7 Day(s) 1060

฿ 24,646.63

CABLE 1 Piece(s) 7 Day(s) 1061

฿ 25,046.45

CABLE 1 Piece(s) 7 Day(s) 1062

฿ 25,446.28

CABLE 1 Piece(s) 7 Day(s) 1063

฿ 25,846.10

CABLE 1 Piece(s) 7 Day(s) 1064

฿ 26,245.92

CABLE 1 Piece(s) 7 Day(s) 1065

฿ 26,645.75

CABLE 1 Piece(s) 7 Day(s) 1066

฿ 27,045.56

CABLE 1 Piece(s) 7 Day(s) 1067

฿ 27,445.38

CABLE 1 Piece(s) 7 Day(s) 1068

฿ 27,845.20

CABLE 1 Piece(s) 7 Day(s) 1069

฿ 28,245.03

CABLE 1 Piece(s) 7 Day(s) 1070

฿ 28,644.85

CABLE 1 Piece(s) 7 Day(s) 1071

฿ 29,044.67

CABLE 1 Piece(s) 7 Day(s) 1072

฿ 29,444.48

CABLE 1 Piece(s) 7 Day(s) 1073

฿ 29,844.31

CABLE 1 Piece(s) 7 Day(s) 1074

฿ 30,244.13

CABLE 1 Piece(s) 7 Day(s) 1075

฿ 30,643.95

CABLE 1 Piece(s) 7 Day(s) 1076

฿ 31,043.78

CABLE 1 Piece(s) 7 Day(s) 1077

฿ 31,443.60

CABLE 1 Piece(s) 7 Day(s) 1078

฿ 31,843.41

CABLE 1 Piece(s) 7 Day(s) 1079

฿ 32,243.23

CABLE 1 Piece(s) 7 Day(s) 1080

฿ 32,643.06

CABLE 1 Piece(s) 7 Day(s) 1081

฿ 33,042.88

CABLE 1 Piece(s) 7 Day(s) 1082

฿ 33,442.70

CABLE 1 Piece(s) 7 Day(s) 1083

฿ 33,842.53

CABLE 1 Piece(s) 7 Day(s) 1084

฿ 34,242.34

CABLE 1 Piece(s) 7 Day(s) 1085

฿ 34,642.16

CABLE 1 Piece(s) 7 Day(s) 1086

฿ 35,041.98

CABLE 1 Piece(s) 7 Day(s) 1087

฿ 35,441.81

CABLE 1 Piece(s) 7 Day(s) 1088

฿ 35,841.63

CABLE 1 Piece(s) 7 Day(s) 1089

฿ 36,241.45

CABLE 1 Piece(s) 7 Day(s) 1090

฿ 36,641.26

CABLE 1 Piece(s) 7 Day(s) 1091

฿ 37,041.09

CABLE 1 Piece(s) 7 Day(s) 1092

฿ 37,440.91

CABLE 1 Piece(s) 7 Day(s) 1093

฿ 37,840.73

CABLE 1 Piece(s) 7 Day(s) 1094

฿ 38,240.56

CABLE 1 Piece(s) 7 Day(s) 1095

฿ 38,640.38

CABLE 1 Piece(s) 7 Day(s) 1096

฿ 39,040.19

CABLE 1 Piece(s) 7 Day(s) 1097

฿ 39,440.01

CABLE 1 Piece(s) 7 Day(s) 1098

฿ 39,839.84

CABLE 1 Piece(s) 7 Day(s) 1099

Loading...

Basic Information

Conductor Cross Section(mm2) 0.2 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 4.1 Shield NA Properties Heat-Resistance / Cold Resistance / Chemical Resistance
Sheath (outer coating) color Green Grounding Wire NA Sheath (outer coating) material Flexible fluororesin
Insulation body materials Fluororesin (FEP) Shape Round Classification and accuracy for compensating lead wires Heat resistant precision grade
Compensated conductor operating temperature range 0–150 Conductor configuration (strands/mm) 30/0.1