1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Sheathed Thermocouple, Thermocouple K Type, K-HVVF Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,125.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An un-shielded, flat, and sheathed thermocouple wire with heat-resistant vinyl insulation and jacket.
· A standard model that is moisture and waterproof, and heat resistant up to 80°C during continuous operation.

 
Part Number
K-HVVF-1PX1/0.32-10
K-HVVF-1PX1/0.32-11
K-HVVF-1PX1/0.32-12
K-HVVF-1PX1/0.32-13
K-HVVF-1PX1/0.32-14
K-HVVF-1PX1/0.32-15
K-HVVF-1PX1/0.32-16
K-HVVF-1PX1/0.32-17
K-HVVF-1PX1/0.32-18
K-HVVF-1PX1/0.32-19
K-HVVF-1PX1/0.32-20
K-HVVF-1PX1/0.32-21
K-HVVF-1PX1/0.32-22
K-HVVF-1PX1/0.32-23
K-HVVF-1PX1/0.32-24
K-HVVF-1PX1/0.32-25
K-HVVF-1PX1/0.32-26
K-HVVF-1PX1/0.32-27
K-HVVF-1PX1/0.32-28
K-HVVF-1PX1/0.32-29
K-HVVF-1PX1/0.32-30
K-HVVF-1PX1/0.32-31
K-HVVF-1PX1/0.32-32
K-HVVF-1PX1/0.32-33
K-HVVF-1PX1/0.32-34
K-HVVF-1PX1/0.32-35
K-HVVF-1PX1/0.32-36
K-HVVF-1PX1/0.32-37
K-HVVF-1PX1/0.32-38
K-HVVF-1PX1/0.32-39
K-HVVF-1PX1/0.32-40
K-HVVF-1PX1/0.32-41
K-HVVF-1PX1/0.32-42
K-HVVF-1PX1/0.32-43
K-HVVF-1PX1/0.32-44
K-HVVF-1PX1/0.32-45
K-HVVF-1PX1/0.32-46
K-HVVF-1PX1/0.32-47
K-HVVF-1PX1/0.32-48
K-HVVF-1PX1/0.32-49
K-HVVF-1PX1/0.32-50
K-HVVF-1PX1/0.32-51
K-HVVF-1PX1/0.32-52
K-HVVF-1PX1/0.32-53
K-HVVF-1PX1/0.32-54
K-HVVF-1PX1/0.32-55
K-HVVF-1PX1/0.32-56
K-HVVF-1PX1/0.32-57
K-HVVF-1PX1/0.32-58
K-HVVF-1PX1/0.32-59
K-HVVF-1PX1/0.32-60
K-HVVF-1PX1/0.32-61
K-HVVF-1PX1/0.32-62
K-HVVF-1PX1/0.32-63
K-HVVF-1PX1/0.32-64
K-HVVF-1PX1/0.32-65
K-HVVF-1PX1/0.32-66
K-HVVF-1PX1/0.32-67
K-HVVF-1PX1/0.32-68
K-HVVF-1PX1/0.32-69
K-HVVF-1PX1/0.32-70
K-HVVF-1PX1/0.32-71
K-HVVF-1PX1/0.32-72
K-HVVF-1PX1/0.32-73
K-HVVF-1PX1/0.32-74
K-HVVF-1PX1/0.32-75
K-HVVF-1PX1/0.32-76
K-HVVF-1PX1/0.32-77
K-HVVF-1PX1/0.32-78
K-HVVF-1PX1/0.32-79
K-HVVF-1PX1/0.32-80
K-HVVF-1PX1/0.32-81
K-HVVF-1PX1/0.32-82
K-HVVF-1PX1/0.32-83
K-HVVF-1PX1/0.32-84
K-HVVF-1PX1/0.32-85
K-HVVF-1PX1/0.32-86
K-HVVF-1PX1/0.32-87
K-HVVF-1PX1/0.32-88
K-HVVF-1PX1/0.32-89
K-HVVF-1PX1/0.32-90
K-HVVF-1PX1/0.32-91
K-HVVF-1PX1/0.32-92
K-HVVF-1PX1/0.32-93
K-HVVF-1PX1/0.32-94
K-HVVF-1PX1/0.32-95
K-HVVF-1PX1/0.32-96
K-HVVF-1PX1/0.32-97
K-HVVF-1PX1/0.32-98
K-HVVF-1PX1/0.32-99
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

฿ 1,125.94

CABLE 1 Piece(s) 7 Day(s) 10100.081.9x2.91/0.32

฿ 1,212.78

CABLE 1 Piece(s) 7 Day(s) 10110.081.9x2.91/0.32

฿ 1,299.61

CABLE 1 Piece(s) 7 Day(s) 10120.081.9x2.91/0.32

฿ 1,386.45

CABLE 1 Piece(s) 7 Day(s) 10130.081.9x2.91/0.32

฿ 1,473.30

CABLE 1 Piece(s) 7 Day(s) 10140.081.9x2.91/0.32

฿ 1,560.13

CABLE 1 Piece(s) 7 Day(s) 10150.081.9x2.91/0.32

฿ 1,646.97

CABLE 1 Piece(s) 7 Day(s) 10160.081.9x2.91/0.32

฿ 1,733.81

CABLE 1 Piece(s) 7 Day(s) 10170.081.9x2.91/0.32

฿ 1,820.65

CABLE 1 Piece(s) 7 Day(s) 10180.081.9x2.91/0.32

฿ 1,907.49

CABLE 1 Piece(s) 7 Day(s) 10190.081.9x2.91/0.32

฿ 1,994.33

CABLE 1 Piece(s) 7 Day(s) 10200.081.9x2.91/0.32

฿ 2,081.16

CABLE 1 Piece(s) 7 Day(s) 10210.081.9x2.91/0.32

฿ 2,168.00

CABLE 1 Piece(s) 7 Day(s) 10220.081.9x2.91/0.32

฿ 2,254.85

CABLE 1 Piece(s) 7 Day(s) 10230.081.9x2.91/0.32

฿ 2,341.68

CABLE 1 Piece(s) 7 Day(s) 10240.081.9x2.91/0.32

฿ 2,428.52

CABLE 1 Piece(s) 7 Day(s) 10250.081.9x2.91/0.32

฿ 2,515.36

CABLE 1 Piece(s) 7 Day(s) 10260.081.9x2.91/0.32

฿ 2,602.21

CABLE 1 Piece(s) 7 Day(s) 10270.081.9x2.91/0.32

฿ 2,689.04

CABLE 1 Piece(s) 7 Day(s) 10280.081.9x2.91/0.32

฿ 2,775.88

CABLE 1 Piece(s) 7 Day(s) 10290.081.9x2.91/0.32

฿ 2,862.72

CABLE 1 Piece(s) 7 Day(s) 10300.081.9x2.91/0.32

฿ 2,949.55

CABLE 1 Piece(s) 7 Day(s) 10310.081.9x2.91/0.32

฿ 3,036.40

CABLE 1 Piece(s) 7 Day(s) 10320.081.9x2.91/0.32

฿ 3,123.24

CABLE 1 Piece(s) 7 Day(s) 10330.081.9x2.91/0.32

฿ 3,210.07

CABLE 1 Piece(s) 7 Day(s) 10340.081.9x2.91/0.32

฿ 3,296.91

CABLE 1 Piece(s) 7 Day(s) 10350.081.9x2.91/0.32

฿ 3,383.76

CABLE 1 Piece(s) 7 Day(s) 10360.081.9x2.91/0.32

฿ 3,470.59

CABLE 1 Piece(s) 7 Day(s) 10370.081.9x2.91/0.32

฿ 3,557.43

CABLE 1 Piece(s) 7 Day(s) 10380.081.9x2.91/0.32

฿ 3,644.27

CABLE 1 Piece(s) 7 Day(s) 10390.081.9x2.91/0.32

฿ 3,731.11

CABLE 1 Piece(s) 7 Day(s) 10400.081.9x2.91/0.32

฿ 3,150.37

CABLE 1 Piece(s) 7 Day(s) 10410.081.9x2.91/0.32

฿ 3,220.93

CABLE 1 Piece(s) 7 Day(s) 10420.081.9x2.91/0.32

฿ 3,291.49

CABLE 1 Piece(s) 7 Day(s) 10430.081.9x2.91/0.32

฿ 3,362.04

CABLE 1 Piece(s) 7 Day(s) 10440.081.9x2.91/0.32

฿ 3,432.60

CABLE 1 Piece(s) 7 Day(s) 10450.081.9x2.91/0.32

฿ 3,503.15

CABLE 1 Piece(s) 7 Day(s) 10460.081.9x2.91/0.32

฿ 3,573.71

CABLE 1 Piece(s) 7 Day(s) 10470.081.9x2.91/0.32

฿ 3,644.27

CABLE 1 Piece(s) 7 Day(s) 10480.081.9x2.91/0.32

฿ 3,714.83

CABLE 1 Piece(s) 7 Day(s) 10490.081.9x2.91/0.32

฿ 3,785.38

CABLE 1 Piece(s) 7 Day(s) 10500.081.9x2.91/0.32

฿ 3,855.94

CABLE 1 Piece(s) 7 Day(s) 10510.081.9x2.91/0.32

฿ 3,926.50

CABLE 1 Piece(s) 7 Day(s) 10520.081.9x2.91/0.32

฿ 3,997.05

CABLE 1 Piece(s) 7 Day(s) 10530.081.9x2.91/0.32

฿ 4,067.61

CABLE 1 Piece(s) 7 Day(s) 10540.081.9x2.91/0.32

฿ 4,138.16

CABLE 1 Piece(s) 7 Day(s) 10550.081.9x2.91/0.32

฿ 4,208.72

CABLE 1 Piece(s) 7 Day(s) 10560.081.9x2.91/0.32

฿ 4,279.28

CABLE 1 Piece(s) 7 Day(s) 10570.081.9x2.91/0.32

฿ 4,349.84

CABLE 1 Piece(s) 7 Day(s) 10580.081.9x2.91/0.32

฿ 4,420.39

CABLE 1 Piece(s) 7 Day(s) 10590.081.9x2.91/0.32

฿ 4,490.95

CABLE 1 Piece(s) 7 Day(s) 10600.081.9x2.91/0.32

฿ 4,561.51

CABLE 1 Piece(s) 7 Day(s) 10610.081.9x2.91/0.32

฿ 4,632.06

CABLE 1 Piece(s) 7 Day(s) 10620.081.9x2.91/0.32

฿ 4,702.62

CABLE 1 Piece(s) 7 Day(s) 10630.081.9x2.91/0.32

฿ 4,773.17

CABLE 1 Piece(s) 7 Day(s) 10640.081.9x2.91/0.32

฿ 4,843.73

CABLE 1 Piece(s) 7 Day(s) 10650.081.9x2.91/0.32

฿ 4,914.28

CABLE 1 Piece(s) 7 Day(s) 10660.081.9x2.91/0.32

฿ 4,984.85

CABLE 1 Piece(s) 7 Day(s) 10670.081.9x2.91/0.32

฿ 5,055.41

CABLE 1 Piece(s) 7 Day(s) 10680.081.9x2.91/0.32

฿ 5,125.96

CABLE 1 Piece(s) 7 Day(s) 10690.081.9x2.91/0.32

฿ 5,196.52

CABLE 1 Piece(s) 7 Day(s) 10700.081.9x2.91/0.32

฿ 5,267.07

CABLE 1 Piece(s) 7 Day(s) 10710.081.9x2.91/0.32

฿ 5,337.63

CABLE 1 Piece(s) 7 Day(s) 10720.081.9x2.91/0.32

฿ 5,408.18

CABLE 1 Piece(s) 7 Day(s) 10730.081.9x2.91/0.32

฿ 5,478.74

CABLE 1 Piece(s) 7 Day(s) 10740.081.9x2.91/0.32

฿ 5,549.29

CABLE 1 Piece(s) 7 Day(s) 10750.081.9x2.91/0.32

฿ 5,619.86

CABLE 1 Piece(s) 7 Day(s) 10760.081.9x2.91/0.32

฿ 5,690.42

CABLE 1 Piece(s) 7 Day(s) 10770.081.9x2.91/0.32

฿ 5,760.97

CABLE 1 Piece(s) 7 Day(s) 10780.081.9x2.91/0.32

฿ 5,831.53

CABLE 1 Piece(s) 7 Day(s) 10790.081.9x2.91/0.32

฿ 5,902.08

CABLE 1 Piece(s) 7 Day(s) 10800.081.9x2.91/0.32

฿ 5,972.64

CABLE 1 Piece(s) 7 Day(s) 10810.081.9x2.91/0.32

฿ 6,043.19

CABLE 1 Piece(s) 7 Day(s) 10820.081.9x2.91/0.32

฿ 6,113.75

CABLE 1 Piece(s) 7 Day(s) 10830.081.9x2.91/0.32

฿ 6,184.30

CABLE 1 Piece(s) 7 Day(s) 10840.081.9x2.91/0.32

฿ 6,254.87

CABLE 1 Piece(s) 7 Day(s) 10850.081.9x2.91/0.32

฿ 6,325.43

CABLE 1 Piece(s) 7 Day(s) 10860.081.9x2.91/0.32

฿ 6,395.98

CABLE 1 Piece(s) 7 Day(s) 10870.081.9x2.91/0.32

฿ 6,466.54

CABLE 1 Piece(s) 7 Day(s) 10880.081.9x2.91/0.32

฿ 6,537.09

CABLE 1 Piece(s) 7 Day(s) 10890.081.9x2.91/0.32

฿ 6,607.65

CABLE 1 Piece(s) 7 Day(s) 10900.081.9x2.91/0.32

฿ 6,678.20

CABLE 1 Piece(s) 7 Day(s) 10910.081.9x2.91/0.32

฿ 6,748.76

CABLE 1 Piece(s) 7 Day(s) 10920.081.9x2.91/0.32

฿ 6,819.31

CABLE 1 Piece(s) 7 Day(s) 10930.081.9x2.91/0.32

฿ 6,889.87

CABLE 1 Piece(s) 7 Day(s) 10940.081.9x2.91/0.32

฿ 6,960.44

CABLE 1 Piece(s) 7 Day(s) 10950.081.9x2.91/0.32

฿ 7,030.99

CABLE 1 Piece(s) 7 Day(s) 10960.081.9x2.91/0.32

฿ 7,101.55

CABLE 1 Piece(s) 7 Day(s) 10970.081.9x2.91/0.32

฿ 7,172.10

CABLE 1 Piece(s) 7 Day(s) 10980.081.9x2.91/0.32

฿ 7,242.66

CABLE 1 Piece(s) 7 Day(s) 10990.081.9x2.91/0.32

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield NA
Properties Heat-Resistance Sheath (outer coating) color Blue Grounding Wire NA
Sheath (outer coating) material Heat resistant vinyl Insulation body materials Heat resistant vinyl Shape Flat Type