1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAT5e Tab Break Prevention LAN Cable (Part Number)

CAT5e Tab Break Prevention LAN Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 286.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A double structure adopting a new material connector which is highly durable against claw breakage protector and bending, a LAN cable that never breaks in normal use environment.

Part Number
LD-CTT/BU1/RS
LD-CTT/BU2/RS
LD-CTT/BU3/RS
LD-CTT/BU5/RS
LD-CTT/BU7/RS
LD-CTT/BU10/RS
LD-CTT/BU15/RS
LD-CTT/BU20/RS
LD-CTT/BU30/RS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTrusco Code Length
(m)

฿ 286.00

LAN CABLES 1 Piece(s) 10 Day(s) 10495-00381

฿ 328.00

LAN CABLE 1 Piece(s) 1 Day(s) 10495-00542

฿ 415.00

LAN CABLE 1 Piece(s) 12 Day(s) 10495-00713

฿ 538.00

LAN CABLE 1 Piece(s) 1 Day(s) 10495-00895

฿ 703.00

LAN CABLE 1 Piece(s) 12 Day(s) 10495-00977

฿ 716.00

LAN CABLE 1 Piece(s) 1 Day(s) 10495-001110

฿ 961.00

LAN CABLES 1 Piece(s) 12 Day(s) 10495-002015

฿ 1,215.00

LAN CABLES 1 Piece(s) 1 Day(s) 10495-004620

฿ 1,772.00

LAN CABLES 1 Piece(s) 12 Day(s) 10495-006230

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP Cable Conductor Stranded Wire
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 5.0 to 5.9 Color Blue
Sheath Material PVC PoE (Power Supply) Compatible Outer Diameter(mm) 5.35