1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supplies PBW Series (Part Number)

Switching Power Supplies PBW Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,565.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

It is an epoch-making series that is half the volume than the conventional series. Flagship model with general-purpose unit power supply excellent in harmonic compatibility, high efficiency, small size, multi-function, variation etc.
[Features]
· Uses watt box specifications.
· Fixed switching frequency (alternate excitation flyback method)
· The first '±' power supply of our unit type
· Corresponds to various optional parts such as mounting hardware and dedicated harness
· Low leakage current
· SEMI F47 Standard correspondence possible
[Applications]
· Ideal for operational amplifiers and VMEs.

 
Part Number
PBW15F-12
PBW15F-12-C
PBW15F-12-CN
PBW15F-12-E
PBW15F-12-G
PBW15F-12-N
PBW15F-12-N1
PBW15F-12-T
PBW15F-12-TN
PBW15F-12-V
PBW15F-12-VN
PBW15F-15
PBW15F-15-C
PBW15F-15-CN
PBW15F-15-CN1
PBW15F-15-E
PBW15F-15-EN
PBW15F-15-G
PBW15F-15-GN
PBW15F-15-N
PBW15F-15-T
PBW15F-15-TN
PBW15F-15-V
PBW15F-15-VN
PBW30F-5
PBW30F-5-C
PBW30F-5-E
PBW30F-5-G
PBW30F-5-N
PBW30F-5-N1
PBW30F-5-T
PBW30F-5-TN
PBW30F-5-V
PBW30F-12
PBW30F-12-C
PBW30F-12-CN
PBW30F-12-CN1
PBW30F-12-E
PBW30F-12-G
PBW30F-12-N
PBW30F-12-N1
PBW30F-12-T
PBW30F-12-TN
PBW30F-12-V
PBW30F-15
PBW30F-15-C
PBW30F-15-CN
PBW30F-15-CTN
PBW30F-15-E
PBW30F-15-EN
PBW30F-15-G
PBW30F-15-N
PBW30F-15-N1
PBW30F-15-T
PBW30F-15-TN
PBW30F-15-V
PBW30F-15-VN
PBW50F-5
PBW50F-5-C
PBW50F-5-CN
PBW50F-5-E
PBW50F-5-G
PBW50F-5-N
PBW50F-5-N1
PBW50F-5-R
PBW50F-5-RN
PBW50F-5-T
PBW50F-5-TN
PBW50F-5-V
PBW50F-5-VN
PBW50F-12
PBW50F-12-C
PBW50F-12-CN
PBW50F-12-E
PBW50F-12-EN
PBW50F-12-G
PBW50F-12-GN
PBW50F-12-GN1
PBW50F-12-N
PBW50F-12-N1
PBW50F-12-R
PBW50F-12-RN
PBW50F-12-T
PBW50F-12-TN
PBW50F-12-V
PBW50F-15
PBW50F-15-C
PBW50F-15-CN
PBW50F-15-CN1
PBW50F-15-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Safety standards Height
(mm)
Depth
(mm)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Output voltage variation
(V)
Terminal block type Output voltage 1
(V)
Output current 1
(A)
Other optional functions Note

฿ 3,205.83

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10Open frame15DC12V0.7-CE / UL / CUL / TUV / CSA7885AC85 to 264/DC110 to 37016.811.5 to 12.5NA9.6 to 13.2-DC-12V0.7NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,747.28

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame15DC12V0.7Coating-7885AC85 to 264/DC110 to 37016.811.5 to 12.5NA9.6 to 13.2-DC-12V0.7NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,859.15

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With Cover15DC12V0.7Coating-7885AC85 to 264/DC110 to 37016.811.5 to 12.5NA9.6 to 13.2-DC-12V0.7NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,590.06

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame15DC12V0.7--7885AC85 to 264/DC110 to 37016.811.5 to 12.5NA9.6 to 13.2-DC-12V0.7EMI class A support low leak currentCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,590.06

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame15DC12V0.7--7885AC85 to 264/DC110 to 37016.811.5 to 12.5NA9.6 to 13.2-DC-12V0.7Low leak currentCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 3,777.27

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With Cover15DC12V0.7--7885AC85 to 264/DC110 to 37016.811.5 to 12.5NA9.6 to 13.2-DC-12V0.7NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,807.75

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)15DC12V0.7--7885AC85 to 264/DC110 to 37016.811.5 to 12.5NA9.6 to 13.2-DC-12V0.7NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,626.34

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame15DC12V0.7--7885AC85 to 264/DC110 to 37016.811.5 to 12.5NA9.6 to 13.2VerticalDC-12V0.7Vertical terminal blockCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,738.21

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With Cover15DC12V0.7--7885AC85 to 264/DC110 to 37016.811.5 to 12.5NA9.6 to 13.2VerticalDC-12V0.7Vertical terminal blockCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,565.87

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame15DC12V0.7--7885AC85 to 264/DC110 to 37016.811.5 to 12.5NA9.6 to 13.2-DC-12V0.7Voltage variation external VR supportCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,677.74

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover15DC12V0.7--7885AC85 to 264/DC110 to 37016.811.5 to 12.5NA9.6 to 13.2-DC-12V0.7Voltage variation external VR supportCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 2,578.15

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10Open frame15DC15V0.5-CE / UL / CUL / TUV / CSA7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5-DC-15V0.5NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,747.28

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame15DC15V0.5Coating-7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5-DC-15V0.5NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,859.15

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With Cover15DC15V0.5Coating-7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5-DC-15V0.5NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,989.17

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)15DC15V0.5Coating-7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5-DC-15V0.5NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,590.06

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame15DC15V0.5--7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5-DC-15V0.5EMI class A support low leak currentCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,701.93

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover15DC15V0.5--7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5-DC-15V0.5EMI class A support low leak currentCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,590.06

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame15DC15V0.5--7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5-DC-15V0.5Low leak currentCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,701.93

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover15DC15V0.5--7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5-DC-15V0.5Low leak currentCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,698.92

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -[With Cover] With Cover15DC15V0.5--7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5-DC-15V0.5NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,626.34

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame15DC15V0.5--7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5VerticalDC-15V0.5Vertical terminal blockCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,738.21

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With Cover15DC15V0.5--7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5VerticalDC-15V0.5Vertical terminal blockCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,565.87

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame15DC15V0.5--7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5-DC-15V0.5Voltage variation external VR supportCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 1,677.74

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover15DC15V0.5--7885AC85 to 264/DC110 to 3701514.4 to 15.6NA13.2 to 16.5-DC-15V0.5Voltage variation external VR supportCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.0A

฿ 4,316.06

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10Open frame30DC5V1.5-CE / UL / CUL / TUV / CSA78103AC85 to 264/DC110 to 370154.99 to 5.3NA4.99 to 6-DC-5V1.5NACan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 2.0 A

฿ 2,116.15

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC5V1.5Coating-78103AC85 to 264/DC110 to 370154.99 to 5.3NA4.99 to 6-DC-5V1.5NACan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 2.0 A

฿ 1,958.93

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC5V1.5--78103AC85 to 264/DC110 to 370154.99 to 5.3NA4.99 to 6-DC-5V1.5EMI class A support low leak currentCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 2.0 A

฿ 1,958.93

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC5V1.5--78103AC85 to 264/DC110 to 370154.99 to 5.3NA4.99 to 6-DC-5V1.5Low leak currentCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 2.0 A

฿ 4,352.95

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With Cover30DC5V1.5--78103AC85 to 264/DC110 to 370154.99 to 5.3NA4.99 to 6-DC-5V1.5NACan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 2.0 A

฿ 2,176.62

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)30DC5V1.5--78103AC85 to 264/DC110 to 370154.99 to 5.3NA4.99 to 6-DC-5V1.5NACan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 2.0 A

฿ 1,995.21

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC5V1.5--78103AC85 to 264/DC110 to 370154.99 to 5.3NA4.99 to 6VerticalDC-5V1.5Vertical terminal blockCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 2.0 A

฿ 2,122.20

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover30DC5V1.5--78103AC85 to 264/DC110 to 370154.99 to 5.3NA4.99 to 6VerticalDC-5V1.5Vertical terminal blockCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 2.0 A

฿ 1,934.74

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC5V1.5--78103AC85 to 264/DC110 to 370154.99 to 5.3NA4.99 to 6-DC-5V1.5Voltage variation external VR supportCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 2.0 A

฿ 3,985.89

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC12V1.3-CE / UL / CUL / TUV / CSA78103AC85 to 264/DC110 to 37031.211.5 to 12.5NA9.6 to 13.2-DC-12V1.3NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.7A

฿ 2,116.15

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC12V1.3Coating-78103AC85 to 264/DC110 to 37031.211.5 to 12.5NA9.6 to 13.2-DC-12V1.3NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.7A

฿ 2,243.14

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With Cover30DC12V1.3Coating-78103AC85 to 264/DC110 to 37031.211.5 to 12.5NA9.6 to 13.2-DC-12V1.3NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.7A

฿ 2,358.03

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)30DC12V1.3Coating-78103AC85 to 264/DC110 to 37031.211.5 to 12.5NA9.6 to 13.2-DC-12V1.3NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.7A

฿ 1,958.93

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC12V1.3--78103AC85 to 264/DC110 to 37031.211.5 to 12.5NA9.6 to 13.2-DC-12V1.3EMI class A support low leak currentCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.7A

฿ 1,958.93

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC12V1.3--78103AC85 to 264/DC110 to 37031.211.5 to 12.5NA9.6 to 13.2-DC-12V1.3Low leak currentCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.7A

฿ 3,161.08

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover30DC12V1.3--78103AC85 to 264/DC110 to 37031.211.5 to 12.5NA9.6 to 13.2-DC-12V1.3NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.7A

฿ 2,176.62

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)30DC12V1.3--78103AC85 to 264/DC110 to 37031.211.5 to 12.5NA9.6 to 13.2-DC-12V1.3NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.7A

฿ 1,995.21

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC12V1.3--78103AC85 to 264/DC110 to 37031.211.5 to 12.5NA9.6 to 13.2VerticalDC-12V1.3Vertical terminal blockCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.7A

฿ 2,122.20

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover30DC12V1.3--78103AC85 to 264/DC110 to 37031.211.5 to 12.5NA9.6 to 13.2VerticalDC-12V1.3Vertical terminal blockCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.7A

฿ 1,934.74

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC12V1.3--78103AC85 to 264/DC110 to 37031.211.5 to 12.5NA9.6 to 13.2-DC-12V1.3Voltage variation external VR supportCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 1.7A

฿ 3,236.67

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10Open frame30DC15V1-CE / UL / CUL / TUV / CSA78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5-DC-15V1NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 2,116.15

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC15V1Coating-78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5-DC-15V1NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 2,243.14

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With Cover30DC15V1Coating-78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5-DC-15V1NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 2,303.61

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover30DC15V1Coating-78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5VerticalDC-15V1Vertical terminal blockCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,958.93

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC15V1--78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5-DC-15V1EMI class A support low leak currentCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 2,085.92

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover30DC15V1--78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5-DC-15V1EMI class A support low leak currentCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,958.93

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC15V1--78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5-DC-15V1Low leak currentCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 2,082.91

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -[With Cover] With Cover30DC15V1--78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5-DC-15V1NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 2,197.80

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -[With Cover] With cover (With DIN rail mounting fixture)30DC15V1--78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5-DC-15V1NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,995.21

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC15V1--78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5VerticalDC-15V1Vertical terminal blockCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 2,122.20

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover30DC15V1--78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5VerticalDC-15V1Vertical terminal blockCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 1,934.74

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame30DC15V1--78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5-DC-15V1Voltage variation external VR supportCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 2,061.73

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover30DC15V1--78103AC85 to 264/DC110 to 3703014.4 to 15.6NA13.2 to 16.5-DC-15V1Voltage variation external VR supportCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 1.4A

฿ 4,920.76

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10Open frame50DC5V3-CE / UL / CUL / TUV / CSA82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6-DC-5V3.0NACan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 2,908.31

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC5V3Coating-82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6-DC-5V3.0NACan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 3,038.32

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover50DC5V3Coating-82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6-DC-5V3.0NACan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 2,751.09

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6-DC-5V3.0EMI class A support low leak currentCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 2,751.09

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6-DC-5V3.0Low leak currentCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 6,375.07

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With Cover50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6-DC-5V3.0NACan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 3,119.96

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6-DC-5V3.0NACan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 2,847.84

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3Available4.99 to 6-DC-5V3.0NACan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 2,977.85

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3Available4.99 to 6-DC-5V3.0NACan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 2,787.37

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6VerticalDC-5V3.0Vertical terminal blockCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 2,917.38

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6VerticalDC-5V3.0Vertical terminal blockCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 2,726.90

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6-DC-5V3.0Voltage variation external VR supportCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 2,856.91

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6-DC-5V3.0Voltage variation external VR supportCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

฿ 4,470.87

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10Open frame50DC12V2.1-CE / UL / CUL / TUV / CSA82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2-DC-12V2.1NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 2,908.31

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC12V2.1Coating-82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2-DC-12V2.1NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 3,038.32

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover50DC12V2.1Coating-82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2-DC-12V2.1NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 2,751.09

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2-DC-12V2.1EMI class A support low leak currentCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 2,881.10

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2-DC-12V2.1EMI class A support low leak currentCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 2,751.09

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2-DC-12V2.1Low leak currentCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 2,881.10

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2-DC-12V2.1Low leak currentCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 3,144.15

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2-DC-12V2.1Low leak currentCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 4,166.10

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2-DC-12V2.1NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 3,119.96

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2-DC-12V2.1NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 2,847.84

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5Available9.6 to 13.2-DC-12V2.1NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 2,977.85

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5Available9.6 to 13.2-DC-12V2.1NACan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 2,787.37

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2VerticalDC-12V2.1Vertical terminal blockCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 2,917.38

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2VerticalDC-12V2.1Vertical terminal blockCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 2,726.90

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC12V2.1--82120AC85 to 264/DC120 to 37050.411.5 to 12.5NA9.6 to 13.2-DC-12V2.1Voltage variation external VR supportCan be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A

฿ 2,726.90

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10Open frame50DC15V1.7-CE / UL / CUL / TUV / CSA82120AC85 to 264/DC120 to 3705114.4 to 15.6NA13.2 to 16.5-DC-15V1.7NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 2.4A

฿ 2,908.31

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC15V1.7Coating-82120AC85 to 264/DC120 to 3705114.4 to 15.6NA13.2 to 16.5-DC-15V1.7NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 2.4A

฿ 3,038.32

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With Cover50DC15V1.7Coating-82120AC85 to 264/DC120 to 3705114.4 to 15.6NA13.2 to 16.5-DC-15V1.7NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 2.4A

฿ 3,301.37

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10[With Cover] With cover (With DIN rail mounting fixture)50DC15V1.7Coating-82120AC85 to 264/DC120 to 3705114.4 to 15.6NA13.2 to 16.5-DC-15V1.7NACan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 2.4A

฿ 2,751.09

SWITCHING POWER SUPPLY 1 Piece(s) 11 Day(s) 10Open frame50DC15V1.7--82120AC85 to 264/DC120 to 3705114.4 to 15.6NA13.2 to 16.5-DC-15V1.7EMI class A support low leak currentCan be used as a single output power supply of + +30V. ± Keep the total of the output power below the rated output power. Rated current 2.4A

Loading...

Basic Information

Single/multi Single Input Voltage AC/DC Input/output terminal shape Terminal Block
Width(mm) 31 Excess current protective circuit Available Excess voltage protective circuit Available