(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
105°C heat-resistant wire for connection between terminal equipment. Can support RS-232C and RS-422. Shielded cable contains drain wire inside, making it easily connected to grounding wire.
Overall Length(m) | 200 | Conductor Cross Section(mm2) | 0.5 | Number Of Cores(Core) | 2 |
---|---|---|---|---|---|
Logarithm | 1P | Finished outer diameter(mm) | 5.5 | Rated Voltage | 60V |
Shield | NA | Properties | Heat-Resistance | Sheath (outer coating) color | Gray |
Grounding Wire | NA | Sheath (outer coating) material | Vinyl | Insulation body materials | Vinyl |
Conductor configuration(Units/mm) | 7/0.32 | Conductor outer diameter(mm) | 0.96 | Insulation body thickness(mm) | 0.3 |
Shield thickness(mm) | NA | Vinyl sheath thickness(mm) | 1.0 | Conductor resistance (20°C)(Ω/km or less) | 36.0 |
Insulation resistance (20°C)(MΩ/km or higher) | 50 | Test voltage AC(V/min) | 1000 |
How can we improve?
How can we improve?