1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube Color Combination Pack【7-26 Pieces Per Package】 (Part Number)

Heat Shrink Tube Color Combination Pack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 515.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A standard heat shrink tube in a small pack cut to size of 152 mm.
[Features]
· Available in a combination of 6 colors, black and red, yellow, green, blue, white and transparent.
· UL- and CSA-certified product. (Excluding clear type)
[Applications]
· Ideal for equipment wiring insulation, protection, terminal processing and identification.

 
Part Number
HSTT06-YK1
HSTT09-YK1
HSTT12-YK1
HSTT19-YK1
HSTT25-YK1
HSTT38-YK1
HSTT50-YK1
HSTT75-YK1
HSTT100-YK1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter
(mm)

฿ 625.00

HEAT-SHRINKABLE TUBE 1 Pack(s)

26 Pieces Per Package

19 Day(s) 101.60.40.8

฿ 625.00

HEAT-SHRINKABLE TUBE 1 Pack(s)

24 Pieces Per Package

19 Day(s) 102.40.51.2

฿ 591.22

HEAT-SHRINKABLE TUBE 1 Pack(s)

20 Pieces Per Package

1 Day(s) 103.20.51.6

฿ 581.02

HEAT-SHRINKABLE TUBE 1 Pack(s)

18 Pieces Per Package

12 Day(s) 104.70.52.4

฿ 554.35

HEAT-SHRINKABLE TUBE 1 Pack(s)

14 Pieces Per Package

1 Day(s) 106.40.63.2

฿ 579.27

HEAT-SHRINKABLE TUBE 1 Pack(s)

12 Pieces Per Package

1 Day(s) 109.50.64.7

฿ 515.06

HEAT-SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1012.70.66.4

฿ 656.00

HEAT-SHRINKABLE TUBE 1 Pack(s)

8 Pieces Per Package

12 Day(s) 1019.10.89.5

฿ 656.00

HEAT-SHRINKABLE TUBE 1 Pack(s)

7 Pieces Per Package

19 Day(s) 1025.40.912.7

Loading...

  1. 1

Basic Information

Shrinkage Rate 2:1 Material Polyolefin Color Black/Red/Yellow/Green/Blue/White/Transparent
Flame Retardant Available Adhesive NA Tube Length(mm) 152
Representative Standard UL / CSA Continuous operating temperature range (Min)(°C) -55 Continuous operating temperature range (Max)(°C) 135