1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LA6 series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The manufacturer is checking the status of compliance with RoHS10 substances and the status of CE compliance in sequence. Please check the latest support status from the basic information / part number list on each product page.

Product Description

A complete range of information that cannot be seen with "preventive maintenance", "predictive monitoring", and "process standardization".

Features of LA6

  • High-efficiency diffuser lens improves visibility.
  • Expresses abnormal levels with various "emission colors."
  • The emission colors can be set freely.
  • The buzzer volume can be selected from 4 levels (large, medium, small, and mute) using the built-in switch.
  • The "emission color" and "emission pattern" can be eddited with editing software.
  • With built-in buzzer that sounds 11 tones (blinking buzzer type) up to 85 dB (at 1 m) that fit various scenes.
  • UL Recognized Component (File No.E215660).
  • Because this product supports open collectors, it can be directly driven by PLC, etc.

Product specifications

  • Display the takt time of assembly lines
  • Display work pace of manual processing line
  • Display the remaining amount of material in combination with the sensor
  • Display detailed information on equipment status
Information Indicator Stack Light LA6: Related images

Lighting type * (3 segments / 24 V DC) off-white / silver

Information Indicator Stack Light LA6: Related images

Blinking / buzzer type (3 segments / 24 V DC) off-white / silver

Information Indicator Stack Light LA6: Related images

Lighting type * (5 segments / 24 V DC specification) off-white / silver

Information Indicator Stack Light LA6: Related images

Blinking / buzzer type (5 segments / 24 V DC) off-white / silver

Information Indicator Stack Light LA6: Related images

Steel pole type (LJ)

* Flashing operation is selectable during the smart mode.

ModelVoltageNumber of segmentsMain Body ColorSpecifications
LA6-3DTNWB-RYG24 V DC3 segmentsOff-whiteDirect mounting, with terminal block and buzzer
LA6-3DTNWN-RYGOff-whiteDirect mounting, without terminal block and buzzer
LA6-3DTNUB-RYGSilverDirect mounting, with terminal block and buzzer
LA6-3DTNUN-RYGSilverDirect mounting, without terminal block and buzzer
LA6-3DLJWB-RYGOff-whiteWith L-shaped pole, flexible, and buzzer
LA6-3DLJWN-RYGOff-whiteWithout L-shaped pole, flexible, and buzzer
LA6-5DTNWB-RYGBC5 tierOff-whiteDirect mounting, with terminal block and buzzer
LA6-5DTNWN-RYGBCOff-whiteDirect mounting, without terminal block and buzzer
LA6-5DTNUB-RYGBCSilverDirect mounting, with terminal block and buzzer
LA6-5DTNUN-RYGBCSilverDirect mounting, without terminal block and buzzer
LA6-5DLJWB-RYGBCOff-whiteWith L-shaped pole, flexible, and buzzer
LA6-5DLJWN-RYGBCOff-whiteWithout L-shaped pole, flexible, and buzzer
ModelLA6-□□□□□-□
Rated Voltage24 V DC
Allowable voltage rangeRated voltage ±10%
Rated power consumptionStandardLA6-5D□□N-RYGBC5WLA6-5D□□B-RYGBC6.5W
LA6-3D□□N-RYG3.5WLA6-3D□□B-RYG4.5W
MaximumLA6-5D□□N-YYYYY7WLA6-5D□□B-YYYYY8W
LA6-3D□□N-YYY4.5WLA6-3D□□B-YYY5.5W
Environment conditionsBuzzer tone: No. 1, maximum volume
Signal line currentMaximum 70 mA
Wait currentMaximum 15 mA
Standby power
Operating Ambient Temperature-25 to +60°C
Operating ambient humidity90% RH or less, no condensation
Storage ambient temperature-25 to +60°C
Storage ambient humidity90% RH or less, no condensation
Installation locationIndoor
Protection RatingIP65 (buzzer specification: IP54) IEC 60529
Environment conditionsForward mounting
Vibration resistanceLA6-□□LJ□□Sweep endurance: Total amplitude: 0.3 mm p-p (10 to 58.1 Hz), Acceleration: 20 m/s^2 (58.1 to 150 Hz)
Fixed frequency durability: Acceleration: 20 m/s^2
LA6-□□WJ□□
LA6-□□TN□□
Sweep endurance: Total amplitude: 0.3 mm p-p (10 to 58.1 Hz), Acceleration: 20 m/s^2 (58.1 to 150 Hz)
Fixed frequency durability: Acceleration: 10 m/s^2
JIS C 60068-2-6:2010
Environment conditionsForward mounting
Insulation resistance1 MΩ or more with 500 V DC insulation resistance tester between the power supply live parts and the non-charging metal unit
Withstand Voltage1 minute with 500 V AC between the power supply live parts and the non-charging metal unit
Display Color
(luminosity Typ.)
Red (1,000 mcd) yellow (1,700 mcd) green (2,600 mcd) blue (1,000 mcd) white (1,250 mcd)
Purple (800 mcd) pink (850 mcd) lemon yellow (2,150 mcd) sky blue (2,150 mcd)
Number of blinks60 ±2 times/minute
ModelLA6-□□□□□-□
Buzzer tone
(frequency Typ.)
No.12,400 Hz long beep (continuous sound)No.22,400 Hz: rapid short beeps (0.05 sec sounding / 0.05 sec silent)
No.32,400 Hz repeated long beeps (1.5 sec sounding / 1.5 sec silent)No. 42,400 Hz: short beeps (0.5 sec sounding / 0.5 sec silent)
No. 53,600 Hz: long beep (continuous sound)No. 63,600 Hz: rapid short beeps (0.05 sec sounding / 0.05 sec silent)
No. 73,600 Hz: repeated long beeps (1.5 sec sounding / 1.5 sec silent)No. 83,600 Hz: short beeps (0.5 sec sounding / 0.5 sec silent)
No. 92,400 Hz & 3,375 Hz: pee poo pee poo (0.25 sec / 0.25 sec)No. 102,400 Hz & 3,600 Hz: pee poo pee poo (0.25 sec / 0.25 sec)
No. 114,000 Hz & 4,800 Hz: pee poo (0.5 sec / 0.5 sec) 
Sound pressure levelMaximum: 85 dB
Environment conditionsBuzzer tone No. 1, forward direction from buzzer opening / at 1 m
Volume adjustment4 segments by setting button (factory default: maximum)
Maximum -> maximum -5 dB (approximately) -> maximum -10 dB (approximately) -> OFF -> (return to maximum)
data transmission
Interface
Main BodyUSB micro-B terminal, female
USB 2.0/1.1 interface Transmission speed: USB2.0/1.1/1.0
Transfer cableMicro USB cable (not included) and data communication and charging cable
Connector Type: USB (A type), male-USB (Micro B type) male
Data creation
Application software
Dedicated application software
(downloadable from the manufacturer's website)
Weight
(±10%)
LA6-3DTN□B480 gLA6-5DTN□B590 g
LA6-3DTN□N420 gLA6-5DTN□N530 g
LA6-3DWJ□B450 gLA6-5DWJ□B560 g
LA6-3DWJ□N400 gLA6-5DWJ□N510 g
LA6-3DLJ□B980 gLA6-5DLJ□B1090 g
LA6-3DLJ□N930 gLA6-5DLJ□N1040 g
Applicable standardsUL508, CSA-C22.2 No.14EMC directive (EN 61000-6-4, EN 61000-6-2)
FCC Part15 Subpart B Class AKC (KN 61000-6-4, KN 61000-6-2)
Operation ModeSignal light mode / smart mode
NotesUL recognized component (File No. E215660)
Part Number
LA6-3DLJWB-RYG
LA6-3DLJWN-RYG
LA6-3DTNUB-RYG
LA6-3DTNUN-RYG
LA6-3DTNWB-RYG
LA6-3DTNWN-RYG
LA6-5AWJWB-RYGBC
LA6-5DLJWB-RYGBC
LA6-5DLJWN-RYGBCSALE
LA6-5DTNUB-RYGBC
LA6-5DTNUN-RYGBC
LA6-5DTNWB-RYGBC
LA6-5DTNWN-RYGBC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Number of Steps Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Representative Standard Main Body Color Specifications Protective Structure Bargain Article Note

฿ 7,386.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) DC24V3--[Pole mount] Steel ball + mounting angleAvailableLighting/blinkingCE / ULOff-WhiteData transfer interface: USB micro B femaleIP54 IEC 60529-The color of each stage can be changed after purchasing.

฿ 6,600.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) DC24V3--[Pole mount] Steel ball + mounting angleNALightingCE / ULOff-WhiteData transfer interface: USB micro B femaleIP65 IEC 60529-The color of each stage can be changed after purchasing.

฿ 8,171.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) Same day DC24V3--Direct mountingAvailableLighting/blinkingCE / ULSilverData transfer interface: USB micro B femaleIP54 IEC 60529-The color of each stage can be changed after purchasing.

฿ 7,386.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) DC24V3--Direct mountingNALightingCE / ULSilverData transfer interface: USB micro B femaleIP65 IEC 60529-The color of each stage can be changed after purchasing.

฿ 7,386.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) DC24V3--Direct mountingAvailableLighting/blinkingCE / ULOff-WhiteData transfer interface: USB micro B femaleIP54 IEC 60529-The color of each stage can be changed after purchasing.

฿ 6,600.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) DC24V3--Direct mountingNALightingCE / ULOff-WhiteData transfer interface: USB micro B femaleIP65 IEC 60529-The color of each stage can be changed after purchasing.

฿ 10,607.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) [Other] VAC 100–2405BlueWhiteDirect mountingAvailableLighting/blinkingCEOff-whiteData transfer I/F: USB micro B femaleIP54 IEC 60529N/AUsers can change the color of each segment after purchase

฿ 9,821.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) Same day DC24V5BlueWhite[Pole mount] Steel ball + mounting angleAvailableLighting/blinkingCE / ULOff-WhiteData transfer interface: USB micro B femaleIP54 IEC 60529-The color of each stage can be changed after purchasing.

฿ 9,036.00

฿ 6,529.41

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) Same day DC24V5BlueWhite[Pole mount] Steel ball + mounting angleNALightingCE / ULOff-WhiteData transfer interface: USB micro B femaleIP65 IEC 60529-The color of each stage can be changed after purchasing.

฿ 10,607.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) DC24V5BlueWhiteDirect mountingAvailableLighting/blinkingCE / ULSilverData transfer interface: USB micro B femaleIP54 IEC 60529-The color of each stage can be changed after purchasing.

฿ 9,821.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) DC24V5BlueWhiteDirect mountingNALightingCE / ULSilverData transfer interface: USB micro B femaleIP65 IEC 60529-The color of each stage can be changed after purchasing.

฿ 9,821.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) DC24V5BlueWhiteDirect mountingAvailableLighting/blinkingCE / ULOff-WhiteData transfer interface: USB micro B femaleIP54 IEC 60529-The color of each stage can be changed after purchasing.

฿ 9,036.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) DC24V5BlueWhiteDirect mountingNALightingCE / ULOff-WhiteData transfer interface: USB micro B femaleIP65 IEC 60529-The color of each stage can be changed after purchasing.

Loading...

  1. 1
 

Basic Information

Type Standard Shape Round Thickness Ø60
Color (top stage) Red Color (second stage) Yellow Color (third stage) Green
Light Source LED Sound and color 11 types