1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[Bourns] Rectangular Connector For Circuit Board

[Bourns] Rectangular Connector For Circuit Board
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 81.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rectangular connectors, various mount types (through-hole mount type and surface mount type etc.), male pin, female socket, etc.

 
Part Number
70AAJ-3-F0
70AAJ-4-F0G LOT750
70AAJ-4-M0
70ADH-2-ML0
70ADJ-3-ML1G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeries Pitch(Inch) Installation Type Connector Type

฿ 255.62

CONNECTORS OPTION 1 Piece(s) 5 Day(s) 70AA0.100インチ(2.54mm)Surface Mount圧縮接点、雌

฿ 81.72

CONNECTORS 750 Piece(s) 5 Day(s) 70AA0.100インチ(2.54mm)Surface Mount圧縮接点、雌

฿ 366.67

CONNECTORS OPTION 1 Piece(s) Quote 70AA0.100インチ(2.54mm)Surface Mount圧縮接点、雄

฿ 248.39

CONNECTORS OPTION 1 Piece(s) 5 Day(s) 70AD0.157インチ(4.00mm)Through Hole圧縮接点、雄

฿ 275.64

CONNECTORS OPTION 1 Piece(s) 5 Day(s) 70AD0.157インチ(4.00mm)Surface Mount圧縮接点、雄

Loading...

  1. 1

Basic Information

Classification Connector, Interconnected Type Rectangle Connector - With Spring No. Of Rows 1
Distance Between Rows (Inch) - コンタクト仕上げ コンタクト仕上げ厚さ 30µin(0.76µm)
材料 銅合金