1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] DC/ DC Power Converter Module (BP5220A)

DC/DC CONVERTER MODULE

[ROHM] DC/ DC Power Converter Module (BP5220A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various DC/DC power converter modules such as non-insulated modules, linear regulator replacement parts, etc.

Part Number
BP5220A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Input voltage (Min) Input voltage (Max) Output Voltage 1 Output Current (Maximum) Output power Efficiency Features Operating Temperature Size/Dimensions Packing Form/Case

฿ 350.03

DC/DC CONVERTER MODULE 1 Piece(s) 98 Day(s) Non-Insulated Pol Module38V8V5V1a5W85%--20~701.10" L x 0.47" W x 0.77" H (28.0mm x 12.0mm x 19.5mm)9 pin SIP module (8 leads)

Loading...

  1. 1

Basic Information

Installation Type Through Hole No. Of Outputs 1 Output Voltage 2 -
Output Voltage 3 - Voltage - Insulation -

Please check the type/dimensions/specifications of the part BP5220A in the [ROHM] DC/ DC Power Converter Module series.

Products with similar specification

Part Number
BP5275-18
BP5275-25
BP5277-13
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Input voltage (Min) Input voltage (Max) Output Voltage 1 Output Current (Maximum) Output power Efficiency Features Operating Temperature Size/Dimensions Packing Form/Case

฿ 226.87

1 Piece(s) 6 Day(s) Non-Insulated Pol Module14V4.5V1.8V500 mA1W73%SCP-30~850.54" L x 0.20" W x 0.91" H (13.8mm x 5.2mm x 23.0mm)TO-220-3

฿ 226.87

1 Piece(s) 6 Day(s) Non-Insulated Pol Module14V4.5V2.5V500 mA1W78%SCP-30~850.54" L x 0.20" W x 0.91" H (13.8mm x 5.2mm x 23.0mm)TO-220-3

฿ 229.24

1 Piece(s) 6 Day(s) Linear Regulator Replacement Part32V16.5V13V500 mA6.5W91%--30~851.04" L x 0.64" W x 0.24" H (26.4mm x 16.3mm x 6.2mm)3 pin SIP module