(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various square connectors, such as male pin and female socket, featuring various mounting types, including through-hole mount and surface mount.
Part Number |
---|
951120-7622-AR |
951120-8622-AR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Series | Number Of Positions | No. Of Rows | Pitch(Inch) | Distance Between Rows (Inch) | Installation Type | Connector Type | 負荷ポジション数 | アクセサリタイプ | 同時使用/関連製品 | ワイヤゲージ | コンタクトタイプ | コンタクト嵌合長さ | コンタクト仕上げ | コンタクト仕上げ厚さ | 締め具タイプ | 終端 | ケーブル終端 | ワイヤタイプ | 色 | 特長 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 263.24 | CONNECTORS | 1 Piece(s) | 5 Day(s) | Rectangle Connector - Header, Male Pin | 951 | 20 | 1 | 0.079インチ(2.00mm) | - | Through Hole | ヘッダ、覆いなし | 全 | - | - | - | 雄ピン | 0.173インチ(4.40mm) | 金 | フラッシュ | - | はんだ | - | - | 黒 | - | ||
฿ 264.00 | CONNECTORS | 1 Piece(s) | 5 Day(s) | Rectangle Connector - Header, Male Pin | 951 | 20 | 1 | 0.079インチ(2.00mm) | - | Through Hole | ヘッダ、覆いなし | 全 | - | - | - | 雄ピン | 0.173インチ(4.40mm) | 金 | フラッシュ | - | はんだ | - | - | 黒 | - |
Loading...
Classification | Connector, Interconnected |
---|
How can we improve?
How can we improve?