1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[3M Japan] Rectangular Connector for Circuit Boards (Part Number)

CONNECTORS

[3M Japan] Rectangular Connector for Circuit Boards
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 83.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various square connectors, such as male pin and female socket, featuring various mounting types, including through-hole mount and surface mount.

Part Number
3428-6602
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Series Number Of Positions No. Of Rows Pitch(Inch) Distance Between Rows (Inch) Installation Type Connector Type 負荷ポジション数 アクセサリタイプ 同時使用/関連製品 ワイヤゲージ コンタクトタイプ コンタクト嵌合長さ コンタクト仕上げ コンタクト仕上げ厚さ 締め具タイプ 終端 ケーブル終端 ワイヤタイプ 特長

฿ 349.37

CONNECTORS 1 Piece(s) 5 Day(s) Rectangle Connector - Header, Male Pin30002020.100インチ(2.54mm)0.100インチ(2.54mm)Through Holeヘッダ、覆い付き---雄ピン0.240インチ(6.10mm)30µin(0.76µm)ラッチ、ロング/イジェクトフックはんだ--灰色-

Loading...

  1. 1

Basic Information

Classification Connector, Interconnected