1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Resistor Array / Network (Part Number)

[ROHM] Resistor Array / Network
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 0.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various resistor networks / arrays for various applications such as surface mounting type, pull-up, pull-down, damping, etc.

Part Number
MNR04M0APJ100
MNR04M0APJ513
MNR04M0APJ820
MNR14E0APJ242
MNR14E0APJ474
MNR14E0APJ682
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResistance Value
(Ω)
Height Size/Dimensions

฿ 4.40

RESISTANCE ARRAYS NETWORK 1 Piece(s) 5 Day(s) 100.018 inch (0.45mm)0.079" L x 0.039" W (2.00mm x 1.00mm)

฿ 4.40

RESISTANCE ARRAYS NETWORK 1 Piece(s) 6 Day(s) 51k0.018 inch (0.45mm)0.079" L x 0.039" W (2.00mm x 1.00mm)

฿ 4.40

RESISTANCE ARRAYS NETWORK 1 Piece(s) 5 Day(s) 820.018 inch (0.45mm)0.079" L x 0.039" W (2.00mm x 1.00mm)

฿ 6.11

RESISTANCE ARRAYS NETWORK 1 Piece(s) 5 Day(s) 2.4k0.024 inch (0.60mm)0.126" length x 0.063" width (3.20mm x 1.60mm)

฿ 0.83

RESISTANCE ARRAYS NETWORK 1 Piece(s) 6 Day(s) 470k0.024 inch (0.60mm)0.126" length x 0.063" width (3.20mm x 1.60mm)

฿ 6.11

RESISTANCE ARRAYS NETWORK 1 Piece(s) 5 Day(s) 6.8k0.024 inch (0.60mm)0.126" length x 0.063" width (3.20mm x 1.60mm)

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Circuit Type Insulation Type Rated Power(W) 62.5mW
Allowable Error ±5% Temperature Coefficient(%) ±200ppm/°C Number Of Pins 8.0
No. Of Resistors 4.0 Operating Temperature -55 to 155 Supplier Device Package -