1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Logic-Level Translator (Part Number)

[Texas Instruments] Logic-Level Translator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various series (74 Series, 65 Series, 4000 Series etc.), Logic-level translator

Part Number
SN74AVC16T245DGGR
SN74LVC2T45DCUR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLogic Family No. Of Bits Supply Voltage Supplier Device Package

฿ 200.97

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) 74AVC161.2V~3.6V48 pin TSSOP

฿ 52.33

LOGIC GATE BUFFER 1 Piece(s) 6 Day(s) 74LVC21.65V~5.5VUS8

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Logic Type Translator, bidirectional, 3-state Input Type Logic
Output Type Logic No. Of Channels 2 No. Of Output Channels 1
Differential - Input/Output No/No Operating Temperature -40~85