1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ON Semiconductor] Logic Level Translator (Part Number)

[ON Semiconductor] Logic Level Translator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 183.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of surface mount type. Logic level translators and level shifter ICs (10H, 100EPT, 4000 series, etc.).

 
Part Number
MC10EPT20DG
PCA9306DTR2G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLogic Family Logic Type Input Type Output Type No. Of Bits No. Of Channels Differential - Input/Output Supply Voltage 動作温度 サプライヤデバイスパッケージ

฿ 741.27

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) 10EPTトランスレ-タLVCMOS、LVTTLLVPECL11No/Yes3V~3.6V-40~858ピンSOIC N

฿ 183.33

LOGIC GATE BUFFER 5 Piece(s) Quote -トランスレ-タ、双方向性、オ-プンドレイン電圧電圧22No/No1V~3.6V、1.8V~5.5V-55~1258ピンTSSOP

Loading...

  1. 1

Basic Information

Installation Type Surface Mount No. Of Output Channels 1