1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ON Semiconductor] Logic Gate And Buffer (Part Number)

[ON Semiconductor] Logic Gate And Buffer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Generic logic ICs, various series (74 series, 4000 series, etc.), an inverter, NAND, NOR, etc.

 
Part Number
7SB385DTT1G
74HC08DR2G
74HC138DR2G
M74VHC1GT00DTT1G LOT3000
M74VHC1GT02DTT1G LOT3000
M74VHC1GT08DFT2G LOT3000
M74VHC1GT32DTT1G LOT3000
M74VHC1GT86DFT2G
MC10EL31DTG
MC10EP08DTG
MC10EP33DG
MC74AC14DG
MC74ACT86DR2G LOT2500
MC74HC04ADR2G
MC74HC04ADTR2G
MC74HC05ADG
MC74HC1G02DTT1G
MC74HC11ADTR2G
MC74HC14ADG
MC74HC112ADG
MC74HC160ADR2G
MC74HC259ADTR2G
MC74HCT125ADG
MC74HCT259ADR2G
MC74HCT541ADTR2G
MC74LCX00DG
MC74LCX02DTG
MC74LCX04DR2G LOT2500
MC74LVX32DR2G
MC74LVX245DWR2G
MC74VHC1G08DTT1G
MC74VHC1G09DTT1G LOT3000
MC74VHC1G14DFT2G
MC74VHC1G86DTT1G
MC74VHC132DG
MC100EL01DG
MC100EL05DG
MC100EP05DTG
MC100EP08DTG
MC14001BDR2G LOT2500
MC14049UBFELG
MC14069UBDR2G LOT2500
MC14070BDR2G
MC14106BDR2G
MC14526BDWG
MC14532BDR2G
NL7SZ98DFT2G
NL17SZ02DFT2G LOT3000
NLSX4014DR2G
NLU1GT50MUTCG
NLU1GU04MUTCG
NLU2G06AMX1TCG
NLX1G11AMX1TCG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Logic Family Logic Type No. Of Gates No. Of Circuits No. Of Inputs Supply Voltage (Range) 電流 - 静止時(最大) 電流 - 出力高、低 論理レベル - 高 論理レベル - 低 V印加時、最大CLあたりの最大伝搬遅延 動作温度 サプライヤデバイスパッケージ 高レベル出力電流 低レベル出力電流 伝搬遅延時間 動作温度範囲 パッケージ/ケース

฿ 189.34

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount7SB385----------------TSOP-5

฿ 58.10

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount--4----------- 5.2 mA5.2 mA75 ns-SOIC-14

฿ 64.77

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount-----------------SOIC-16

฿ 8.71

LOGIC GATE BUFFER 3,000 Piece(s) 5 Day(s) Surface Mount74VHCNANDゲ-ト1-23V~5.5V1µA8mA、8mA1.4 V~2 V0.53 V~0.8 V7.9ns @ 5V、50pF-55~1255ピンTSOP-----

฿ 8.71

LOGIC GATE BUFFER 3,000 Piece(s) 5 Day(s) Surface Mount74VHCNORゲ-ト1-23V~5.5V1µA8mA、8mA1.4 V~2 V0.53 V~0.8 V7.7ns @ 5V、50pF-55~1255ピンTSOP-----

฿ 6.67

LOGIC GATE BUFFER 3,000 Piece(s) 5 Day(s) Surface Mount74VHCANDゲ-ト1-23V~5.5V1µA8mA、8mA1.4 V~2 V0.53 V~0.8 V7.9ns @ 5V、50pF-55~125SC-70-----

฿ 8.58

LOGIC GATE BUFFER 3,000 Piece(s) 5 Day(s) Surface Mount74VHCORゲ-ト1-23V~5.5V2µA8mA、8mA1.4 V~2 V0.53 V~0.8 V7.5ns @ 5V、50pF-55~1255ピンTSOP-----

฿ 181.72

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC74VHC1GT86-1----------- 8 mA8 mA14.5 ns-SC-70

฿ 555.81

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC10EL31--------------0.59 ns-TSSOP-8

฿ 631.24

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount10EPXOR/XNORゲ-ト1-2入力5(1、1)3V~5.5V------40~858ピンTSSOP-----

฿ 631.24

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC10EP33--------------320 ps-SOIC-8

฿ 209.13

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount74ACインバ-タ6-62V~6V4µA24mA、24mA2.2 V~3.9 V0.5 V~1.1 V10ns @ 5V、50pF-40~8514ピンSOICN-----

฿ 17.15

LOGIC GATE BUFFER 2,500 Piece(s) 5 Day(s) Surface Mount74ACTEXOR4-24.5V~5.5V4µA24mA、24mA2V0.8V9.5ns @ 5V、50pF-40~8514ピンSOICN-----

฿ 37.15

LOGIC GATE BUFFER 50 Piece(s) 5 Day(s) Surface Mount74HCインバ-タ6-62V~6V1µA5.2mA、5.2mA1.5 V~4.2 V0.5 V~1.8 V13ns @ 6V、50pF-55~12514ピンSOICN-----

฿ 190.10

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount74HCインバ-タ6-62V~6V1µA5.2mA、5.2mA1.5 V~4.2 V0.5 V~1.8 V13ns @ 6V、50pF-55~12514ピンTSSOP-----

฿ 193.53

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC74HC05A--6-----------15 ns-SOIC-14

฿ 182.86

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount74HCNORゲ-ト1-22V~6V1µA2.6mA、2.6mA1.5 V~4.2 V0.5 V~1.8 V17ns @ 6V、50pF-55~1255ピンTSOP-----

฿ 195.05

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) -MC74HC11A-----------------

฿ 183.62

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount74HCインバ-タ6-62V~6V1µA5.2mA、5.2mA1.5 V~4.2 V0.3 V~1.2 V13ns @ 6V、50pF-55~12514ピンSOICN-----

฿ 189.34

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) -MC74HC112A-----------------

฿ 197.72

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC74HC160A--------------37 ns-SOIC-16

฿ 190.10

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC74HC259A----------------TSSOP-16

฿ 186.67

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC74HCT125A------------- 6 mA6 mA18 ns-SOIC-14

฿ 188.19

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC74HCT259A--------------45 ns-SOIC-16

฿ 216.77

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC74HCT541A------------- 6 mA6 mA23 ns at 5 V-TSSOP-20

฿ 193.53

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount74LCXNANDゲ-ト4-22V~3.6V10µA24mA、24mA1.7 V~2 V0.7 V~0.8 V5.5ns @ 3.3V、50pF-40~8514ピンSOICN-----

฿ 193.53

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC74LCX02-4----------- 24 mA24 mA6.2 ns-TSSOP-14

฿ 15.24

LOGIC GATE BUFFER 2,500 Piece(s) 5 Day(s) Surface Mount74LCXインバ-タ6-62V~3.6V10µA24mA、24mA1.7 V~2 V0.7 V~0.8 V5.2ns @ 3.3V、50pF-55~12514ピンSOICN-----

฿ 190.10

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC74LVX32-4----------- 4 mA4 mA14.2 ns-SOIC-14

฿ 224.39

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount-------------- 4 mA4 mA14.2 ns-SOIC-20

฿ 185.91

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount74VHCANDゲ-ト1-22V~5.5V1µA8mA、8mA1.5 V~3.85 V0.5 V~1.65 V7.9ns @ 5V、50pF-55~1255ピンTSOP-----

฿ 7.62

LOGIC GATE BUFFER 3,000 Piece(s) 5 Day(s) Surface Mount74VHCANDゲ-ト1-22V~5.5V1µA-、8mA1.5 V~3.85 V0.5 V~1.65 V7.9ns @ 5V、50pF-55~1255ピンTSOP-----

฿ 179.05

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount74VHCインバ-タ1-12V~5.5V1µA8mA、8mA2.2 V~3.85 V0.9 V~1.65 V10.6ns @ 5V、50pF-55~125SC-70-----

฿ 182.86

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount74VHCEXOR1-22V~5.5V1µA8mA、8mA1.5 V~3.85 V0.5 V~1.65 V8.8ns @ 5V、50pF-55~1255ピンTSOP-----

฿ 190.10

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC74VHC132-4----------- 8 mA8 mA15.4 ns-SOIC-14

฿ 548.58

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount100ELNOR/ORゲ-ト1-44.2V~5.7V------40~858ピンSOIC N-----

฿ 548.58

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount100ELAND/NANDゲ-ト1-4入力5(2、2)4.2V~5.7V------40~858ピンSOIC N-----

฿ 674.75

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount100EPAND/NANDゲ-ト1-2入力5(1、1)3V~5.5V------40~858ピンTSSOP-----

฿ 674.75

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount100EPXOR/XNORゲ-ト1-2入力5(1、1)3V~5.5V------40~858ピンTSSOP-----

฿ 15.48

LOGIC GATE BUFFER 2,500 Piece(s) 5 Day(s) Surface Mount4000BNORゲ-ト4-23V~18V1µA8.8mA、8.8mA3.5 V~11 V1.5 V~4 V80ns @ 15V、50pF-55~12514ピンSOICN-----

฿ 106.67

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount4000Bインバ-タ6-63V~18V4µA10mA、40mA4 V~12.5 V1 V~2.5 V50ns @ 15V、50pF-55~12516ピンSOEIAJ-----

฿ 14.29

LOGIC GATE BUFFER 2,500 Piece(s) 5 Day(s) Surface Mount4000Bインバ-タ6-63V~18V1µA8.8mA、8.8mA4 V~12.5 V1 V~2.5 V55ns @ 15V、50pF-55~12514ピンSOICN-----

฿ 198.86

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount4000BEXOR4-23V~18V1µA8.8mA、8.8mA3.5 V~11 V1.5 V~4 V110ns @ 15V、50pF-55~12514ピンSOICN-----

฿ 198.86

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount4000Bインバ-タ6-63V~18V1µA8.8mA、8.8mA3.6 V~10.8 V0.9 V~4 V80ns @ 15V、50pF-55~12514ピンSOICN-----

฿ 229.72

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC14526B--------------1100 ns, 450 ns, 320 ns-SOIC-16 Wide

฿ 220.96

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountMC14532B--------------360 ps- 55 ~ + 125 SOIC-16

฿ 193.53

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountNL7SZ98-1----------- 32 mA32 mA6.3 ns-SC-88

฿ 6.67

LOGIC GATE BUFFER 3,000 Piece(s) 5 Day(s) Surface Mount17SZNORゲ-ト1-21.65V~5.5V1µA32mA、32mA--4.3ns @ 5V、50pF-55~125SC-70-----

฿ 244.96

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountNLSX4014--------------4.5 ns-SOIC-14

฿ 209.13

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface MountNLU1GT50------------- 8 mA8 mA19.5 ns at 2.3 V ~ 2.7 V, 13.5 ns at 3 V ~ 3.6 V, 7.7 ns at 4.5 V ~ 5.5 V-UDFN-6

฿ 209.13

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) -------------------

฿ 69.53

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) Surface Mount--------------8 mA10.6 ns at 3 V ~ 3.6 V, 7.5 ns at 4.5 V ~ 5.5 V-ULLGA-6

฿ 69.53

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) ---1------------2.4 ns- 55 ~ + 125 ULLGA-6

Loading...

  1. 1