(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type. Generic logic ICs, various series (74 series, 4000 series, etc.), an inverter, NAND, NOR, etc.
Part Number |
---|
MC14001BDR2G LOT2500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | Logic Family | Logic Type | No. Of Gates | No. Of Circuits | No. Of Inputs | Supply Voltage (Range) | 電流 - 静止時(最大) | 電流 - 出力高、低 | 論理レベル - 高 | 論理レベル - 低 | V印加時、最大CLあたりの最大伝搬遅延 | 動作温度 | サプライヤデバイスパッケージ | 高レベル出力電流 | 低レベル出力電流 | 伝搬遅延時間 | 動作温度範囲 | パッケージ/ケース |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15.48 | LOGIC GATE BUFFER | 2,500 Piece(s) | 5 Day(s) | Surface Mount | 4000B | NORゲ-ト | 4 | - | 2 | 3V~18V | 1µA | 8.8mA、8.8mA | 3.5 V~11 V | 1.5 V~4 V | 80ns @ 15V、50pF | -55~125 | 14ピンSOICN | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?