1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Bus Buffer Transceiver (SN74HC240NSR)

LOGIC GATE BUFFER

[Texas Instruments] Bus Buffer Transceiver (SN74HC240NSR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various series (74 Series, etc.), Bus buffer transceiver IC.

Part Number
SN74HC240NSR
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipLogic Family Logic Type No. Of Elements Supply Voltage (Range) Current - Output High, Low Operating Temperature Supplier Device Package
-

฿ 34.14

LOGIC GATE BUFFER 1 Piece(s) 6 Day(s) 74HCBuffer/line driver, inverted-2V~6V7.8mA, 7.8mA-40~8520-SO

Loading...

  1. 1

Basic Information

Installation Type Surface Mount

Please check the type/dimensions/specifications of the part SN74HC240NSR in the [Texas Instruments] Bus Buffer Transceiver series.

Products with similar specification

Part Number
SN74AHC1G126DCKR
SN74AHC244NSR
SN74AHC244PWR
SN74HC240PWR
SN74HC244ANSR
SN74HC245PWR
Part NumberRelated ToPriceMinimum Order QtyVolume DiscountDays to ShipLogic Family Logic Type No. Of Elements Supply Voltage (Range) Current - Output High, Low Operating Temperature Supplier Device Package
-

฿ 21.03

1 Piece(s) 6 Day(s) 74AHCBuffer/line driver, non-inverting-2V~5.5V8mA, 8mA-40~85SC-70-5
-

฿ 28.39

1 Piece(s) 6 Day(s) 74AHCBuffer/line driver, non-inverting-2V~5.5V8mA, 8mA-40~8520-SO
-

฿ 27.39

1 Piece(s) 98 Day(s) 74AHCBuffer/line driver, non-inverting-2V~5.5V8mA, 8mA-40~8520 pin TSSOP
-

฿ 31.77

1 Piece(s) 6 Day(s) 74HCBuffer/line driver, inverted-2V~6V7.8mA, 7.8mA-40~8520 pin TSSOP
-

฿ 34.59

1 Piece(s) 6 Day(s) 74HCBuffer/line driver, non-inverting-2V~6V7.8mA, 7.8mA-40~8520-SO
-

฿ 34.20

1 Piece(s) 6 Day(s) 74HCTransceiver, non-inverting-2V~6V7.8mA, 7.8mA-40~8520 pin TSSOP