(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[Texas Instruments] Bus Buffer Transceiver
TI
From: ฿ 18.26 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Installation Type |
Logic Family |
Logic Type |
No. Of Elements |
Supply Voltage (Range) |
You can add up to 6 items per a category to the compare list. | |
Brand | TI |
Product Series | |
From | ฿ 18.26 |
Days to Ship | 5 Day(s) |
Installation Type | Surface Mount |
Logic Family | 74AHC ~ 74LVTH |
Logic Type | Buffer/line driver, inverted ~ Transceiver, non-inverting |
No. Of Elements | 2 / 4 |
Supply Voltage (Range) | 0.8V~2.7V ~ 4.75V~5.25V |
Loading...
How can we improve?
How can we improve?