1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ON Semiconductor] Counter IC (Part Number)

[ON Semiconductor] Counter IC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Counter ICs (4000 series, 74 series, etc.).

 
Part Number
MC74HC393ADG
MC100EP32DTG
MC14024BDG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLogic Family Logic Type No. Of Elements No. Of Bits Per Element Trigger Type Counter Sequence 計数レート 動作温度 サプライヤデバイスパッケージ

฿ 209.13

COUNTER IC 1 Piece(s) 5 Day(s) 74HC_Binary Counter2.04Negative EdgeUP50MHz-55~12514ピンSOICN

฿ 631.24

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) 100EPOther1.01.0Positive, NegativeOther4GHz-40~858ピンTSSOP

฿ 190.86

LOGIC GATE BUFFER 1 Piece(s) 5 Day(s) 4000BBinary Counter1.07.0Positive, NegativeUP12MHz-55~12514ピンSOICN

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Reset Asynchronous