1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Photo Sensor (Part Number)

[ROHM] Photo Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Photo sensors for various uses such as ambient light, photo interrupters, etc.

Part Number
BH1600FVC-TR
BH1603FVC-TR
BH1620FVC-TR
BH1680FVC-TR
BH1710FVC-TR
BH1721FVC-TR
BH1730FVC-TR
BH1751FVI-TR
BH1780GLI-E2
RPI-0125
RPI-0226
RPI-0352E
RPI-121
RPI-125
RPI-221
RPI-222
RPI-243
RPI-352
RPI-441C1
RPI-441C1E
RPM7137-H4R
RPM7138-H5R
RPM7138-H8R
RPM7138-H9R
RPM7237-H9R
RPM7238-H4R
RPM7238-H5R
RPM7238-H9R
RPM7240-H4R
RPR-220PC30N
RPR-220UC30N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Series Installation Type Sensing Distance Wavelength Output Type Output Configuration Packing Form/Case Sensing Method Output Type Wavelength

฿ 66.13

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 5 Day(s) -Light sensors - ambient light, IR, UV sensors-Surface mount-560nmCurrent-6-SMD, flat lead exposed pad-Current560nm

฿ 54.80

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 5 Day(s) -Light sensors - ambient light, IR, UV sensors-Surface mount-560nmCurrent-6-SMD, flat lead exposed pad-Current560nm

฿ 162.10

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 5 Day(s) -Light sensors - ambient light, IR, UV sensors-Surface mount-560nmCurrent-SOT-665-Current560nm

฿ 52.21

PHOTO SENSOR 1 Piece(s) 6 Day(s) -Light sensors - ambient light, IR, UV sensors-Surface mount-530nmCurrent-SOT-553-Current530nm

฿ 107.40

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 6 Day(s) -Light sensors - ambient light, IR, UV sensors-Surface mount-560nmI2C-6-SMD, flat lead exposed pad-I2C560nm

฿ 69.19

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 98 Day(s) -Light sensors - ambient light, IR, UV sensors-Surface mount-560nmI2C-SOT-665-I2C560nm

฿ 102.54

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 5 Day(s) -Light sensors - ambient light, IR, UV sensors-Surface mount-600nmI2C-6-SMD, flat lead exposed pad-I2C600nm

฿ 52.01

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 6 Day(s) -Light sensors - ambient light, IR, UV sensors-Surface mount-560nmI2C-6-SMD, flat lead exposed pad-I2C560nm

฿ 72.47

PHOTO SENSOR 1 Piece(s) 6 Day(s) -Light sensors - ambient light, IR, UV sensors-Surface mount--I2C-4-pin WLGA-I2C-

฿ 85.21

PHOTO SENSOR 1 Piece(s) 5 Day(s) -Optical sensor - Photo interrupter - Slot type - Transistor output-Surface mount0.047 inch(1.2mm)--Phototransistormodule with slotTransparent type--

฿ 17.97

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 5 Day(s) -Optical sensor - Photo interrupter - Slot type - Transistor output-Surface mount0.047 inch(1.2mm)--TransistorModule, flat lead, slot type---

฿ 41.53

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 5 Day(s) -Optical sensor - Photo interrupter - Slot type - Transistor output-Through hole3mm--Phototransistormodule, with slotSlot--

฿ 38.74

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 6 Day(s) -Optical sensor - Photo interrupter - Slot type - Transistor output-Through hole0.039 inch(1mm)--PhototransistorBoard mounted typeTransparent type--

฿ 39.34

PHOTO SENSOR 1 Piece(s) 5 Day(s) -Optical sensor - Photo interrupter - Slot type - Transistor output-Through hole0.047 inch(1.2mm)--Phototransistormodule with slot---

฿ 20.79

PHOTO SENSOR 1 Piece(s) 5 Day(s) -Optical sensor - Photo interrupter - Slot type - Transistor output-Through hole0.091 inch(2.3mm)--PhototransistorBoard mounted typeTransparent type--

฿ 42.46

PHOTO SENSOR 1 Piece(s) 98 Day(s) -Optical sensor - Photo interrupter - Slot type - Transistor output-Through hole0.079 inch(2mm)--PhototransistorBoard mounted typeTransparent type--

฿ 140.30

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 6 Day(s) -Optical sensor - Photo interrupter - Slot type - Transistor output-Through hole0.079 inch(2mm)--PhototransistorBoard mounted typeTransparent type--

฿ 41.34

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 5 Day(s) -Optical sensor - Photo interrupter - Slot type - Transistor output-Through hole0.118 inch(3mm)--PhototransistorBoard mounted typeTransparent type--

฿ 98.27

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 98 Day(s) -Optical sensor - Photo interrupter - Slot type - Transistor output-Through hole0.157 inch(4mm)--PhototransistorBoard mounted typeTransparent type--

฿ 33.30

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 98 Day(s) 10Optical sensor - Photo interrupter - Slot type - Transistor output-Through hole0.157 inch(4mm)--TransistorModule, PC pin, slot type---

฿ 61.94

PHOTO SENSOR 1 Piece(s) 6 Day(s) -Optical sensor-photodetector-remote receiver*Through hole15m-------

฿ 61.94

PHOTO SENSOR 1 Piece(s) 6 Day(s) -Optical sensor-photodetector-remote receiverRPM7138-RThrough hole15m-------

฿ 61.94

FIBER OPTIC 1 Piece(s) 6 Day(s) -Optical sensor-photodetector-remote receiverRPM7138-RThrough hole15m-------

฿ 61.94

FIBER OPTIC 1 Piece(s) 6 Day(s) -Optical sensor-photodetector-remote receiverRPM7138-RThrough hole15m-------

฿ 65.81

FIBER OPTIC 1 Piece(s) 6 Day(s) -Optical sensor-photodetector-remote receiver-Through hole15m-------

฿ 65.81

PHOTO SENSOR 1 Piece(s) 6 Day(s) -Optical sensor-photodetector-remote receiverRPM7238-RThrough hole15m-------

฿ 34.99

PHOTO SENSOR 1 Piece(s) 6 Day(s) -Optical sensor-photodetector-remote receiverRPM7238-RThrough hole15m-------

฿ 65.81

PHOTO SENSOR 1 Piece(s) 6 Day(s) -Optical sensor-photodetector-remote receiverRPM7238-RThrough hole15m-------

฿ 65.81

PHOTO SENSOR 1 Piece(s) 6 Day(s) -Optical sensor-photodetector-remote receiver*Through hole15m-------

฿ 134.20

FIBER OPTIC IMAGE SENSORS 1 Piece(s) 6 Day(s) -Optical sensor - reflective type - analog output-Through hole0.236 inch(6mm)-Phototransistor-4 pin DIP moduleReflective typePhototransistor-

฿ 325.13

PHOTO SENSOR 1 Piece(s) 6 Day(s) -Optical sensor - reflective type - analog output-Through hole0.236 inch(6mm)-Phototransistor-4 pin DIP moduleReflective typePhototransistor-

Loading...

  1. 1

Basic Information

Classification Sensor, transducer