(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Photo sensors for various uses such as ambient light, photo interrupters, etc.
Part Number |
---|
BH1620FVC-TR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Series | Installation Type | Sensing Distance | Wavelength | Output Type | Output Configuration | Packing Form/Case | Sensing Method | Output Type | Wavelength |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 162.10 | FIBER OPTIC IMAGE SENSORS | 1 Piece(s) | 5 Day(s) | - | Light sensors - ambient light, IR, UV sensors | - | Surface mount | - | 560nm | Current | - | SOT-665 | - | Current | 560nm |
Loading...
Classification | Sensor, transducer |
---|
Please check the type/dimensions/specifications of the part BH1620FVC-TR in the [ROHM] Photo Sensor series.
Part Number |
---|
BH1600FVC-TR |
BH1603FVC-TR |
BH1680FVC-TR |
BH1710FVC-TR |
BH1721FVC-TR |
BH1730FVC-TR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Series | Installation Type | Sensing Distance | Wavelength | Output Type | Output Configuration | Packing Form/Case | Sensing Method | Output Type | Wavelength |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 66.13 | 1 Piece(s) | 5 Day(s) | - | Light sensors - ambient light, IR, UV sensors | - | Surface mount | - | 560nm | Current | - | 6-SMD, flat lead exposed pad | - | Current | 560nm | ||
฿ 54.80 | 1 Piece(s) | 5 Day(s) | - | Light sensors - ambient light, IR, UV sensors | - | Surface mount | - | 560nm | Current | - | 6-SMD, flat lead exposed pad | - | Current | 560nm | ||
฿ 52.21 | 1 Piece(s) | 6 Day(s) | - | Light sensors - ambient light, IR, UV sensors | - | Surface mount | - | 530nm | Current | - | SOT-553 | - | Current | 530nm | ||
฿ 107.40 | 1 Piece(s) | 6 Day(s) | - | Light sensors - ambient light, IR, UV sensors | - | Surface mount | - | 560nm | I2C | - | 6-SMD, flat lead exposed pad | - | I2C | 560nm | ||
฿ 69.19 | 1 Piece(s) | 98 Day(s) | - | Light sensors - ambient light, IR, UV sensors | - | Surface mount | - | 560nm | I2C | - | SOT-665 | - | I2C | 560nm | ||
฿ 102.54 | 1 Piece(s) | 5 Day(s) | - | Light sensors - ambient light, IR, UV sensors | - | Surface mount | - | 600nm | I2C | - | 6-SMD, flat lead exposed pad | - | I2C | 600nm |
How can we improve?
How can we improve?