1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] LED (Part Number)

[ROHM] LED
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various color LEDs such as blue, red, yellow, green, 2 colors, 3 colors (RGB), etc. are available.

Part Number
MSL0104RGBU1
MSL0104RGBW1
MSL0402RGBU1
MSL0601RGBU1
SIM-030ST
SIM-040ST
SIR-34ST3F
SIR-568ST3F
SLA-370MT3F
SLA-560MT3F
SLA-570MT3F
SLA-580MT3F
SLB-25DU3F
SLI-325DCT31W
SLI-325URT31W
SLI-343D8C3F
SLI-343D8U3F
SLI-343DC3F
SLI-343M8C3F
SLI-343M8G3F
SLI-343P8C3F
SLI-343P8G3F
SLI-343U8R3F
SLI-343U8RC3F
SLI-343UR3F
SLI-343URC3F
SLI-343V8R3F
SLI-343V8RC3F
SLI-343Y8C3F
SLI-343Y8Y3F
SLI-343YC3F
SLI-343YY3F
SLI-560DT3F
SLI-560UT3F
SLI-560YT3F
SLI-570DT3F
SLI-570UT3F
SLI-570YT3F
SLI-580DT3F
SLI-580UT3F
SLI-580YT3F
SLR-56DC3F
SLR-56DU3F
SLR-56MC3F
SLR-56MG3F
SLR-56VC3F
SLR-56VR3F
SLR-322DC3F
SLR-322DU3F
SLR-322MC3F
SLR-322MG3F
SLR-322VC3F
SLR-322VR3F
SLR-322YC3F
SLR-322YY3F
SLR-332DC3F
SLR-332DU3F
SLR-332MC3F
SLR-332MG3F
SLR-332VC3F
SLR-332VR3F
SLR-332YC3F
SLR-332YY3F
SLR-343DC3F
SLR-343MC3F
SLR-343VC3F
SML012EC4TT86
SML813WBC8W1
SML-010DTT86
SML-010MTT86
SML-010PTT86
SML-010VTT86
SML-010YTT86
SML-011UTT86
SML-012DTT86
SML-012DTT86A
SML-012M8TT86
SML-012P8TT86
SML-012PTT86A
SML-012U8TT86
SML-012UTT86
SML-012V8TT86
SML-012VTT86A
SML-012WTT86A
SML-012Y8TT86
SML-012YTT86
SML-012YTT86A
SML-013UTT86
SML-020MVTT86
SML-211YTT86
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInstallation Type Series Forward Voltage Forward Current (Max) Forward Current (Test) Wavelength Peak Wavelength Dominant Or Color Temperature Light Color Luminosity Flux, Current At 25°C - Test Viewing Angle Lumens/Watts When Applying Current - Test Lens Type Lens Form/Size Radiant Intensity (Ie) Minimum When Applying If Direction Product Category Lens Shape Power Rating Maximum operating temperature Minimum operating temperature LED Size Package/case

฿ 215.60

LED 1 Piece(s) 98 Day(s) -Surface Mount-2.1 V, 3.3 V, 3.2 V20 mA-624 nm, 527 nm, 470 nm-624 nm, 527 nm, 470 nmRGB700 mcd, 1200 mcd, 400 mcd---Diffused5.4 mm x 1.6 mm-Side ViewStandard LEDs - SMD-400 mW80°C-40°C--

฿ 65.77

LED 1 Piece(s) 5 Day(s) ---2.1 V, 3.3 V, 3.2 V--624 nm, 527 nm, 470 nm-624 nm, 527 nm, 470 nmRGB700 mcd, 1200 mcd, 400 mcd------Side View--400 mW85°C-40°C--

฿ 144.47

LED 1 Piece(s) 5 Day(s) -Surface Mount-2.1 V, 3.5 V, 3.3 V20 mA-624 nm, 527 nm, 470 nm-624 nm, 527 nm, 470 nmRGB400 mcd, 550 mcd, 180 mcd---Water Clear--Top ViewStandard LEDs - SMD-180 mW85°C-40°C--

฿ 151.93

LED 1 Piece(s) 98 Day(s) -Surface MountMSL0601RGB2.1 V, 3.3 V, 3.2 V20 mA-624 nm, 527 nm, 470 nm-624 nm, 527 nm, 470 nmRGB700 mcd, 1250 mcd, 360 mcd---Diffused--Side ViewStandard LEDs - SMD-300 mW85°C-40°C--

฿ 69.30

FIBER OPTIC 1 Piece(s) 98 Day(s) -Surface Mount-1.7V--870nm870nm870nm---40°---10mW/sr @ 100mATop view-------

฿ 70.73

FIBER OPTIC 1 Piece(s) 6 Day(s) -Surface Mount-1.7V--870nm870nm870nm---40°---20mW/sr @ 100mATop view-------

฿ 24.17

FIBER OPTIC 1 Piece(s) 98 Day(s) -Through Hole-1.3V--950nm950nm950nm---54°---3.5mW/sr @ 50mATop view-------

฿ 85.33

LED 1 Piece(s) 98 Day(s) -Through Hole-1.6V--850nm850nm850nm---26°---18mW/sr @ 50mATop view-------

฿ 22.20

LED 1 Piece(s) 6 Day(s) -Through Hole-2.3V-20mA---Green100mcd-25°-clearRound shape with domed top, 3.1mm---------

฿ 29.24

LED 1 Piece(s) 98 Day(s) -Through Hole-2.3V-20mA---Green100mcd-40°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 30.07

LED 1 Piece(s) 5 Day(s) -Through Hole-2.3V-20mA---Green470mcd-25°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 68.71

LED 1 Piece(s) 98 Day(s) -Through Hole-2.3V-20mA---Green470mcd-12°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 26.96

LED 1 Piece(s) 6 Day(s) -Through Hole---10mA--610nmOrange1mcd--------Rectangular-85-252 mm x 5 mm-

฿ 12.80

LED 1 Piece(s) 5 Day(s) -Through Hole------611nmOrange-------------3.2 mm-

฿ 40.29

LED 1 Piece(s) 5 Day(s) -Through Hole------630nmRED-------------3.2 mm-

฿ 56.86

LED 1 Piece(s) 5 Day(s) -Through Hole---20mA--605nmOrange680mcd--------Dome-85-303.1 mm-

฿ 24.96

LED 1 Piece(s) 5 Day(s) -Through Hole---20mA--605nmOrange470mcd--------Dome-85-303.1 mm-

฿ 33.47

LED 1 Piece(s) 5 Day(s) -------------------------

฿ 10.04

LED 1 Piece(s) 98 Day(s) -Through Hole------572nmGreen-------------3.1 mm-

฿ 23.03

LED 1 Piece(s) 5 Day(s) -Through Hole---20mA--572nmGreen150mcd--------Dome-85-303.1 mm-

฿ 25.54

LED 1 Piece(s) 98 Day(s) -Through Hole---20mA--560nmGreen22mcd--------Dome-85-303.1 mm-

฿ 10.51

LED 1 Piece(s) 98 Day(s) -Through Hole---20mA--560nmGreen22mcd--------Dome-85-303.1 mm-

฿ 25.54

LED 1 Piece(s) 5 Day(s) -Through Hole---20mA--620nmRED220mcd--------Dome-85-303.1 mm-

฿ 53.03

LED 1 Piece(s) 6 Day(s) -Through Hole---20mA--620nmRED330mcd--------Dome-85-303.1 mm-

฿ 45.04

LED 1 Piece(s) 98 Day(s) -Through Hole-1.9V-20mA---Red350mcd-40°-diffusion, tintRound shape with domed top, 3.1mm---------

฿ 69.77

LED 1 Piece(s) 5 Day(s) -Through Hole-1.9V-20mA---Red450mcd-40°-transparent, colorRound shape with domed top, 3.1mm---------

฿ 57.79

LED 1 Piece(s) 98 Day(s) -Through Hole---20mA--630nmRED220mcd--------Dome-85-303.1 mm-

฿ 25.54

LED 1 Piece(s) 5 Day(s) -Through Hole---20mA--630nmRED330mcd--------Dome-85-303.1 mm-

฿ 53.74

LED 1 Piece(s) 5 Day(s) -Through Hole------593nmYellow-------------3.1 mm-

฿ 24.96

LED 1 Piece(s) 5 Day(s) -Through Hole---20mA--590nmYellow470mcd--------Dome-85-303.1 mm-

฿ 44.76

LED 1 Piece(s) 98 Day(s) -Through Hole-1.9V-20mA---Yellow350mcd-40°-transparent, colorRound shape with domed top, 3.1mm---------

฿ 45.04

LED 1 Piece(s) 98 Day(s) -Through Hole---20mA--587nmYellow300mcd--------Dome-85-253.1 mm-

฿ 10.74

LED 1 Piece(s) 98 Day(s) -Through Hole-1.9V-20mA---Orange1000mcd-40°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 61.73

LED 1 Piece(s) 98 Day(s) 10Through Hole-1.9V-20mA---Red1000mcd-40°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 37.47

LED 1 Piece(s) 5 Day(s) -Through Hole-1.9V-20mA---Yellow1000mcd-40°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 23.14

LED 1 Piece(s) 5 Day(s) -Through Hole-1.9V-20mA---Orange3000mcd-20°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 67.83

LED 1 Piece(s) 98 Day(s) -Through Hole-1.9V-20mA---Red3000mcd-20°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 11.21

LED 1 Piece(s) 5 Day(s) -Through Hole-2.1V-20mA---Yellow2500mcd-20°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 23.14

LED 1 Piece(s) 5 Day(s) -Through Hole-1.9V-20mA---Orange5000mcd-12°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 59.90

LED 1 Piece(s) 98 Day(s) 10Through Hole-1.9V-20mA---Red5000mcd-12°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 23.14

LED 1 Piece(s) 98 Day(s) -Through Hole-1.9V-20mA---Yellow5000mcd-12°-clearRound with domed top, 5mm, T-1 3/4---------

฿ 31.66

LED 1 Piece(s) 5 Day(s) -Through Hole-2V-10mA---Orange25mcd-40°-transparent, colorRound with domed top, 5mm, T-1 3/4---------

฿ 31.66

LED 1 Piece(s) 5 Day(s) -Through Hole-2V-10mA---Orange10mcd-40°-diffusion, tintRound with domed top, 5mm, T-1 3/4---------

฿ 31.66

LED 1 Piece(s) 6 Day(s) -Through Hole-2.1V-10mA---Green40mcd-40°-transparent, colorRound with domed top, 5mm, T-1 3/4---------

฿ 31.66

LED 1 Piece(s) 5 Day(s) -Through Hole-2.1V-10mA---Green16mcd-40°-diffusion, tintRound with domed top, 5mm, T-1 3/4---------

฿ 28.49

LED 1 Piece(s) 98 Day(s) -Through Hole-2V-10mA---Red25mcd-40°-transparent, colorRound with domed top, 5mm, T-1 3/4---------

฿ 31.66

LED 1 Piece(s) 98 Day(s) -Through Hole-2V-10mA---Red10mcd-40°-diffusion, tintRound with domed top, 5mm, T-1 3/4---------

฿ 30.30

LED 1 Piece(s) 5 Day(s) -Through Hole-2V-10mA---Orange16mcd-35°-transparent, colorRound shape with domed top, 3.1mm---------

฿ 30.30

LED 1 Piece(s) 6 Day(s) -Through Hole-2V-10mA---Orange6.3mcd-50°-diffusion, tintRound shape with domed top, 3.1mm---------

฿ 30.30

LED 1 Piece(s) 5 Day(s) -Through Hole-2.1V-10mA---Green25mcd-35°-transparent, colorRound shape with domed top, 3.1mm---------

฿ 30.30

LED 1 Piece(s) 98 Day(s) -Through Hole-2.1V-10mA---Green16mcd-50°-diffusion, tintRound shape with domed top, 3.1mm---------

฿ 30.30

LED 1 Piece(s) 5 Day(s) -Through Hole-2V-10mA---Red16mcd-35°-transparent, colorRound shape with domed top, 3.1mm---------

฿ 30.30

LED 1 Piece(s) 5 Day(s) -Through Hole-2V-10mA---Red10mcd-50°-diffusion, tintRound shape with domed top, 3.1mm---------

฿ 30.30

LED 1 Piece(s) 98 Day(s) -Through Hole---10mA--585nmYellow10mcd--------Flat Disc-85-253.1 mm-

฿ 27.96

LED 1 Piece(s) 6 Day(s) -Through Hole-2.1V-10mA---Yellow10mcd-50°-diffusion, tintRound shape with domed top, 3.1mm---------

฿ 20.20

LED 1 Piece(s) 5 Day(s) -Through Hole-2V-10mA---Orange16mcd-85°-transparent, colorRound shape with domed top, 3.2mm---------

฿ 30.30

LED 1 Piece(s) 5 Day(s) -Through Hole-2V-10mA---Orange10mcd-85°-diffusion, tintRound shape with domed top, 3.2mm---------

฿ 48.40

LED 1 Piece(s) 98 Day(s) 10Through Hole-2.1V-10mA---Green16mcd-85°-transparent, colorRound shape with domed top, 3.2mm---------

฿ 30.30

LED 1 Piece(s) 98 Day(s) -Through Hole-2.1V-10mA---Green16mcd-85°-diffusion, tintRound shape with domed top, 3.2mm---------

฿ 30.30

LED 1 Piece(s) 5 Day(s) -Through Hole-2V-10mA---Red10mcd-85°-transparent, colorRound shape with domed top, 3.2mm---------

฿ 30.30

LED 1 Piece(s) 5 Day(s) -Through Hole-2V-10mA---Red10mcd-85°-diffusion, tintRound shape with domed top, 3.2mm---------

฿ 30.30

LED 1 Piece(s) 6 Day(s) -Through Hole-2.1V-10mA---Yellow10mcd-85°-transparent, colorRound shape with domed top, 3.2mm---------

฿ 28.37

LED 1 Piece(s) 5 Day(s) -Through Hole-2.1V-10mA---Yellow6.3mcd-85°-diffusion, tintRound shape with domed top, 3.2mm---------

฿ 5.99

LED 1 Piece(s) 98 Day(s) -Through Hole-2V-10mA--605nmOrange25mcd--------Dome-85-253.1 mm-

฿ 21.97

LED 1 Piece(s) 98 Day(s) -Through Hole-2.1V-10mA--572nmGreen25mcd--------Dome-85-253.1 mm-

฿ 21.97

LED 1 Piece(s) 98 Day(s) -Through Hole-2V-10mA--630nmRED25mcd----------85-2529.4 mm x 3.8 mm-

฿ 66.81

LED 1 Piece(s) 6 Day(s) -Surface Mount-3.2V-20mA---Green140mcd---clearRectangular with flat top, 2.3mm x 1.6mm---------

฿ 16.66

LED 1 Piece(s) 6 Day(s) -Surface MountSML-812.9V-5mA---Cool white45mcd---clearRectangular with flat top, 1.25mm x 1.2mm---------

฿ 30.01

LED 1 Piece(s) 5 Day(s) -Surface Mount-2V-20mA---Orange10mcd---clearRectangular with flat top, 2.3mm x 1.6mm---------

฿ 21.90

LED 1 Piece(s) 5 Day(s) -Surface Mount-2.2V-20mA---Green25mcd---clearRectangular with flat top, 2.3mm x 1.6mm---------

฿ 28.96

LED 1 Piece(s) 5 Day(s) -Surface Mount-2.2V-20mA---Green6.3mcd---clearRectangular with flat top, 2.3mm x 1.6mm---------

฿ 21.90

LED 1 Piece(s) 98 Day(s) -Surface Mount-2V-20mA---Red6.3mcd---clearRectangular with flat top, 2.3mm x 1.6mm---------

฿ 30.13

LED 1 Piece(s) 6 Day(s) -Surface Mount-2.1V-20mA---Yellow6.3mcd---clearRectangular with flat top, 2.3mm x 1.6mm---------

฿ 45.81

LED 1 Piece(s) 98 Day(s) -Surface Mount-2V-20mA---Red63mcd---clearRectangular with flat top, 2.3mm x 1.6mm---------

฿ 26.13

LED 1 Piece(s) 5 Day(s) -Surface Mount-2V-20mA---Orange100mcd---clearRectangular with flat top, 2.3mm x 1.6mm---------

฿ 37.47

LED 1 Piece(s) 6 Day(s) ---2V-20mA--611nmOrange100mcd----------100-4012081208

฿ 50.74

LED 1 Piece(s) 5 Day(s) ---2.2V-20mA--572nmGreen40mcd----------85-4012081208

฿ 30.60

LED 1 Piece(s) 98 Day(s) ---2.2V-20mA--563nmGreen6.3mcd----------85-4012081208

฿ 22.73

LED 1 Piece(s) 5 Day(s) ---2.1V-20mA--560nmGreen18mcd----------100-4012081208

฿ 29.77

LED 1 Piece(s) 5 Day(s) ---2.2V-20mA--620nmRED100mcd----------85-4012081208

฿ 21.79

LED 1 Piece(s) 6 Day(s) -Surface Mount-2V-20mA---Red100mcd---clearRectangular with flat top, 2.3mm x 1.6mm---------

฿ 29.71

LED 1 Piece(s) 98 Day(s) ---2.2V-20mA--630nmRED63mcd----------85-4012081208

฿ 12.63

LED 1 Piece(s) 5 Day(s) ---2V-20mA--639nmRED71mcd----------100-4012081208

฿ 56.14

LED 1 Piece(s) 6 Day(s) -Surface Mount-2V-20mA---Yellow280mcd---clearRectangular with flat top, 2.3mm x 1.6mm---------

฿ 8.63

LED 1 Piece(s) 6 Day(s) ---2.2V-20mA--590nmYellow100mcd----------85-4012081208

฿ 21.79

LED 1 Piece(s) 5 Day(s) ---2V-20mA--590nmYellow100mcd----------100-4012081208

฿ 43.17

LED 1 Piece(s) 6 Day(s) -Surface Mount-2V-20mA---Yellow100mcd---clearRectangular with flat top, 2.3mm x 1.6mm---------

฿ 12.51

LED 1 Piece(s) 98 Day(s) ---2V-20mA--624nmRED220mcd----------85-3012081208

฿ 72.19

LED 1 Piece(s) 5 Day(s) -Surface Mount-2.2V green, 2V red-20mA---Green, red20mcd green, 6.3mcd red---clearRectangular with flat top, 2.3mm x 2.1mm---------

฿ 8.73

LED 1 Piece(s) 6 Day(s) -Surface Mount-1.8V-2mA---Yellow4mcd---clearRectangular with flat top, 1.4mm x 1.25mm---------

Loading...