(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various color LEDs such as blue, red, yellow, green, 2 colors, 3 colors (RGB), etc. are available.
Part Number |
---|
SLI-343U8RC3F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Installation Type | Series | Forward Voltage | Forward Current (Max) | Forward Current (Test) | Wavelength | Peak Wavelength | Dominant Or Color Temperature | Light Color | Luminosity | Flux, Current At 25°C - Test | Viewing Angle | Lumens/Watts When Applying Current - Test | Lens Type | Lens Form/Size | Radiant Intensity (Ie) Minimum When Applying If | Direction | Product Category | Lens Shape | Power Rating | Maximum operating temperature | Minimum operating temperature | LED Size | Package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 53.03 | LED | 1 Piece(s) | 6 Day(s) | - | Through Hole | - | - | - | 20mA | - | - | 620nm | RED | 330mcd | - | - | - | - | - | - | - | - | Dome | - | 85 | -30 | 3.1 mm | - |
Loading...
Please check the type/dimensions/specifications of the part SLI-343U8RC3F in the [ROHM] LED series.
Part Number |
---|
MSL0601RGBU1 |
SIM-030ST |
SIM-040ST |
SLI-343UR3F |
SLI-343URC3F |
SLI-343V8R3F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Installation Type | Series | Forward Voltage | Forward Current (Max) | Forward Current (Test) | Wavelength | Peak Wavelength | Dominant Or Color Temperature | Light Color | Luminosity | Flux, Current At 25°C - Test | Viewing Angle | Lumens/Watts When Applying Current - Test | Lens Type | Lens Form/Size | Radiant Intensity (Ie) Minimum When Applying If | Direction | Product Category | Lens Shape | Power Rating | Maximum operating temperature | Minimum operating temperature | LED Size | Package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 151.93 | 1 Piece(s) | 98 Day(s) | - | Surface Mount | MSL0601RGB | 2.1 V, 3.3 V, 3.2 V | 20 mA | - | 624 nm, 527 nm, 470 nm | - | 624 nm, 527 nm, 470 nm | RGB | 700 mcd, 1250 mcd, 360 mcd | - | - | - | Diffused | - | - | Side View | Standard LEDs - SMD | - | 300 mW | 85°C | -40°C | - | - | ||
฿ 69.30 | 1 Piece(s) | 98 Day(s) | - | Surface Mount | - | 1.7V | - | - | 870nm | 870nm | 870nm | - | - | - | 40° | - | - | - | 10mW/sr @ 100mA | Top view | - | - | - | - | - | - | - | ||
฿ 70.73 | 1 Piece(s) | 6 Day(s) | - | Surface Mount | - | 1.7V | - | - | 870nm | 870nm | 870nm | - | - | - | 40° | - | - | - | 20mW/sr @ 100mA | Top view | - | - | - | - | - | - | - | ||
฿ 45.04 | 1 Piece(s) | 98 Day(s) | - | Through Hole | - | 1.9V | - | 20mA | - | - | - | Red | 350mcd | - | 40° | - | diffusion, tint | Round shape with domed top, 3.1mm | - | - | - | - | - | - | - | - | - | ||
฿ 69.77 | 1 Piece(s) | 5 Day(s) | - | Through Hole | - | 1.9V | - | 20mA | - | - | - | Red | 450mcd | - | 40° | - | transparent, color | Round shape with domed top, 3.1mm | - | - | - | - | - | - | - | - | - | ||
฿ 57.79 | 1 Piece(s) | 98 Day(s) | - | Through Hole | - | - | - | 20mA | - | - | 630nm | RED | 220mcd | - | - | - | - | - | - | - | - | Dome | - | 85 | -30 | 3.1 mm | - |
How can we improve?
How can we improve?