1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] LED (Part Number)

FIBER OPTIC

[ROHM] LED
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various color LEDs such as blue, red, yellow, green, 2 colors, 3 colors (RGB), etc. are available.

Part Number
SIM-040ST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInstallation Type Series Forward Voltage Forward Current (Max) Forward Current (Test) Wavelength Peak Wavelength Dominant Or Color Temperature Light Color Luminosity Flux, Current At 25°C - Test Viewing Angle Lumens/Watts When Applying Current - Test Lens Type Lens Form/Size Radiant Intensity (Ie) Minimum When Applying If Direction Product Category Lens Shape Power Rating Maximum operating temperature Minimum operating temperature LED Size Package/case

฿ 70.73

FIBER OPTIC 1 Piece(s) 6 Day(s) -Surface Mount-1.7V--870nm870nm870nm---40°---20mW/sr @ 100mATop view-------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SIM-040ST in the [ROHM] LED series.

Products with similar specification

Part Number
MSL0402RGBU1
MSL0601RGBU1
SIM-030ST
SIR-34ST3F
SIR-568ST3F
SLA-370MT3F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInstallation Type Series Forward Voltage Forward Current (Max) Forward Current (Test) Wavelength Peak Wavelength Dominant Or Color Temperature Light Color Luminosity Flux, Current At 25°C - Test Viewing Angle Lumens/Watts When Applying Current - Test Lens Type Lens Form/Size Radiant Intensity (Ie) Minimum When Applying If Direction Product Category Lens Shape Power Rating Maximum operating temperature Minimum operating temperature LED Size Package/case

฿ 144.47

1 Piece(s) 5 Day(s) -Surface Mount-2.1 V, 3.5 V, 3.3 V20 mA-624 nm, 527 nm, 470 nm-624 nm, 527 nm, 470 nmRGB400 mcd, 550 mcd, 180 mcd---Water Clear--Top ViewStandard LEDs - SMD-180 mW85°C-40°C--

฿ 151.93

1 Piece(s) 98 Day(s) -Surface MountMSL0601RGB2.1 V, 3.3 V, 3.2 V20 mA-624 nm, 527 nm, 470 nm-624 nm, 527 nm, 470 nmRGB700 mcd, 1250 mcd, 360 mcd---Diffused--Side ViewStandard LEDs - SMD-300 mW85°C-40°C--

฿ 69.30

1 Piece(s) 98 Day(s) -Surface Mount-1.7V--870nm870nm870nm---40°---10mW/sr @ 100mATop view-------

฿ 24.17

1 Piece(s) 98 Day(s) -Through Hole-1.3V--950nm950nm950nm---54°---3.5mW/sr @ 50mATop view-------

฿ 85.33

1 Piece(s) 98 Day(s) -Through Hole-1.6V--850nm850nm850nm---26°---18mW/sr @ 50mATop view-------

฿ 22.20

1 Piece(s) 6 Day(s) -Through Hole-2.3V-20mA---Green100mcd-25°-clearRound shape with domed top, 3.1mm---------