(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Equipped with various CPU cores such as SH and H8. Various memory sizes, oscillators built-in/external, etc. and microcontrollers.
Part Number |
---|
R5F10ELEAFBV0 |
R5F117ACGSP30 |
R5F117BCGFP30 |
R5F117BCGNA20 |
R5F564MLDDBG21 |
R5F564MLDDLK21 |
R7S721020VCBGAC1 |
R7S721020VCFPAA1 |
Part Number | Price | Name | Minimum Order Qty. | Related To | Volume Discount | Days to Ship | Core Processor | Data Bus Width | Maximum Clock Frequency | Program Memory Type | Data RAM Size | Supply Voltage | Connectivity | Number Of I/Os | Data Converter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 315.39 | MICRO CONTROLLER(MCU) | 1 Piece(s) | 5 Day(s) | RL78 | 16 bit | 32MHz | Flash | 4Kx8 | 1.6V-3.6V | UART/USART | 46 | Built-in | |||
฿ 156.03 | MICRO CONTROLLER(MCU) | 1 Piece(s) | 6 Day(s) | RL78 | 16 bit | 24MHz | Flash | 3Kx8 | 1.6V-3.6V | UART/USART | - | Built-in | |||
฿ 160.59 | MICRO CONTROLLER(MCU) | 1 Piece(s) | 6 Day(s) | RL78 | 16 bit | 24MHz | Flash | 3Kx8 | 1.6V-3.6V | UART/USART | 21 | Built-in | |||
฿ 160.59 | MICRO CONTROLLER(MCU) | 1 Piece(s) | 6 Day(s) | RL78 | 16 bit | 24MHz | Flash | 3Kx8 | 1.6V-3.6V | UART/USART | 21 | Built-in | |||
฿ 1,675.27 | MICRO CONTROLLER(MCU) | 1 Piece(s) | 6 Day(s) | - | 32 bit | 120MHz | Flash | - | 2.7V-3.6V | SCI UART/USART | - | Built-in | |||
฿ 1,010.20 | MICRO CONTROLLER(MCU) | 1 Piece(s) | 6 Day(s) | - | 32 bit | 120MHz | Flash | - | 2.7V-3.6V | SCI UART/USART | 111 | Built-in | |||
- | ฿ 980.27 | MICRO CONTROLLER(MCU) | 1 Piece(s) | 5 Day(s) | - | 32 bit | 400MHz | No ROM | 3Mx8 | 1.1V-3.6V | SCI UART/USART | 78 | External | ||
- | ฿ 839.06 | MICRO CONTROLLER(MCU) | 1 Piece(s) | 5 Day(s) | - | 32 bit | 400MHz | No ROM | 3Mx8 | 1.1V-3.6V | SCI UART/USART | 78 | External |
Loading...
How can we improve?
How can we improve?