1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Altera] CPLD

[Altera] CPLD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 469.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Surface Mount Type Various Bulk Item. Various series of CPLD (complex programmable logic device).

Part Number
5M80ZE64C5N
EPM1270M256C4N
EPM2210F324C3N
EPM3512AFC256-10N
EPM570T144C5
EPM570T144C5N
EPM7128SLC84-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeries Logical Element / Number of Blocks Number of Macro Cells No. Of Gates Number of I/O Delay Time Internal Supply Voltage 動作温度 サプライヤデバイスパッケージ

฿ 469.75

CPLD 1 Piece(s) 5 Day(s) MAX V80.064.0Other10 to 997.5ns-0 ~ 8564ピンEQFP(7x7)

฿ 3,401.96

CPLD 1 Piece(s) 5 Day(s) MAX II1270.0980.0Other200 to 2996.2ns2.5V, 3.3V0 ~ 85256ピンMBGA(11x11)

฿ 6,129.17

MICRO PROCESSOR(MPU) 1 Piece(s) 5 Day(s) MAX II2210.01700.0Other200 to 2997.0ns2.5V, 3.3V0 ~ 85324ピンFBGA(19x19)

฿ 5,933.24

CPLD 1 Piece(s) 2 Day(s) MAX 3000A32.0512.010000.0200 to 29910.0ns-0 ~ 70256ピンFBGA(17x17)

฿ 1,805.54

CPLD 1 Piece(s) 5 Day(s) MAX II570.0440.0Other100 to 1995.4ns2.5V, 3.3V0 ~ 85144ピンTQFP(20x20)

฿ 2,224.60

MICRO PROCESSOR(MPU) 1 Piece(s) 2 Day(s) MAX II570.0440.0Other100 to 1995.4ns2.5V, 3.3V0 ~ 85144ピンTQFP(20x20)

฿ 4,998.37

CPLD 1 Piece(s) 5 Day(s) MAX 7000S8.0128.02500.0-6.0ns-0 ~ 7084ピンPLCC(29.31x29.31)

Loading...

  1. 1

Basic Information

AC Input current (Maximum) Surface Mount プログラマブルタイプ インシステムプログラマブル