(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

CPLD

A CPLD is a kind of PLD and an electrical circuit whose circuit structure can be rewritten by programming. Engineers can implement or modify circuit design data and can flexibly change specifications even during design. Although the degree of integration is small, the logic circuit is relatively simple, small in size, and low in power consumption, so it is used in a wide range of applications, such as in electronic equipment and optical devices. Representative features include the availability of a large number of gates and the ability to function instantly upon turning on a power supply, which is achieved by using non-volatile configuration memory. Since specifications such as the number of blocks, the number of macro cells, and the number of gates differ depending on the product, select products as necessary.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 5 Day(s) or Less
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [Altera] CPLD

    [Altera] CPLD

    ALTERA

    Surface Mount Type Various Bulk Item. Various series of CPLD (complex programmable logic device).
    From: ฿ 469.75
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
Brand
Product Series
From
Days to Ship
AC Input current (Maximum)
Series
Logical Element / Number of Blocks
Number of Macro Cells
No. Of Gates
Number of I/O
Delay Time
Internal Supply Voltage
You can add up to 6 items per a category to the compare list.
[Altera] CPLD
Brand

ALTERA

Product Series

[Altera] CPLD

From

฿ 469.75

Days to Ship 2 Day(s)
AC Input current (Maximum)Surface Mount
SeriesMAX 3000A ~ MAX V
Logical Element / Number of Blocks8 ~ 2210
Number of Macro Cells64 ~ 1700
No. Of Gates2500 ~ Other
Number of I/O10 to 99 ~ 200 to 299
Delay Time5.4ns ~ 10.0ns
Internal Supply Voltage2.5V, 3.3V

Loading...

  1. 1

Related Categories to CPLD