1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Maxim Integrated] Voltage Reference (Part Number)

[Maxim Integrated] Voltage Reference
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 39.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Reference voltage ICs, fixed, variable, etc., output types.

 
Part Number
LM4040BEM3-4.1+T LOT2500
LM4040DIM3-5.0+T LOT2500
LM4040DIX3-2.5+T
LM4041BIM3-1.2+T
LM4041DIM3-1.2+T
LM4050BEM3-2.5+T
MAX6009BEUR+T
MAX6021AEUR+T LOT2500
MAX6025AEUR+T LOT2500
MAX6035BAUR50+T
MAX6064AEUR+T LOT2500
MAX6105EUR+T
MAX6126A41+
MAX6133AASA25+
MAX6133BASA25+
MAX6133BASA41+
MAX6143BASA25+
MAX6143BASA41+
MAX6145EUR+T
MAX6177BASA+
MAX6195CESA+
MAX6250ACPA+
MAX6250BCSA+
MAX6350CPA+
MAX8515AEZK+T
REF01EP+
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Reference Type Output Type Output Voltage (Min/Fixed) Output Voltage (Max) Output Current Allowable Error リファレンスタイプ 温度係数
(ppm/°C)
電流 - 供給
(µA)
電圧 - 入力
(V)
電流 - カソード
(µA)
梱包形態/ケース

฿ 79.05

VOLTAGE REFERENCE 2,500 Piece(s) Quote Surface Mount----15 mA±0.2%シャント、高精度100ppm/°C--73µATO-236-3、SC-59、SOT-23-3

฿ 39.68

VOLTAGE REFERENCE 2,500 Piece(s) Quote Surface MountShuntFixed5V-15 mA±1%シャント150ppm/°C--85µATO-236-3、SC-59、SOT-23-3

฿ 220.96

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface MountShuntFixed2.5V-15 mA±1%シャント150ppm/°C--70µASC-70、SOT-323

฿ 342.16

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface Mount----12mA±0.2%シャント、高精度100ppm/°C--60µATO-236-3、SC-59、SOT-23-3

฿ 220.96

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface MountShuntFixed1.225V-12mA±1%シャント150ppm/°C--65µATO-236-3、SC-59、SOT-23-3

฿ 417.91

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface Mount----15 mA±0.2%シャント、高精度50ppm/°C--65µATO-236-3、SC-59、SOT-23-3

฿ 227.81

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface MountShuntFixed3V-2mA±0.5%シャント75ppm/°C--1µATO-236-3、SC-59、SOT-23-3

฿ 303.81

VOLTAGE REFERENCE 2,500 Piece(s) Quote Surface MountSeriesFixed2.048V-500µA±0.24%シリーズ20ppm/°C35µA2.5 V~12.6 V-TO-236-3、SC-59、SOT-23-3

฿ 315.24

VOLTAGE REFERENCE 2,500 Piece(s) Quote Surface MountSeriesFixed2.5V-500µA±0.2%シリーズ20ppm/°C35µA2.7 V~12.6 V-TO-236-3、SC-59、SOT-23-3

฿ 285.72

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface MountSeriesFixed5V-10mA±0.5%シリーズ75ppm/°C100µA6.9 V~33 V-TO-236-3、SC-59、SOT-23-3

฿ 310.48

VOLTAGE REFERENCE 2,500 Piece(s) Quote Surface MountSeriesFixed4.096V-5mA±0.2%シリーズ20ppm/°C125µA4.296 V~12.6 V-TO-236-3、SC-59、SOT-23-3

฿ 246.10

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface MountSeriesFixed5V-5mA±0.4%シリーズ75ppm/°C125µA5.2 V~12.6 V-TO-236-3、SC-59、SOT-23-3

฿ 475.20

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface MountSeriesFixed4.096V-10mA±0.06%シリーズ5ppm/°C725µA4.3 V~12.6 V-8ピンTSSOP、8ピンMSOP(0.118インチ、3.00mm幅)

฿ 541.71

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface MountSeriesFixed2.5V-15 mA±0.04%シリーズ7ppm/°C85µA2.7 V~12.6 V-8ピンSOIC(0.154インチ、3.90mm幅)

฿ 427.43

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface MountSeriesFixed2.5V-15 mA±0.08%シリーズ10ppm/°C85µA2.7 V~12.6 V-8ピンSOIC(0.154インチ、3.90mm幅)

฿ 427.43

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface Mount----15 mA±0.08%シリーズ、高精度10ppm/°C-4.2 V~12.6 V-8ピンSOIC(0.154インチ、3.90mm 幅)

฿ 475.20

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface Mount----30 mA±0.1%シリーズ、高精度10ppm/°C-4.5 V~40 V-8ピンSOIC(0.154インチ、3.90mm 幅)

฿ 475.20

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface Mount----30 mA±0.1%シリーズ、高精度10ppm/°C-6.1 V~40 V-8ピンSOIC(0.154インチ、3.90mm 幅)

฿ 420.58

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface MountSeriesFixed4.5V-1 mA±1%シリーズ50ppm/°C130µA4.7 V~12.6 V-TO-236-3、SC-59、SOT-23-3

฿ 557.44

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface Mount----30 mA±0.1%シリーズ、高精度10ppm/°C-5.3 V~40 V-8ピンSOIC(0.154インチ、3.90mm 幅)

฿ 536.27

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface MountSeriesFixed5V-500µA±0.2%シリーズ25ppm/°C35µA5.2 V~12.6 V-8ピンSOIC(0.154インチ、3.90mm幅)

฿ 1,000.68

SWITCHED-MODE CONTROLER 1 Piece(s) 2 Day(s) Through HoleSeries, Embedded ZenerFixed5V-15 mA±0.02%シリーズ、埋め込みツエナー2ppm/°C3.3mA8 V~36 V-8ピンDIP(0.300インチ、7.62mm)

฿ 659.63

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Surface MountSeries, Embedded ZenerFixed5V-15 mA±0.1%シリーズ、埋め込みツエナー5ppm/°C3.3mA8 V~36 V-8ピンSOIC(0.154インチ、3.90mm幅)

฿ 874.30

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Through HoleSeries, Embedded ZenerFixed5V-15 mA±0.02%シリーズ、埋め込みツエナー1ppm/°C3.3mA8 V~36 V-8ピンDIP(0.300インチ、7.62mm)

฿ 257.53

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface MountShuntVariable0.2V18V20mA±0.5%シャント---4mASOT-23-5薄型、TSOT-23-5

฿ 541.71

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) Through HoleSeriesFixed10V-21mA±0.3%シリーズ8.5ppm/°C1.4mA13 V~33 V-8ピンDIP(0.300インチ、7.62mm)

Loading...

  1. 1