(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Linear regulator ICs with various output types such as fixed, variable, etc. are also available.
Part Number |
---|
REG101NA-2.5/250 |
REG101NA-3/250 |
REG102NA-3/250 |
REG102NA-3.3/250 |
REG113EA-5/250 |
TPS73115DBVT |
TPS73625DBVT |
TPS74201KTWT |
TPS78601KTTT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input Voltage | Output Voltage | Maximum Output Current (A) | Type | Voltage - Dropout (Typical) | Current - Limit (Minimum) | Operating Temperature | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 168.79 | LINEAR REGULATOR | 1 Piece(s) | 6 Day(s) | Max 10V | 2.5V | 100 mA | Fixed | 0.06V @ 100mA | 130mA | -40 to 85 | SOT-23-5 | ||
฿ 125.39 | LINEAR REGULATOR | 1 Piece(s) | 6 Day(s) | Max 10V | 3V | 100 mA | Fixed | 0.06V @ 100mA | 130mA | -40 to 85 | SOT-23-5 | ||
฿ 143.47 | LINEAR REGULATOR | 1 Piece(s) | 6 Day(s) | Max 10V | 3V | 250 mA | Fixed | 0.15V @ 250mA | 340mA | -40 to 85 | SOT-23-5 | ||
฿ 143.47 | LINEAR REGULATOR | 1 Piece(s) | 6 Day(s) | Max 10V | 3.3V | 250 mA | Fixed | 0.15V @ 250mA | 340mA | -40 to 85 | SOT-23-5 | ||
฿ 160.33 | LINEAR REGULATOR | 1 Piece(s) | 6 Day(s) | Max 10V | 5V | 400 mA | Fixed | 0.25V @ 400mA | 425mA | -40 to 85 | 8 pin VSSOP | ||
฿ 77.23 | LINEAR REGULATOR | 1 Piece(s) | 5 Day(s) | 1.7V~5.5V | 1.5V | 150 mA | Fixed | - | 150mA | -40 to 125 | SOT-23-5 | ||
฿ 147.26 | LINEAR REGULATOR | 1 Piece(s) | 6 Day(s) | Max 5.5V | 2.5V | 400 mA | Fixed | 0.075V @ 400mA | 400mA | -40 to 125 | SOT-23-5 | ||
฿ 274.33 | LINEAR REGULATOR | 1 Piece(s) | 6 Day(s) | 0.86V~5.5V | 0.8V~3.6V | 1.5A | Variable | 0.06V @ 1.5A | 1.8A | -40 to 125 | DDPAK/TO-263-7 | ||
฿ 247.37 | LINEAR REGULATOR | 1 Piece(s) | 6 Day(s) | 2.7V~5.5V | 1.2V~5.5V | 1.5A | Variable | 0.31V @ 1.5A | 2.4A | -40 to 125 | DDPAK/TO-263-5 |
Loading...
Installation Type | Surface Mount | No. Of Outputs | 1 |
---|
How can we improve?
How can we improve?