1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ON Semiconductor] Linear Regulator (Part Number)

[ON Semiconductor] Linear Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Output type linear regulator ICs, positive and negative, fixed, variable, etc.

 
Part Number
LM317D2TR4G LOT800
LP2951CDM-3.3R2G
MC78L12ABDG
MC78M05ACTG
MC78M08ABDTG
MC78M08ABDTRKG
MC78M12CTG
MC78M15ABTG
MC78M15CDTRKG
MC79L05ABDR2G
MC79M12CTG
MC33761SNT1-050G
MC7805BD2TR4G LOT800
MC7805BTG
MC7806BD2TR4G
MC7806BTG
MC7915BD2TR4G LOT800
NCP102SNT1G
NCP3335ADMADJR2G
NCP4586DMU14TCG
NCP4588DSQ25T1G
NCP500SN18T1G
NCP500SN27T1G
NCP508SQ30T1G
NCP508SQ33T1G
NCP511SN28T1G
NCP512SQ18T2G
NCP553SQ28T1G
NCP562SQ30T1G
NCP565D2T12R4G
NCP571SN08T1G
NCP59151DS50R4G
NCV78L05ABPRAG
NCV317BD2TG
NCV317BTG
NCV4299AD250R2G
NCV5501DT50G
NCV7805ABD2TR4G
NCV7805BD2TR4G LOT800
NCV8501DADJR2G
NCV8560SN350T1G
NCV8605MN50T2G
NCV8664DT50RKG
NCV8674DS50R4G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Input Voltage Output Voltage Maximum Output Current (A) No. Of Outputs Type 電流 - 供給 電圧 - ドロップアウト(標準) 電流 - 制限(最小) 動作温度 サプライヤデバイスパッケージ 負荷調節 ライン レギュレーション 極性 PSRR/リップル除去比 - 標準 最小入力電圧 最高動作温度 最低動作温度 パッケージ/ケース

฿ 60.96

LINEAR REGULATOR 800 Piece(s) 5 Day(s) Surface Mount最大40V1.2V~37V1.5A1Variable--1.5A0~125D2PAK--------

฿ 222.86

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount30 V3.3V-1OutputFixed-----0.13 %0.08 %---125-40Micro-8

฿ 166.80

LINEAR REGULATOR 2 Piece(s) 1 Day(s) Surface Mount最大35V12V100 mA1Fixed-1.7V @ 40mA--40~1258ピンSOIC N--------

฿ 214.10

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole最大35V5V500 mA1Fixed-2V @ 350mA-0~125TO-220AB--------

฿ 214.86

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount35V8V-1Fixed-----160 mV50 mVPositive80 dB10 V125-40TO-252-3 (DPAK)

฿ 218.29

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount35V8V-1Fixed-----160 mV50 mVPositive-35 V125-40TO-252-3 (DPAK)

฿ 188.96

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole最大35V12V500 mA1Fixed-2V @ 350mA-0~125TO-220AB--------

฿ 181.91

LINEAR REGULATOR 5 Piece(s) 4 Day(s) Through Hole35V15V-1Fixed-----300 mV50 mVPositive-35 V125-40TO-220-3

฿ 190.86

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大35V15V500 mA1Fixed-2V @ 350mA-0~125DPAK-3--------

฿ 209.13

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount-30Vまでの低電圧-5V100 mA1Fixed-1.7V @ 40mA--40~1258ピンSOIC N--------

฿ 210.67

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole-35Vまでの低電圧-12V500 mA1Fixed-1.1V @ 500mA-0~125TO-220AB--------

฿ 227.81

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount12V5V-1OutputFixed-----40 mV20 mV---85-40SOT-23-5 Thin (TSOP-5)

฿ 47.62

LINEAR REGULATOR 800 Piece(s) 5 Day(s) Surface Mount最大35V5V1a1Fixed-2V @ 1A--40~125D2PAK--------

฿ 160.00

LINEAR REGULATOR 5 Piece(s) 1 Day(s) Through Hole最大35V5V1a1Fixed-2V @ 1A--40~125TO-220AB--------

฿ 220.19

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount35V6V-1Fixed-----120 mV120 mVPositive-35 V125-40TO-263-3 (D2PAK)

฿ 209.53

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole最大35V6V1a1Fixed-2V @ 1A--40~125TO-220AB--------

฿ 49.53

LINEAR REGULATOR 800 Piece(s) 5 Day(s) Surface Mount-35V-15V-1Fixed-----68 mV14 mVNegative60 dB- 35 V125-40D2PAK

฿ 209.13

LINEAR REGULATOR 1 Piece(s) 5 Day(s) -4.5V~13.5V0.8Vに調整---1.8mA---40~1256ピンTSOP--------

฿ 244.96

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount12VAdj-1OutputAdjustable-----0.04 mV / mA0.04 mV / V--2.6 V150-40Micro-8

฿ 216.77

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大6.5V1.4V150 mA1Fixed-0.67V @ 150mA--40~854ピンUDFN(1.0x1.0)--------

฿ 224.39

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大5.25V2.5V200mA1Fixed-0.35V @ 200mA--40~85SC-70--------

฿ 209.13

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大6V1.8V150 mA1Fixed-0.27V @ 150mA--40~855ピンTSOP--------

฿ 212.58

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount6V2.7V-1OutputFixed-----45 mV10 mV--0 V125-SOT-23-5 Thin (TSOP-5)

฿ 197.72

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount13V3V-1OutputFixed-----6 mV2 mV---85-40SC-88 A

฿ 196.58

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount13V3.3V-1OutputFixed-----6 mV2 mV---85-40SC-88 A

฿ 209.13

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount6V2.8V-1OutputFixed-----0.8 mV / mA3.5 mV / V--0 V85-40SOT-23-5 Thin (TSOP-5)

฿ 209.13

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大6V1.8V80 mA1Fixed-0.35V @ 80mA--40~85SC-88A--------

฿ 209.13

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount12V2.8V-1OutputFixed-----0.3 mV / mA2 mV / V---85-40SC-82 AB-4

฿ 209.13

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount6V3V-1OutputFixed-----40 mV20 mV---85-40SC-82 AB-4

฿ 275.64

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.5V~9V1.2V1.5A1Fixed--1.6A-40~125D2PAK--------

฿ 209.13

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount12V0.8V-1Fixed-----40 mV10 mVPositive--85-40TSOP-5

฿ 275.64

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大13.5V5V1.5A1Fixed-0.3V @ 1.5A--40~125D2PAK-5--------

฿ 196.58

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole30 V5V-1Fixed-----60 mV150 mVPositive49 dB7 V125-40TO-92

฿ 232.00

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount40V1.2V~37V-1Adjustable-----0.5 % / V0.04 % / VPositive80 dB4.2 V150-55D2PAK-3

฿ 224.39

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Through Hole最大40V1.2V~37V1.5A1Variable--1.5A-55~150TO-220AB--------

฿ 275.64

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount45V5V--Adjustable-----30 mV------SOIC-14

฿ 233.15

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount16V5V-1OutputFixed-----0.35 %0.1 %--+ 2.5 V125-40DPAK-3

฿ 227.81

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount35V5V-1Fixed-----25 mV10 mVPositive83 dB7 V125-40D2PAK

฿ 55.24

LINEAR REGULATOR 800 Piece(s) 5 Day(s) Surface Mount最大35V5V1a1Fixed-2V @ 1A--40~125D2PAK--------

฿ 254.10

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount45V1.254V~1.306V-1OutputAdjustable-----60 mV30 mV--- 15 V150-40SOIC-8

฿ 227.05

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount6V3.5V-1OutputFixed-----2 mV1 mV-62 dB1.75 V125-40TSOP-5

฿ 257.91

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount6.5V1.269V-1OutputFixed-----10 mV4 mV--- 0.3 V125-40DFN-6

฿ 287.62

LINEAR REGULATOR 1 Piece(s) 5 Day(s) Surface Mount最大45V5V150 mA1Fixed-0.315V @ 150mA150mA-40~150DPAK-3--------

฿ 281.15

LINEAR REGULATOR 1 Piece(s) 5 Day(s) -------------------

Loading...

  1. 1