(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type. Output type linear regulator ICs, positive and negative, fixed, variable, etc.
Part Number |
---|
NCV8664DT50RKG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | Input Voltage | Output Voltage | Maximum Output Current (A) | No. Of Outputs | Type | 電流 - 供給 | 電圧 - ドロップアウト(標準) | 電流 - 制限(最小) | 動作温度 | サプライヤデバイスパッケージ | 負荷調節 | ライン レギュレーション | 極性 | PSRR/リップル除去比 - 標準 | 最小入力電圧 | 最高動作温度 | 最低動作温度 | パッケージ/ケース |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 287.62 | LINEAR REGULATOR | 1 Piece(s) | 5 Day(s) | Surface Mount | 最大45V | 5V | 150 mA | 1 | Fixed | - | 0.315V @ 150mA | 150mA | -40~150 | DPAK-3 | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?