(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type. Battery management ICs, charging management, battery monitor, over / voltage protection, fuel-gas gauge / monitor, etc.
Part Number |
---|
DS2777G+ |
DS2781E+ |
MAX1538ETI+ |
MAX1873REEE+ |
MAX8903HETI+ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Function | Battery type | Supply Voltage | 梱包形態/ケース | シリーズ |
---|---|---|---|---|---|---|---|---|---|---|
฿ 795.98 | BATTERY MANAGEMENT | 1 Piece(s) | Quote | Fuel, Gas Gauge/Monitor | Lithium Ion, Lithium Polymer | 4V~9.2V | 14ピンWFDFN露出ボトムパッド | - | ||
฿ 606.42 | BATTERY MANAGEMENT | 1 Piece(s) | Quote | Fuel, Gas Gauge/Monitor | Lithium Ion, Lithium Polymer | 2.5V~10V | 8ピンTSSOP(0.173インチ、4.40mm幅) | - | ||
฿ 541.71 | BATTERY MANAGEMENT | 1 Piece(s) | Quote | Dual-Battery Controller | All Battery Types | 4.75V~28V | 28ピンWFQFN露出ボトムパッド | - | ||
฿ 542.48 | BATTERY MANAGEMENT | 1 Piece(s) | Quote | Charging Management | Lithium Ion, Lithium Polymer, NiCd, NiMH | 6V~28V | 16ピンSSOP(0.154インチ、3.90mm幅) | - | ||
฿ 424.77 | BATTERY MANAGEMENT | 1 Piece(s) | Quote | Charging Management | Lithium Ion | 4.1V~16V | 28ピンWFQFN露出ボトムパッド | Smart Power Selector |
Loading...
AC Input current (Maximum) | Surface Mount |
---|
How can we improve?
How can we improve?