1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Switching Regulator (Part Number)

SWITCHED-MODE REGULATOR

[Texas Instruments] Switching Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 224.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Switching regulator ICs with various output types such as fixed, variable, programmable, etc.

Part Number
TPS54218RTET
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 224.59

SWITCHED-MODE REGULATOR 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Installation Type Surface Mount No. Of Outputs 1.0 Switching Frequency 200kHz to 2MHz
Input Voltage 2.95V to 6V Output Voltage 0.8V to 4.5V Output Current 2a
Output Type Variable Synchronous Rectifier Available Operating Temperature -40 to 150
Supplier Device Package 16 pin WQFN (3x3)

Please check the type/dimensions/specifications of the part TPS54218RTET in the [Texas Instruments] Switching Regulator series.