(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type. Switching regulator ICs, fixed, variable, etc., output types.
Part Number |
---|
LM2574N-12G |
LM2575TV-5G |
MC34163DWG |
MC34167TVG |
NCP1522BSNT1G |
NCP3063BMNTXG |
NCV890231MWTXG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | Switching Frequency | Input Voltage | Output Voltage | Output Current | Output Type | 同期整流器 | 動作温度 | サプライヤデバイスパッケージ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 275.64 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 5 Day(s) | Through Hole | 52kHz | 4.75V~40V | 12V | 500 mA | Fixed | なし | -40~125 | 8ピンPDIP | ||
฿ 283.81 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 5 Day(s) | Through Hole | 52kHz | 4.75V~40V | 5V | 1a | Fixed | なし | -40~125 | TO-220-5 | ||
฿ 350.48 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 5 Day(s) | Surface Mount | 50 kHz | 2.5V~40V | 1.25V~40V | 3.4A | Variable | なし | 0~70 | 16ピンSOIC W | ||
฿ 342.16 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 5 Day(s) | Through Hole | 72kHz | 7.5V~40V | 5V~40V | 5a | Variable | なし | 0 ~ 70 | TO-220-5 | ||
฿ 224.77 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 5 Day(s) | Surface Mount | 3MHz | 2.7V~5.5V | 0.9V~3.3V | 600mA | Variable | あり | -40~85 | 5ピンTSOP | ||
฿ 237.72 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 5 Day(s) | Surface Mount | 150kHz | 3V~40V | 1.25V~40V | 1.5A | Variable | なし | -40~125 | 8ピンDFN(4x4) | ||
฿ 408.68 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 5 Day(s) | Surface Mount | 2MHz | 4.5V~36V | に調整0.8V | 2a | Variable | なし | -40~105 | 10ピンDFN(3x3) |
Loading...
No. Of Outputs | 1.0 |
---|
How can we improve?
How can we improve?