1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Linear Technology] Switching Regulator (Part Number)

[Linear Technology] Switching Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 219.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Output type switching regulator ICs, fixed, variable, programmable, etc.

Part Number
LT1070HVCTPBF
LT1072CTPBF
LT1076HVCTPBF
LT1107CS8-5PBF
LT1107IS8PBF
LT1110CS8PBF
LT1170HVCTPBF
LT1171HVCQPBF
LT1303CN8PBF
LT1308BIS8PBF
LT1317BIS8PBF
LT1317CS8PBF
LT1374HVIFEPBF
LT1375CS8-5PBF
LT1376CN8-5PBF
LT1376HVCS8PBF
LT1931ES5TRMPBF
LT1956EFE-5PBF
LT1956IFE-5PBF
LT3430IFE-1PBF
LT3460ES5TRMPBF
LT3467AEDDBTRMPBF
LT3467IS6TRMPBF
LT3470AIDDBTRMPBF
LT3483EDCTRMPBF
LT3495BEDDB-1TRMPBF
LT3500EDDPBF
LT3501IFEPBF
LT3502AIMSPBF
LT3502IDCTRMPBF LOT500
LT3505IDDPBF
LT3570EUFPBF
LT3575EFEPBF
LT3580EMS8EPBF
LT3682IDDPBF
LT3959EUHEPBF
LT3990EMSEPBF
LT3990IMSEPBF
LT3995EMSEPBF
LT8301HS5TRMPBF
LT8612IUDEPBF
LTC1174CS8-3.3PBF
LTC1474CMS8PBF
LTC1514IS8-5PBF
LTC1517ES5-5TRMPBF LOT500
LTC1928ES6-5TRMPBF LOT500
LTC1983ES6-3TRMPBF LOT500
LTC3112MPFEPBF
LTC3129IUDPBF
LTC3203BEDD-1PBF
LTC3245EMSEPBF
LTC3245IDEPBF
LTC3255EMSEPBF
LTC3260IMSEPBF
LTC3400BES6TRMPBF LOT500
LTC3405ES6TRM
LTC3406ES5-1.8TRMPBF
LTC3411AEDDPBF
LTC3411EDDPBF
LTC3412AIUFPBF
LTC3417AEFEPBF
LTC3417AIFEPBF
LTC3560ES6TRMPBF LOT500
LTC3603EUFPBF
LTC3612MPUDCPBF
LTC3631EDDPBF
LTC3631EMS8E-3.3PBF
LTC3631EMS8EPBF
LTC3633AEUFD-2PBF
LTC3633AEUFDPBF
LTC3633AIFE-2PBF
LTC3633AIUFD-2PBF
LTC3633EUFDPBF
LTC3642IMS8EPBF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type No. Of Outputs Switching Frequency Input Voltage Output Voltage Output Current Output Voltage/Current 1 Output Voltage/Current 2 Output Voltage/Current 3 Output Type Synchronous Rectifier Topology Operating Temperature Supplier Device Package

฿ 1,140.37

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Through Hole1.040kHz3V ~ 60V1.25V ~ 60V5a---Variableなし-0~100TO-220-5

฿ 567.62

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Through Hole1.040kHz3V ~ 60V1.25V ~ 40V1.25A---Variableなし-0~100TO-220-5

฿ 834.39

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Through Hole1.0100 kHz8V ~ 64V2.5V ~ 35V2a---Variableなし-0~70TO-220-5

฿ 508.58

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.063kHz2V ~ 30V5V400 mA---Fixedなし-0~708ピンSOIC

฿ 541.71

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.063kHz2V ~ 30V1.25V ~ 50V400 mA---Variableなし--45~858ピンSOIC

฿ 608.23

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.070kHz1V ~ 30V可変400 mA---Variableなし-0~708ピンSOIC

฿ 1,140.37

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Through Hole1.0100 kHz3V ~ 60V1.25V ~ 60V5a---Variableなし-0~100TO-220-5

฿ 1,012.66

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0100 kHz3V ~ 60V1.25V ~ 60V2.5 A---Variableなし-0~1005ピンDDPAK

฿ 478.48

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Through Hole1.0-1.8V ~ 10Vに調整25V200mA---Variableなし-0~708ピンPDIP

฿ 588.88

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0600kHz1V ~ 10V1.22V ~ 34V1a---Variableなし--40~858ピンSOIC

฿ 548.96

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0620kHz1.5V ~ 12V1.24V ~ 30V500 mA---Variableなし--40~858ピンSOIC

฿ 475.20

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0620kHz1.5V ~ 12V1.24V ~ 30V500 mA---Variableなし-0~708ピンSOIC

฿ 963.81

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0500KHz5V ~ 32V2.42V ~ 27.5V4.5A---Variableなし--40~12516ピンTSSOP-EP

฿ 674.75

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0500KHz5V ~ 25V5V1.5A---Fixedなし-0~1258ピンSOIC

฿ 613.72

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Through Hole1.0500KHz5V ~ 25V5V1.5A---Fixedなし-0~1258ピンPDIP

฿ 649.15

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount1.0500KHz5V ~ 30V2.42V ~ 21.5V1.5A---Variableなし-0~1258ピンSOIC

฿ 489.15

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount1.01.2MHz2.45V ~ 16V-1.255V ~ -34V1a---Variableなし--40~85TSOT-23-5

฿ 684.19

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0500KHz5.5V ~ 60V5V1.5A---Fixedなし--40~12516ピンTSSOP-EP

฿ 758.77

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0500KHz5.5V ~ 60V5V1.5A---Fixedなし--40~12516ピンTSSOP-EP

฿ 961.40

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0100 kHz5.5V ~ 60V1.2V ~ 54V3a---Variableなし--40~12516ピンTSSOP-EP

฿ 408.68

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount1.01.3MHz2.5V ~ 16V1.255V ~ 36V300 mA---Variableなし--40~85TSOT-23-5

฿ 427.81

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.02.1MHz2.4V ~ 16V1.255V ~ 40V1.1A---Variableなし--40~858ピンDFN(3x2)

฿ 497.53

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.01.3MHz2.4V ~ 16V1.255V ~ 40V1.1A---Variableなし--40~125TSOT-23-6

฿ 637.72

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0-4V ~ 40V1.25V ~ 16V250 mA---Variableなし--40~1258ピンDFN(3x2)

฿ 484.19

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0-2.5V ~ 16V-38Vに調整200mA---Variableなし--40~858ピンDFN(2x2)

฿ 475.20

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0-2.5V ~ 16V1.235V ~ 40V350 mA---Variableなし--40~12510ピンDFN (3x2)

฿ 613.72

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.0500kHz~2.4MHz---0.8V~38.9V、2A0.8V~38.9V、2A可変、13mA--ステップダウン(バック)(1)、リニア(低ドロップアウト)(1)-40~12512ピンDFN(3x3)

฿ 744.77

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount2.0250kHz~1.5MHz3.1V ~ 25V0.8V ~ 23.8V3a---Variableなし--40~12520ピンTSSOP-EP

฿ 510.10

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.02.25MHz3V ~ 40V0.8V ~ 32V500 mA---Variableなし--40~12510ピンMSOP

฿ 315.24

SWITCHED-MODE REGULATOR 500 Piece(s) 5 Day(s) Surface Mount1.01.1MHz3V ~ 40V0.8V ~ 36V500 mA---Variableなし--40~1258ピンDFN(2x2)

฿ 557.72

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount1.0200kHz~3.01MHz3.6V ~ 36V0.78V ~ 33.8V1.2 A---Variableなし--40~1258ピンDFN(3x3)

฿ 608.23

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount3.0500kHz~2.1MHz---0.8Vに調整、1.5A0.8Vに調整、1.5A0.8Vに調整、1.5A--ステップダウン(バック)(1)、ステップアップ(ブースト)(1)、リニア(低ドロップアウト)(1)-40~12524ピンQFN(4x4)

฿ 608.23

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount1.040kHz~1MHz3V ~ 40V60Vに調整2.5 A---Otherなし--40~12516ピンTSSOP-EP

฿ 392.96

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0200kHz~2MHz2.5V ~ 32V±12V2a---Variableなし--40~1258ピンMSOP-EP

฿ 613.72

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0250kHz~2.2MHz3.6V ~ 36V0.8V ~ 20V1a---Variableなし--40~12512ピンDFN(3x3)

฿ 613.72

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0100kHz~1MHz1.6V ~ 40V0.8V ~ 40V6a---Variableなし--40~12536ピンQFN (5x6)

฿ 541.71

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount1.0210kHz~2.3MHz4.2V ~ 62V1.21V ~ 25V350 mA---Variableなし--40~12516ピンMSOP-EP

฿ 587.43

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0210kHz~2.3MHz4.2V ~ 62V1.21V ~ 25V350 mA---Variableなし--40~12516ピンMSOP、露出ボトムパッド

฿ 687.62

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0200kHz~2.25MHz4.3V ~ 60V1.197V ~ 55.8V3a---Variableなし--40~12516ピンMSOP-EP

฿ 705.71

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.010kHz~430kHz2.7V ~ 42Vプログラマブル1.2 A---Otherなし--40~150TSOT-23-5

฿ 943.24

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount1.0200kHz~2.2MHz3.4V ~ 42V0.97V ~ 41.6V6a---Variableあり--40~12528ピンQFN (3x6)

฿ 674.75

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0200kHz4V ~ 18.5V3.3V340mA、600mA---Fixedなし-0~708ピンSOIC

฿ 684.19

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0-3V ~ 18V1.23V750mA---Variableなし-0~708ピンMSOP

฿ 708.58

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0650kHz2.7V ~ 10V5V50 mA---Fixedなし--40~858ピンSOIC

฿ 254.29

SWITCHED-MODE REGULATOR 500 Piece(s) 5 Day(s) Surface Mount1.0800kHz2.7V ~ 5V5V20mA---Fixedなし--40~85SOT-23-5

฿ 219.05

SWITCHED-MODE REGULATOR 500 Piece(s) 5 Day(s) Surface Mount1.0550kHz2.7V ~ 4.4V5V30 mA---Fixedなし--40~85TSOT-23-6

฿ 224.77

SWITCHED-MODE REGULATOR 500 Piece(s) 5 Day(s) Surface Mount1.0900kHz2.3V ~ 5.5V-3V100 mA---Fixedなし--40~85TSOT-23-6

฿ 1,605.99

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0750kHz2.7V ~ 15V2.5V ~ 14V2.5 A---Variableあり--55~15020ピンTSSOP-EP

฿ 633.53

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.01.2MHz1.92V ~ 15V1.4V ~ 15.75V200mA---Variableあり--40~12516ピンQFN(3x3)

฿ 416.39

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0900kHz、1MHz2.7V ~ 5.5V5V500 mA---Fixedなし--40~8510ピンDFN(3x3)

฿ 572.96

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0450kHz2.7V ~ 38V3.3V、5V、2.5V ~ 5V250 mA---Invariable Or Variableなし--40~12512ピンMSOP-EP

฿ 628.58

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount1.0450kHz2.7V ~ 38V3.3V、5V、2.5V ~ 5V250 mA---Invariable Or Variableなし--40~12512ピンDFN(4x3)

฿ 499.43

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0500KHz4V ~ 48V2.4V ~ 12.5V50 mA---Variableなし--55~15010ピンMSOPピンEP

฿ 741.27

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount3.0500KHz----4.5V~-30.1V、100mA-4.5V~-30.1V、100mA1.2V~32V、50mA--チャージポンプ(1)、リニア(低ドロップアウト)(2)-40~12516ピンMSOP-EP

฿ 272.39

SWITCHED-MODE REGULATOR 500 Piece(s) 5 Day(s) Surface Mount1.01.2MHz0.5V ~ 6V2.5V ~ 5V600mA---Variableなし--30~85TSOT-23-6

฿ 695.24

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.01.5MHz2.5V ~ 5.5V0.8V ~ 5.5V300 mA---Variableあり--40~85TSOT-23-6

฿ 475.20

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount1.01.5MHz2.5V ~ 5.5V1.8V600mA---Fixedあり--40~85TSOT-23-5

฿ 436.58

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.02.5MHz2.5V ~ 5.5V0.8V ~ 5V1.25A---Variableあり--40~12510ピンDFN(3x3)

฿ 608.23

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.01MHz2.63V ~ 5.5V0.8V ~ 5V1.25A---Variableあり--40 ~ 8510ピンDFN(3x3)

฿ 851.65

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.01MHz2.25V ~ 5.5V0.8V ~ 5V3a---Variableあり--40~12516ピンQFN(4x4)

฿ 674.75

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount2.01.5MHz、600kHz~4MHz2.25V ~ 5.5V0.8V ~ 5V1A、1.5A---Variableあり--40~8520ピンTSSOP-EP

฿ 744.77

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.01.5MHz、600kHz~4MHz2.25V ~ 5.5V0.8V ~ 5V1A、1.5A---Variableあり--40~8520ピンTSSOP-EP

฿ 255.24

SWITCHED-MODE REGULATOR 500 Piece(s) 5 Day(s) Surface Mount1.02.25MHz2.5V ~ 5.5V0.6V ~ 5.5V800mA---Variableあり--40~85TSOT-23-6

฿ 642.29

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0300kHz~3MHz4.5V ~ 15V0.6V ~ 14.85V2.5 A---Variableあり--40~12520ピンQFN(4x4)

฿ 1,339.92

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.01MHz2.25V ~ 5.5V0.6V ~ 5.5V3a---Variableあり--55~15020ピンQFN(3x4)

฿ 608.23

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount1.0-4.5V ~ 45V0.8V ~ 45V100 mA---Variableあり--40~1258ピンDFN(3x3)

฿ 608.23

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0-4.5V ~ 45V3.3V100 mA---Fixedあり--40~1258ピンMSOP-EP

฿ 608.23

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount1.0-4.5V ~ 45V0.8V ~ 45V100 mA---Variableあり--40~1258ピンMSOP-EP

฿ 807.78

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.0500kHz~4MHz3.6V ~ 20V0.6V ~ 6V3a---Variableあり--40~12528ピンQFN(4x5)

฿ 807.78

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount2.0500kHz~4MHz3.6V ~ 20V0.6V ~ 6V3a---Variableあり--40~12528ピンQFN(4x5)

฿ 881.80

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.0500kHz~4MHz3.6V ~ 20V0.6V ~ 6V3a---Variableあり--40~12528ピンTSSOPピンEP

฿ 851.65

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount2.0500kHz~4MHz3.6V ~ 20V0.6V ~ 6V3a---Variableあり--40~12528ピンQFN(4x5)

฿ 807.78

SWITCHED-MODE REGULATOR 1 Piece(s) 7 Day(s) Surface Mount2.0500kHz~4MHz3.6V ~ 15V0.6V ~ 14.7V3a---Variableなし--40~12528ピンQFN(4x5)

฿ 612.19

SWITCHED-MODE REGULATOR 1 Piece(s) 5 Day(s) Surface Mount1.0-4.5V ~ 45V0.8V ~ 45V50 mA---Variableあり--40~1258ピンMSOP-EP

Loading...

  1. 1