(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type. Output type switching regulator ICs, fixed, variable, programmable, etc.
Part Number |
---|
LT1170HVCTPBF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | No. Of Outputs | Switching Frequency | Input Voltage | Output Voltage | Output Current | Output Voltage/Current 1 | Output Voltage/Current 2 | Output Voltage/Current 3 | Output Type | Synchronous Rectifier | Topology | Operating Temperature | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,140.37 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 7 Day(s) | Through Hole | 1.0 | 100 kHz | 3V ~ 60V | 1.25V ~ 60V | 5a | - | - | - | Variable | なし | - | 0~100 | TO-220-5 |
Loading...
How can we improve?
How can we improve?