(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type. Output type switching regulator ICs, fixed, variable, programmable, etc.
Part Number |
---|
LTC3633AEUFD-2PBF |
LTC3633AEUFDPBF |
LTC3633AIUFD-2PBF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | No. Of Outputs | Switching Frequency | Input Voltage | Output Voltage | Output Current | Output Voltage/Current 1 | Output Voltage/Current 2 | Output Voltage/Current 3 | Output Type | Synchronous Rectifier | Topology | Operating Temperature | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 807.78 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 5 Day(s) | Surface Mount | 2.0 | 500kHz~4MHz | 3.6V ~ 20V | 0.6V ~ 6V | 3a | - | - | - | Variable | あり | - | -40~125 | 28ピンQFN(4x5) | ||
฿ 807.78 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 7 Day(s) | Surface Mount | 2.0 | 500kHz~4MHz | 3.6V ~ 20V | 0.6V ~ 6V | 3a | - | - | - | Variable | あり | - | -40~125 | 28ピンQFN(4x5) | ||
฿ 851.65 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 5 Day(s) | Surface Mount | 2.0 | 500kHz~4MHz | 3.6V ~ 20V | 0.6V ~ 6V | 3a | - | - | - | Variable | あり | - | -40~125 | 28ピンQFN(4x5) |
Loading...
How can we improve?
How can we improve?